Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-SPS-COM-A-RF - Locking Assemblies COM-A, Stainless
MÄDLER
Drive Element
Clamping Bushes and Locking Assemblies
Locking Assemblies COM
Locking Assemblies COM-A, COM-A Stainless and COM-A QPQ coated
Powered by
CAD모델 선택
{maedler/antriebselemente/spannbuchsen_und_spannsaetze/spannsaetze_com/spannsaetze_com-a_com-a_rf_com-a_qpq/spannsatz_com-a_rf.prj},{NB=61599530},{ARTNR=61599530},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Edelstahl},{MAT=Edelstahl 1.4401 (V4A)},{HW=T = Übertragbares Drehmoment bei Fax = 0. Fax = Übertragbare Axialkraft bei T = 0.},{D=30},{DD=55},{L=20},{L2=26},{T=330},{FAX=19},{PW=97},{PN=52},{SCHR=10 x M6},{TA=8},{GEW=0.25},{SCHRAUBE=M6x18},{M=6},{ANZ=10},{TK=42.5},{TN=dummy_com-a_rf_30},{PPATH=spannsatz_com-a_rf_sbl.prj},{CTN=84879059}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HW
Note
ⁿ/ₐ
D
d
[mm]
DD
D
[mm]
L
[mm]
L2
[mm]
T
T - at TA transmittable
[Nm]
FAX
Fax - at TA transmittable
[kN]
PW
PW - Surface pressure onto the shaft
[N/mm²]
PN
PN - surface pressure onto the hub
[N/mm²]
SCHR
Screws A2-70 / Number x Size
ⁿ/ₐ
TA
TA - Fastening torque of the screws
[Nm]
GEW
Weight
[kg]
CTN
Customs tariff number
ⁿ/ₐ
61599514
61599514
Stainless Steel
Stainless steel 1.4401 (A...
T = transmittable torque ...
14
42
20
26
95
14
154
51
8 x M6
8
0.18
84879059
61599515
61599515
Stainless Steel
Stainless steel 1.4401 (A...
T = transmittable torque ...
15
42
20
26
95
14
148
53
8 x M6
8
0.18
84879059
61599516
61599516
Stainless Steel
Stainless steel 1.4401 (A...
T = transmittable torque ...
16
44
20
26
100
14
135
53
8 x M6
8
0.18
84879059
61599517
61599517
Stainless Steel
Stainless steel 1.4401 (A...
T = transmittable torque ...
17
44
20
26
105
14
125
49
8 x M6
8
0.18
84879059
61599518
61599518
Stainless Steel
Stainless steel 1.4401 (A...
T = transmittable torque ...
18
47
20
26
110
13
102
43
8 x M6
8
0.22
84879059
61599519
61599519
Stainless Steel
Stainless steel 1.4401 (A...
T = transmittable torque ...
19
47
20
26
130
15
119
50
8 x M6
8
0.22
84879059
61599520
61599520
Stainless Steel
Stainless steel 1.4401 (A...
T = transmittable torque ...
20
47
20
26
160
16
124
52
8 x M6
8
0.21
84879059
61599522
61599522
Stainless Steel
Stainless steel 1.4401 (A...
T = transmittable torque ...
22
47
20
26
180
16
107
48
8 x M6
8
0.21
84879059
61599524
61599524
Stainless Steel
Stainless steel 1.4401 (A...
T = transmittable torque ...
24
50
20
26
215
17
114
54
8 x M6
8
0.22
84879059
61599525
61599525
Stainless Steel
Stainless steel 1.4401 (A...
T = transmittable torque ...
25
50
20
26
230
17
108
54
8 x M6
8
0.22
84879059
61599528
61599528
Stainless Steel
Stainless steel 1.4401 (A...
T = transmittable torque ...
28
55
20
26
300
19
110
55
10 x M6
8
0.27
84879059
61599530
61599530
Stainless Steel
Stainless steel 1.4401 (A...
T = transmittable torque ...
30
55
20
26
330
19
97
52
10 x M6
8
0.25
84879059
61599532
61599532
Stainless Steel
Stainless steel 1.4401 (A...
T = transmittable torque ...
32
60
20
26
420
23
112
60
12 x M6
8
0.30
84879059
61599535
61599535
Stainless Steel
Stainless steel 1.4401 (A...
T = transmittable torque ...
35
60
20
26
520
23
104
60
12 x M6
8
0.29
84879059
61599538
61599538
Stainless Steel
Stainless steel 1.4401 (A...
T = transmittable torque ...
38
65
20
26
650
26
107
62
14 x M6
8
0.33
84879059
61599540
61599540
Stainless Steel
Stainless steel 1.4401 (A...
T = transmittable torque ...
40
65
20
26
700
26
101
61
14 x M6
8
0.32
84879059
61599545
61599545
Stainless Steel
Stainless steel 1.4401 (A...
T = transmittable torque ...
45
75
24
32
750
37
105
62
12 x M8
18
0.53
84879059
61599550
61599550
Stainless Steel
Stainless steel 1.4401 (A...
T = transmittable torque ...
50
80
24
32
1000
36
95
57
12 x M8
18
0.56
84879059
61599555
61599555
Stainless Steel
Stainless steel 1.4401 (A...
T = transmittable torque ...
55
85
24
32
1400
43
106
68
14 x M8
18
0.65
84879059
61599560
61599560
Stainless Steel
Stainless steel 1.4401 (A...
T = transmittable torque ...
60
90
24
32
1500
45
93
61
14 x M8
18
0.66
84879059
61599565
61599565
Stainless Steel
Stainless steel 1.4401 (A...
T = transmittable torque ...
65
95
24
32
1800
48
98
66
16 x M8
18
0.72
84879059
61599570
61599570
Stainless Steel
Stainless steel 1.4401 (A...
T = transmittable torque ...
70
110
28
38
2200
62
109
68
14 x M10
35
1.27
84879059
61599575
61599575
Stainless Steel
Stainless steel 1.4401 (A...
T = transmittable torque ...
75
115
28
38
2400
68
93
60
14 x M10
35
1.33
84879059
61599580
61599580
Stainless Steel
Stainless steel 1.4401 (A...
T = transmittable torque ...
80
120
28
38
2600
68
93
62
14 x M10
35
1.35
84879059
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청