Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-MSM - Miniature Clamping Bushes MSM, Mild steel
MÄDLER
Drive Element
Clamping Bushes and Locking Assemblies
Miniature Clamping Bushes MSM and MSM-N
Powered by
CAD모델 선택
{maedler/antriebselemente/spannbuchsen_und_spannsaetze/mini_spannbuchsen_msm_msm-n/spannsatz_msm_st.prj},{NB=61520900},{ARTNR=61520900},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl},{MAT=Normalstahl},{HW=T = Übertragbares Drehmoment bei Fax = 0. Fax = Übertragbare Axialkraft bei T = 0.},{AUSF=MSM},{D=9},{DD=16},{D1=28},{L=24.0},{L1=14},{L2=28.0},{T=28},{FAX=4.4},{ANZS=2},{SCHR=M4 x 8},{TA=4.0},{J=4.4},{GEW=0.05},{A=4.0},{B=4.5},{TKD=21},{DDGL=4.5},{VERSS=1},{GEWINDE=4},{PPATH=mini_spannbuchsen_msm_sbl.prj},{CTN=84836020}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HW
Note
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
D
d
[mm]
DD
D
[mm]
D1
[mm]
L
[mm]
L1
[mm]
L2
[mm]
T
T - at TA transmittable
[Nm]
FAX
Fax - at TA transmittable
[kN]
ANZS
Number of screws
ⁿ/ₐ
SCHR
Screws DIN 912-12.9 / Number x Size
[mm]
TA
TA - required fastening torque for the screws
[Nm]
J
Moment of Inertia
[kgm² * 10¯³]
GEW
Weight
[kg]
CTN
Customs tariff number
ⁿ/ₐ
61520600
61520600
Steel
Mild steel
T = transmittable torque ...
MSM
6
14
25
19.0
10
22.0
7
1.7
2
M3 x 8
2.0
2.1
0.03
84836020
61520800
61520800
Steel
Mild steel
T = transmittable torque ...
MSM
8
15
27
21.5
12
25.5
20
4.4
2
M4 x 8
4.0
3.3
0.04
84836020
61520900
61520900
Steel
Mild steel
T = transmittable torque ...
MSM
9
16
28
24.0
14
28.0
28
4.4
2
M4 x 8
4.0
4.4
0.05
84836020
61521000
61521000
Steel
Mild steel
T = transmittable torque ...
MSM
10
16
28
24.0
14
28.0
30
4.4
2
M4 x 8
4.0
4.3
0.05
84836020
61521100
61521100
Steel
Mild steel
T = transmittable torque ...
MSM
11
18
30
25.5
14
29.5
36
6.5
2
M4 x 10
4.0
6.2
0.06
84836020
61521200
61521200
Steel
Mild steel
T = transmittable torque ...
MSM
12
18
30
25.5
14
29.5
40
4.4
2
M4 x 10
4.0
6.1
0.06
84836020
61521400
61521400
Steel
Mild steel
T = transmittable torque ...
MSM
14
22
35
27.5
15
31.5
66
6.5
3
M4 x 10
4.0
13.2
0.08
84836020
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청