Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
DIN ISO 606-E-RK-FVG-K1-WL-RF - Connecting Links K1 with Spring Clip, with Slim, Bent Attachments Similar to DIN ISO 606, Stainless
MÄDLER
Drive Element
Roller Chains
Roller chain with fastening straps
Roller Chains with Bent Attachment
Powered by
CAD모델 선택
{maedler/antriebselemente/rollenketten/rollenketten_mit_befestigungslaschen/rollenketten_mit_winkellaschen/fvg_k1_s_wl_diniso606_rf.prj},{NB=0_10599301},{DINISONR=08 B-1},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Edelstahl},{MAT=Edelstahl 1.4301 (V2A)},{HW=* Die gekennzeichneten Maße sind nicht Bestandteil der DIN und können geringfügig abweichen.},{AUSF=Federverschlussglied K1 mit schmalen Winkellaschen, rostfrei},{EOB=0},{P=12.700},{H4=8.9},{D4=4.5},{F2=12.70},{G2=17.6},{B=9.5},{S=1.6},{B3=11.43},{GEW=11.2},{ARTNR1=10599302},{BB=23.2},{BD=4.45},{RD=8.51},{B1=7.75},{B2=11.30},{B4=17.0},{B7=3.9},{H3=10.92},{WF=0.80},{BDF=3.5},{TN=bo_fvg_m_s_e_wl_rf_08},{CTN=73151900},{PPATH=fvg_k1_s_wl_diniso606_rf_sbl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
LINA
BOM
DINISONR
DIN ISO-No.
ⁿ/ₐ
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HW
Note
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
P
p
[mm]
H4
h4
[mm]
D4
d4
[mm]
F2
f/2
[mm]
G2
G/2*
[mm]
B
B*
[mm]
S
s min.*
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
10199301
06 B-1**
10199301
Stainless steel
Stainless steel 1.4301 (A...
* The marked dimensions a...
Connecting Link K1 with S...
9.525
6.5
3.5
9.50
13.5
8.0
1.2
5.1
73151900
10599301
08 B-1
10599301
Stainless steel
Stainless steel 1.4301 (A...
* The marked dimensions a...
Connecting Link K1 with S...
12.700
8.9
4.5
12.70
17.6
9.5
1.6
11.2
73151900
10699301
10 B-1
10699301
Stainless steel
Stainless steel 1.4301 (A...
* The marked dimensions a...
Connecting Link K1 with S...
15.875
10.3
5.5
15.90
22.5
14.3
1.7
17.4
73151900
10799301
12 B-1
10799301
Stainless steel
Stainless steel 1.4301 (A...
* The marked dimensions a...
Connecting Link K1 with S...
19.050
13.5
6.6
19.05
26.5
16.0
1.8
23.0
73151900
10899301
16 B-1
10899301
Stainless steel
Stainless steel 1.4301 (A...
* The marked dimensions a...
Connecting Link K1 with S...
25.400
15.9
6.6
25.40
36.3
19.1
2.8
75.0
73151900
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청