Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
DINENISO7089-USCHEIBEN-STVZ - Washers DIN EN ISO 7089 (ex DIN 125 A), Steel zinc-plated
MÄDLER
Drive Element
Nuts, Bolts and Fasteners
Washers according DIN
Powered by
CAD모델 선택
{maedler/antriebselemente/muttern_schrauben_verbindungselemente/unterlegscheiben_und_scheiben/ulgsch_dineniso_7089_vz.prj},{NB=65316200},{ARTNR=65316200},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl verzinkt},{MAT=Stahl verzinkt},{G=M12},{D1=13.0},{D2=24},{S=2.5},{GEW=6.27},{GG=12},{CTN=73182200}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
G
for Thread
[mm]
D1
d1
[mm]
D2
d2
[mm]
S
s
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
65315300
65315300
Steel, zinc-plated
Steel, zinc-plated
M3
3.2
7
0.5
0.12
73182200
65315400
65315400
Steel, zinc-plated
Steel, zinc-plated
M4
4.3
9
0.7
0.27
73182200
65315500
65315500
Steel, zinc-plated
Steel, zinc-plated
M5
5.3
10
1.0
0.44
73182200
65315600
65315600
Steel, zinc-plated
Steel, zinc-plated
M6
6.4
12
1.6
1.00
73182200
65315800
65315800
Steel, zinc-plated
Steel, zinc-plated
M8
8.4
16
1.6
1.83
73182200
65316000
65316000
Steel, zinc-plated
Steel, zinc-plated
M10
10.5
20
2.0
3.57
73182200
65316200
65316200
Steel, zinc-plated
Steel, zinc-plated
M12
13.0
24
2.5
6.27
73182200
65316400
65316400
Steel, zinc-plated
Steel, zinc-plated
M14
15.0
28
2.5
8.62
73182200
65316600
65316600
Steel, zinc-plated
Steel, zinc-plated
M16
17.0
30
3.0
11.30
73182200
65316800
65316800
Steel, zinc-plated
Steel, zinc-plated
M18
19.0
34
3.0
14.70
73182200
65317000
65317000
Steel, zinc-plated
Steel, zinc-plated
M20
21.0
37
3.0
17.20
73182200
65317400
65317400
Steel, zinc-plated
Steel, zinc-plated
M24
25.0
44
4.0
32.30
73182200
65318000
65318000
Steel, zinc-plated
Steel, zinc-plated
M30
31.0
56
4.0
54.00
73182200
65318600
65318600
Steel, zinc-plated
Steel, zinc-plated
M36
37.0
66
5.0
92.00
73182200
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청