Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
DINENISO7089-USCHEIBEN-A2/A4 - Washers DIN EN ISO 7089 (ex DIN 125 A), Stainless
MÄDLER
Drive Element
Nuts, Bolts and Fasteners
Washers according DIN
Powered by
CAD모델 선택
{maedler/antriebselemente/muttern_schrauben_verbindungselemente/unterlegscheiben_und_scheiben/ulgsch_dineniso_7089_rf.prj},{NB=65399170},{ARTNR=65399170},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Edelstahl},{MAT=Edelstahl V2A},{G=M20},{D1=21.0},{D2=37},{S=3.0},{GEW=17.20},{GG=20},{CTN=73182200}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
G
for Thread
[mm]
D1
d1
[mm]
D2
d2
[mm]
S
s
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
65399154
65399154
Stainless steel
Stainless Steel V2A
M4
4.3
9
0.7
0.27
73182200
65399155
65399155
Stainless steel
Stainless Steel V2A
M5
5.3
10
1.0
0.44
73182200
65399156
65399156
Stainless steel
Stainless Steel V2A
M6
6.4
12
1.6
1.00
73182200
65399158
65399158
Stainless steel
Stainless Steel V2A
M8
8.4
16
1.6
1.83
73182200
65399160
65399160
Stainless steel
Stainless Steel V2A
M10
10.5
20
2.0
3.57
73182200
65399162
65399162
Stainless steel
Stainless Steel V2A
M12
13.0
24
2.5
6.27
73182200
65399164
65399164
Stainless steel
Stainless Steel V2A
M14
15.0
28
2.5
8.62
73182200
65399166
65399166
Stainless steel
Stainless Steel V2A
M16
17.0
30
3.0
11.30
73182200
65399168
65399168
Stainless steel
Stainless Steel V2A
M18
19.0
34
3.0
14.70
73182200
65399170
65399170
Stainless steel
Stainless Steel V2A
M20
21.0
37
3.0
17.20
73182200
65399174
65399174
Stainless steel
Stainless Steel V2A
M24
25.0
44
4.0
32.30
73182200
65399180
65399180
Stainless steel
Stainless Steel V2A
M30
31.0
56
4.0
54.00
73182200
65399186
65399186
Stainless steel
Stainless Steel V2A
M36
37.0
66
5.0
92.00
73182200
65399258
65399258
Stainless steel
Stainless Steel V4A
M8
8.4
16
1.6
1.83
73182200
65399260
65399260
Stainless steel
Stainless Steel V4A
M10
10.5
20
2.0
3.57
73182200
65399262
65399262
Stainless steel
Stainless Steel V4A
M12
13.0
24
2.5
6.27
73182200
65399266
65399266
Stainless steel
Stainless Steel V4A
M16
17.0
30
3.0
11.30
73182200
65399270
65399270
Stainless steel
Stainless Steel V4A
M20
21.0
37
3.0
17.20
73182200
65399274
65399274
Stainless steel
Stainless Steel V4A
M24
25.0
44
4.0
32.30
73182200
65399280
65399280
Stainless steel
Stainless Steel V4A
M30
31.0
56
4.0
54.00
73182200
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청