lietuvių
Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-SP-BOLZEN-STVZ - Bolts with Pinholes, Steel zinc-plated
MÄDLER
Drive Element
Nuts, Bolts and Fasteners
Safety elements
Powered by
CAD모델 선택
{maedler/antriebselemente/muttern_schrauben_verbindungselemente/sicherungselemente/splintbolzen_stvz.prj},{NB=63740018},{ARTNR=63740018},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl verzinkt},{MAT=Stahl 1.0044 (St44-2), verzinkt},{D1=18},{D2=25},{D3=5.0},{L1=50},{L2=43.5},{K=3.5},{ZK=1.5},{Z=1.5},{GEW=104.0},{CTN=84879059}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
D1
d1 - h11
[mm]
D2
d2 - h14
[mm]
D3
d3 - H14
[mm]
L1
l1 - js15
[mm]
L2
l2 +0.5
[mm]
K
k - js14
[mm]
ZK
zk
[mm]
Z
z
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
63740004
63740004
Steel, zinc-plated
Steel 1.0044 (AISI 1020),...
4
6
1.0
12
10.0
1.0
0.5
0.8
1.3
84879059
63740005
63740005
Steel, zinc-plated
Steel 1.0044 (AISI 1020),...
5
8
1.0
15
12.3
1.5
0.5
0.8
2.6
84879059
63740006
63740006
Steel, zinc-plated
Steel 1.0044 (AISI 1020),...
6
9
1.6
18
15.3
1.5
0.5
1.0
4.6
84879059
63740008
63740008
Steel, zinc-plated
Steel 1.0044 (AISI 1020),...
8
12
2.0
23
19.5
2.0
1.0
1.0
10.0
84879059
63740010
63740010
Steel, zinc-plated
Steel 1.0044 (AISI 1020),...
10
14
3.2
29
24.5
2.0
1.0
1.5
19.0
84879059
63740012
63740012
Steel, zinc-plated
Steel 1.0044 (AISI 1020),...
12
17
4.0
35
29.5
3.0
1.5
1.5
34.0
84879059
63740014
63740014
Steel, zinc-plated
Steel 1.0044 (AISI 1020),...
14
19
4.0
40
32.5
3.0
1.5
1.5
53.0
84879059
63740016
63740016
Steel, zinc-plated
Steel 1.0044 (AISI 1020),...
16
20
4.0
45
38.2
3.5
1.5
1.5
72.0
84879059
63740018
63740018
Steel, zinc-plated
Steel 1.0044 (AISI 1020),...
18
25
5.0
50
43.5
3.5
1.5
1.5
104.0
84879059
63740020
63740020
Steel, zinc-plated
Steel 1.0044 (AISI 1020),...
20
28
5.0
53
47.0
4.0
2.0
1.5
139.0
84879059
63740025
63740025
Steel, zinc-plated
Steel 1.0044 (AISI 1020),...
25
34
6.3
67
59.0
5.5
3.0
1.5
266.0
84879059
63740028
63740028
Steel, zinc-plated
Steel 1.0044 (AISI 1020),...
28
34
6.3
72
63.2
5.5
3.0
2.0
361.0
84879059
63740030
63740030
Steel, zinc-plated
Steel 1.0044 (AISI 1020),...
30
36
6.3
67
59.0
5.5
3.0
2.0
383.0
84879059
63740031
63740031
Steel, zinc-plated
Steel 1.0044 (AISI 1020),...
30
36
6.3
77
68.2
5.5
3.0
2.0
428.0
84879059
63740035
63740035
Steel, zinc-plated
Steel 1.0044 (AISI 1020),...
35
45
8.0
87
76.5
7.0
3.0
2.0
677.0
84879059
63740040
63740040
Steel, zinc-plated
Steel 1.0044 (AISI 1020),...
40
48
8.0
100
90.0
6.0
3.0
5.0
1035.0
84879059
63740042
63740042
Steel, zinc-plated
Steel 1.0044 (AISI 1020),...
42
48
8.0
100
90.0
7.0
3.0
5.0
1151.0
84879059
63740050
63740050
Steel, zinc-plated
Steel 1.0044 (AISI 1020),...
50
58
10.0
115
103.0
7.0
3.0
6.0
1846.0
84879059
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청