Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
ISO 7379-PASSSCHRAUBE-STBR - Socket Shoulder Screws similar ISO 7379, Steel
MÄDLER
Drive Element
Nuts, Bolts and Fasteners
Screws, Nuts and Pins
Powered by
CAD모델 선택
{maedler/antriebselemente/muttern_schrauben_verbindungselemente/schrauben_muttern_stifte/passschraube_7379_st.prj},{NB=619710040},{ARTNR=619710040},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl brüniert},{MAT=Stahl brüniert},{DS=10},{L=40},{D=M8},{B=13.0},{DK=16},{K=7.0},{S=5.0},{GEW=37.00},{DD=8},{DG1=9.42},{R1=0.600},{DA1=11.2},{G1=2.500},{W1=45},{DG2=6.03},{R2=0.64},{DA2=8.00},{G2=3.10},{W2=30},{TSW=4.2},{CTN=73181568}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
DS
ds - f9
[mm]
L
l ±0,25
[mm]
D
d
[mm]
B
b
[mm]
DK
dk
[mm]
K
k
[mm]
S
s
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
619704004
619704004
Steel, black oxide finish
Steel, black oxide finish
4
4
M3
7.0
7
3.0
2.0
1.38
73181568
619704005
619704005
Steel, black oxide finish
Steel, black oxide finish
4
5
M3
7.0
7
3.0
2.0
1.48
73181568
619704006
619704006
Steel, black oxide finish
Steel, black oxide finish
4
6
M3
7.0
7
3.0
2.0
1.58
73181568
619704008
619704008
Steel, black oxide finish
Steel, black oxide finish
4
8
M3
7.0
7
3.0
2.0
1.78
73181568
619704010
619704010
Steel, black oxide finish
Steel, black oxide finish
4
10
M3
7.0
7
3.0
2.0
1.97
73181568
619704012
619704012
Steel, black oxide finish
Steel, black oxide finish
4
12
M3
7.0
7
3.0
2.0
2.17
73181568
619704016
619704016
Steel, black oxide finish
Steel, black oxide finish
4
16
M3
7.0
7
3.0
2.0
2.56
73181568
619704020
619704020
Steel, black oxide finish
Steel, black oxide finish
4
20
M3
7.0
7
3.0
2.0
2.96
73181568
619704025
619704025
Steel, black oxide finish
Steel, black oxide finish
4
25
M3
7.0
7
3.0
2.0
3.45
73181568
619704030
619704030
Steel, black oxide finish
Steel, black oxide finish
4
30
M3
7.0
7
3.0
2.0
3.95
73181568
619705005
619705005
Steel, black oxide finish
Steel, black oxide finish
5
5
M4
8.0
9
4.0
2.5
2.62
73181568
619705006
619705006
Steel, black oxide finish
Steel, black oxide finish
5
6
M4
8.0
9
4.0
2.5
2.77
73181568
619705008
619705008
Steel, black oxide finish
Steel, black oxide finish
5
8
M4
8.0
9
4.0
2.5
3.08
73181568
619705010
619705010
Steel, black oxide finish
Steel, black oxide finish
5
10
M4
8.0
9
4.0
2.5
3.39
73181568
619705012
619705012
Steel, black oxide finish
Steel, black oxide finish
5
12
M4
8.0
9
4.0
2.5
3.70
73181568
619705016
619705016
Steel, black oxide finish
Steel, black oxide finish
5
16
M4
8.0
9
4.0
2.5
4.32
73181568
619705020
619705020
Steel, black oxide finish
Steel, black oxide finish
5
20
M4
8.0
9
4.0
2.5
4.93
73181568
619705025
619705025
Steel, black oxide finish
Steel, black oxide finish
5
25
M4
8.0
9
4.0
2.5
5.70
73181568
619705030
619705030
Steel, black oxide finish
Steel, black oxide finish
5
30
M4
8.0
9
4.0
2.5
6.47
73181568
619705040
619705040
Steel, black oxide finish
Steel, black oxide finish
5
40
M4
8.0
9
4.0
2.5
8.02
73181568
619706010
619706010
Steel, black oxide finish
Steel, black oxide finish
6
10
M5
9.5
10
4.5
3.0
5.33
73181568
619706012
619706012
Steel, black oxide finish
Steel, black oxide finish
6
12
M5
9.5
10
4.5
3.0
5.77
73181568
619706016
619706016
Steel, black oxide finish
Steel, black oxide finish
6
16
M5
9.5
10
4.5
3.0
6.66
73181568
619706020
619706020
Steel, black oxide finish
Steel, black oxide finish
6
20
M5
9.5
10
4.5
3.0
7.55
73181568
619706025
619706025
Steel, black oxide finish
Steel, black oxide finish
6
25
M5
9.5
10
4.5
3.0
8.66
73181568
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청