lietuvių
Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-RAENDELHOHLSCHR-421 - Knurled Thumb Screws 421
MÄDLER
Drive Element
Nuts, Bolts and Fasteners
Knurled Nuts and Knurled Thumb Screws
Powered by
CAD모델 선택
{maedler/antriebselemente/muttern_schrauben_verbindungselemente/raendelmuttern_und_schrauben/raendelhohlschr_421.prj},{NB=65379400},{ARTNR=65379400},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Kunststoff schwarz},{MAT=Kopf: Kunststoff Thermoplast (Polyamid), schwarz, glänzend, Gewindestift: Stahl verzinkt, blau chromatiert},{D1=M10},{L=20},{D2=15},{D3=18},{D4=36},{H=22.5},{K=12.5},{GEW=30},{DD1=10},{CTN=39263000}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
D1
d1
[mm]
L
Length l
[mm]
D2
d2
[mm]
D3
d3
[mm]
D4
d4
[mm]
H
h
[mm]
K
k
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
65377000
65377000
Plastic black
Head: Plastic thermoplast...
M4
10
9
12
19
14.0
8.0
6
39263000
65377200
65377200
Plastic black
Head: Plastic thermoplast...
M4
15
9
12
19
14.0
8.0
6
39263000
65377400
65377400
Plastic black
Head: Plastic thermoplast...
M4
20
9
12
19
14.0
8.0
6
39263000
65377500
65377500
Plastic black
Head: Plastic thermoplast...
M4
30
9
12
19
14.0
8.0
7
39263000
65377600
65377600
Plastic black
Head: Plastic thermoplast...
M5
10
9
12
19
14.0
8.0
7
39263000
65377800
65377800
Plastic black
Head: Plastic thermoplast...
M5
15
9
12
19
14.0
8.0
7
39263000
65378000
65378000
Plastic black
Head: Plastic thermoplast...
M5
20
9
12
19
14.0
8.0
7
39263000
65378100
65378100
Plastic black
Head: Plastic thermoplast...
M5
25
11
14
24
16.5
9.5
8
39263000
65378200
65378200
Plastic black
Head: Plastic thermoplast...
M6
16
11
14
24
16.5
9.5
8
39263000
65378400
65378400
Plastic black
Head: Plastic thermoplast...
M6
20
11
14
24
16.5
9.5
12
39263000
65378600
65378600
Plastic black
Head: Plastic thermoplast...
M6
25
11
14
24
16.5
9.5
13
39263000
65378700
65378700
Plastic black
Head: Plastic thermoplast...
M6
30
11
14
24
16.5
9.5
15
39263000
65378800
65378800
Plastic black
Head: Plastic thermoplast...
M8
16
13
16
30
19.5
11.0
17
39263000
65379000
65379000
Plastic black
Head: Plastic thermoplast...
M8
20
13
16
30
19.5
11.0
18
39263000
65379200
65379200
Plastic black
Head: Plastic thermoplast...
M8
30
13
16
30
19.5
11.0
24
39263000
65379300
65379300
Plastic black
Head: Plastic thermoplast...
M8
40
13
16
30
19.5
11.0
27
39263000
65379400
65379400
Plastic black
Head: Plastic thermoplast...
M10
20
15
18
36
22.5
12.5
30
39263000
65379500
65379500
Plastic black
Head: Plastic thermoplast...
M10
25
15
18
36
22.5
12.5
33
39263000
65379600
65379600
Plastic black
Head: Plastic thermoplast...
M10
30
15
18
36
22.5
12.5
35
39263000
65379800
65379800
Plastic black
Head: Plastic thermoplast...
M10
40
15
18
36
22.5
12.5
40
39263000
65399776
65399776
Plastic black
Head: Plastic thermoplast...
M5
10
9
12
19
14.0
8.0
7
39263000
65399778
65399778
Plastic black
Head: Plastic thermoplast...
M5
15
9
12
19
14.0
8.0
7
39263000
65399780
65399780
Plastic black
Head: Plastic thermoplast...
M5
20
9
12
19
14.0
8.0
7
39263000
65399781
65399781
Plastic black
Head: Plastic thermoplast...
M5
25
11
14
24
16.5
9.5
8
39263000
65399782
65399782
Plastic black
Head: Plastic thermoplast...
M6
16
11
14
24
16.5
9.5
8
39263000
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청