lietuvių
Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-WB-GW-ISO-3-AL - Precision Shaft Blocks GW, ISO Series 3, Material Aluminium
MÄDLER
Drive Element
Linear Motion
Shaft Blocks
Powered by
CAD모델 선택
{maedler/antriebselemente/lineartechnik/wellenboecke/wb_gw_iso3.prj},{NB=64642000},{ARTNR=64642000},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Aluminium},{MAT=Gehäuse: Aluminiumdruckguss, Schraube: Stahl schwarz},{AUSF=Leichte Ausführung, passend für Linearlagereinheiten der ISO-Reihe 3},{DA=20},{A=20},{H1=25},{H2=8.0},{H=43.5},{J=45},{J2=58},{J3=10.0},{L=70},{L1=35.0},{N=5.3},{N2=5.3},{GEW=65},{BG=37.0},{BGA=37.000},{H5B=38.000},{BBG=10.000},{OKS=4.790},{DK=6.000},{K=4.000},{DKL=20.000},{DKO=7.000},{DKS=6.200},{DGS=3.700},{DKST=4.600},{GW=4.000},{AGW=14.500},{GWT=16.000},{S=1.000},{AS=7.000},{W=55.000},{AW=17.500},{STG=6.660},{SW=3.000},{SWT=2.000},{WO=126.610},{PPATH=wb_gw_iso3_sbl.prj},{CTN=84879090}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
DA
da
[mm]
A
[mm]
H1
H1 ±0.02
[mm]
H2
[mm]
H
[mm]
J
[mm]
J2
[mm]
J3
[mm]
L
[mm]
L1
[mm]
N
[mm]
N2
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
64640800
64640800
Aluminium
Housing: die-cast alumini...
Light Design, matching li...
8
10
15
5.5
25.0
25
35
5.0
45
22.5
4.3
2.7
12
84879090
64641200
64641200
Aluminium
Housing: die-cast alumini...
Light Design, matching li...
12
12
20
6.0
32.5
32
42
6.0
52
26.0
5.3
3.2
23
84879090
64641600
64641600
Aluminium
Housing: die-cast alumini...
Light Design, matching li...
16
15
20
7.0
35.5
40
46
7.5
56
28.0
5.3
4.3
34
84879090
64642000
64642000
Aluminium
Housing: die-cast alumini...
Light Design, matching li...
20
20
25
8.0
43.5
45
58
10.0
70
35.0
5.3
5.3
65
84879090
64642500
64642500
Aluminium
Housing: die-cast alumini...
Light Design, matching li...
25
28
30
10.0
53.0
60
68
16.0
80
40.0
6.4
6.4
140
84879090
64643000
64643000
Aluminium
Housing: die-cast alumini...
Light Design, matching li...
30
30
35
10.0
63.0
68
76
18.0
88
44.0
8.4
6.4
200
84879090
64644000
64644000
Aluminium
Housing: die-cast alumini...
Light Design, matching li...
40
36
45
12.0
81.0
86
94
22.0
108
54.0
10.5
8.4
470
84879090
64645000
64645000
Aluminium
Housing: die-cast alumini...
Light Design, matching li...
50
49
50
14.0
92.5
108
116
30.0
135
67.5
10.5
10.5
680
84879090
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청