lietuvių
Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-KGT-3/KGT-3-O - Tandem Linear-Bearing Units KGT-3 / KGT-3-O ISO Series 3, with two Premium Linear Bearings of Closed or Open Design
MÄDLER
Drive Element
Linear Motion
ISO-Series 3
Linear Bearing Units ISO-Series 3
Powered by
CAD모델 선택
{maedler/antriebselemente/lineartechnik/iso-serie_3/linearlagereinheiten_iso_3/kgt-3_u_3-0.prj},{NB=64685000},{ARTNR=64685000},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Aluminium},{MAT=Gehäuse: Stranggepresstes Aluminium, Linearlager: Kunststoff, mit Kugeln und Laufbahnsegmenten aus gehärtetem Stahl},{AUSF=ISO-Reihe 3 in Premium-Qualität, geschlossen, mit selbsttätigem Fluchtungsfehlerausgleich und Doppellippendichtungen},{FW=50},{A=224},{C=100},{DA=75},{H=50},{H1=99.5},{H2=81.0},{H3=34},{J=100},{J1=125},{L=130},{N=13.0},{NI=M16},{E=-},{WINKELA=-},{TZD=18300},{TZS=14000},{GEW=5920},{NNI=16},{N2=20},{EE=0.0},{WINKELAA=0},{CTN=84832000},{TYP=0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
FW
Fw
[mm]
A
[mm]
C
[mm]
DA
Da
[mm]
H
H ±0.02
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
J
[mm]
J1
[mm]
L
[mm]
N
[mm]
NI
NI* - When mounting from the bottom side choose the next smaller screw size
[mm]
E
[mm]
WINKELA
α
[Grad]
TZD
Load Rating dyn. C
[N]
TZS
Load Rating stat. C0
[N]
GEW
Weight
[g]
WINKELAA
α
[Grad]
CTN
Customs tariff number
ⁿ/ₐ
64681200
64681200
Aluminium
Gehäuse: Stranggepresstes...
ISO Series 3 from premium...
12
76
32
22
18
35.0
27.0
13
30
40
42
5.3
M6
-
-
1760
1630
236
0
84832000
64681600
64681600
Aluminium
Gehäuse: Stranggepresstes...
ISO Series 3 from premium...
16
84
36
26
22
41.5
33.0
13
36
45
50
5.3
M6
-
-
2160
1730
372
0
84832000
64682000
64682000
Aluminium
Gehäuse: Stranggepresstes...
ISO Series 3 from premium...
20
104
45
32
25
49.5
39.5
18
45
55
60
6.4
M8
-
-
3200
2750
670
0
84832000
64682500
64682500
Aluminium
Gehäuse: Stranggepresstes...
ISO Series 3 from premium...
25
130
58
40
30
59.5
47.0
22
54
70
74
8.4
M10
-
-
4750
4150
1236
0
84832000
64683000
64683000
Aluminium
Gehäuse: Stranggepresstes...
ISO Series 3 from premium...
30
152
68
47
35
69.5
55.0
26
62
85
84
10.5
M12
-
-
7500
6550
1870
0
84832000
64684000
64684000
Aluminium
Gehäuse: Stranggepresstes...
ISO Series 3 from premium...
40
176
80
62
45
89.5
71.0
34
80
100
108
13.0
M16
-
-
12700
10400
3550
0
84832000
64685000
64685000
Aluminium
Gehäuse: Stranggepresstes...
ISO Series 3 from premium...
50
224
100
75
50
99.5
81.0
34
100
125
130
13.0
M16
-
-
18300
14000
5920
0
84832000
64681201
64681201
Aluminium
Gehäuse: Stranggepresstes...
ISO Series 3 from premium...
12
76
32
22
18
29.0
23.5
13
30
40
42
5.3
M6
7.6
78
1760
1630
178
78
84832000
64681601
64681601
Aluminium
Gehäuse: Stranggepresstes...
ISO Series 3 from premium...
16
84
36
26
22
35.0
28.0
13
36
45
50
5.3
M6
10.4
78
2160
1730
284
78
84832000
64682001
64682001
Aluminium
Gehäuse: Stranggepresstes...
ISO Series 3 from premium...
20
104
45
32
25
42.0
33.5
18
45
55
60
6.4
M8
10.8
60
3200
2750
620
60
84832000
64682501
64682501
Aluminium
Gehäuse: Stranggepresstes...
ISO Series 3 from premium...
25
130
58
40
30
51.0
40.0
22
54
70
74
8.4
M10
13.2
60
4750
4150
966
60
84832000
64683001
64683001
Aluminium
Gehäuse: Stranggepresstes...
ISO Series 3 from premium...
30
152
68
47
35
60.0
46.5
26
62
85
84
10.5
M12
14.2
50
7500
6550
1490
50
84832000
64684001
64684001
Aluminium
Gehäuse: Stranggepresstes...
ISO Series 3 from premium...
40
176
80
62
45
77.0
61.0
34
80
100
108
13.0
M16
18.7
50
12700
10400
2810
50
84832000
64685001
64685001
Aluminium
Gehäuse: Stranggepresstes...
ISO Series 3 from premium...
50
224
100
75
50
88.0
72.0
34
100
125
130
13.0
M16
23.6
50
18300
14000
4830
50
84832000
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청