lietuvių
Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-LKLE-KG-1-RF - Linear Bearings Units KG-1 ISO Series 1, with a Premium-Linear Bearing, Stainless
MÄDLER
Drive Element
Linear Motion
ISO-Series 1
Linear Bearing Units ISO-Series 1
Powered by
CAD모델 선택
{maedler/antriebselemente/lineartechnik/iso-serie_1/linearlagereinheiten_iso_1/lkle_kg-1_rf.prj},{NB=64699550},{ARTNR=64699550},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Aluminium},{MAT=Gehäuse: Aluminium, Linearlager: Kunststoff, mit Kugeln und Laufbahnplatten aus rostfreien gehärtetem Stahl},{HW=-},{AUSF=ISO-Reihe 1 in Premium-Qualität, geschlossen, mit Deckscheiben},{FW=50},{A=70},{DA=62},{H=47},{H1=92.0},{H2=46},{H3=26},{L=103},{J=82},{N=10.5},{NI=M12},{TZD=5699},{TZS=5796},{GEW=1190},{ARTNR1=64699850},{NL=12},{SDM=18.0},{H4=72.5},{B1=63.5},{L1=9},{H5=28.0},{SD=4},{SDL=4.5},{SDB=6},{SH=6},{TN=g_kg-1_rf_50_ds},{TYP=2},{PPATH=lkle_kg-1_st_rf_eco_sbl.prj},{CTN=84833032}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HW
Note
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
FW
Fw
[mm]
A
[mm]
DA
Da
[mm]
H
H ±0.02
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
L
[mm]
J
[mm]
N
[mm]
NI
NI* - When mounting from the bottom side choose the next smaller screw size
[mm]
TZD
Load Rating dyn. C
[N]
TZS
Load Rating stat. C0
[N]
GEW
Weight
[g]
ARTNR1
Spare Linear Bearings with shields or seals
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
64699506
64699506
Aluminium
Housing: Aluminium, Linea...
Dimension A, H, H1 and J ...
ISO Series 1 from premium...
6
22
12
13
27.0
13
9
32
23
3.0
M4
275
248
50
64699806
84833032
64699508
64699508
Aluminium
Housing: Aluminium, Linea...
Dimension H and J not in ...
ISO Series 1 from premium...
8
24
15
14
27.0
13
9
32
23
3.4
M4
402
327
50
64699808
84833032
64699510
64699510
Aluminium
Housing: Aluminium, Linea...
Dimension H1, L and J not...
ISO Series 1 from premium...
10
26
17
16
33.0
16
11
40
29
4.3
M5
480
382
80
64699810
84833032
64699512
64699512
Aluminium
Housing: Aluminium, Linea...
-
ISO Series 1 from premium...
12
28
19
17
33.0
16
11
40
29
4.3
M5
570
469
90
64699812
84833032
64699514
64699514
Aluminium
Housing: Aluminium, Linea...
-
ISO Series 1 from premium...
14
28
21
17
36.5
18
11
43
34
4.3
M5
582
488
100
64699814
84833032
64699516
64699516
Aluminium
Housing: Aluminium, Linea...
-
ISO Series 1 from premium...
16
30
24
19
38.0
18
11
45
34
4.3
M5
763
580
100
64699816
84833032
64699520
64699520
Aluminium
Housing: Aluminium, Linea...
-
ISO Series 1 from premium...
20
30
28
23
45.0
22
13
53
40
5.3
M6
951
736
140
64699820
84833032
64699525
64699525
Aluminium
Housing: Aluminium, Linea...
-
ISO Series 1 from premium...
25
40
35
27
54.0
26
18
62
48
6.6
M8
1738
1435
250
64699825
84833032
64699530
64699530
Aluminium
Housing: Aluminium, Linea...
-
ISO Series 1 from premium...
30
50
40
30
60.0
29
18
67
53
6.6
M8
2583
2484
370
64699830
84833032
64699540
64699540
Aluminium
Housing: Aluminium, Linea...
-
ISO Series 1 from premium...
40
60
52
39
76.0
38
22
87
69
8.4
M10
4510
4140
740
64699840
84833032
64699550
64699550
Aluminium
Housing: Aluminium, Linea...
-
ISO Series 1 from premium...
50
70
62
47
92.0
46
26
103
82
10.5
M12
5699
5796
1190
64699850
84833032
64699606
64699606
Aluminium
Housing: Aluminium, Linea...
Dimension A, H, H1 and J ...
ISO Series 1 from premium...
6
22
12
13
27.0
13
9
32
23
3.4
M4
275
248
50
64699906
84833032
64699608
64699608
Aluminium
Housing: Aluminium, Linea...
Dimension H and J not in ...
ISO Series 1 from premium...
8
24
15
14
27.0
13
9
32
23
3.4
M4
402
327
50
64699908
84833032
64699610
64699610
Aluminium
Housing: Aluminium, Linea...
Dimension H1, L and J not...
ISO Series 1 from premium...
10
26
17
16
33.0
16
11
40
29
4.3
M5
480
382
80
64699910
84833032
64699612
64699612
Aluminium
Housing: Aluminium, Linea...
-
ISO Series 1 from premium...
12
28
19
17
33.0
16
11
40
29
4.3
M5
570
469
90
64699912
84833032
64699614
64699614
Aluminium
Housing: Aluminium, Linea...
-
ISO Series 1 from premium...
14
28
21
17
36.5
18
11
43
34
4.3
M5
582
488
100
64699914
84833032
64699616
64699616
Aluminium
Housing: Aluminium, Linea...
-
ISO Series 1 from premium...
16
30
24
19
38.0
18
11
45
34
4.3
M5
763
580
100
64699916
84833032
64699620
64699620
Aluminium
Housing: Aluminium, Linea...
-
ISO Series 1 from premium...
20
30
28
23
45.0
22
13
53
40
5.3
M6
951
736
140
64699920
84833032
64699625
64699625
Aluminium
Housing: Aluminium, Linea...
-
ISO Series 1 from premium...
25
40
35
27
54.0
26
18
62
48
6.6
M8
1738
1435
250
64699925
84833032
64699630
64699630
Aluminium
Housing: Aluminium, Linea...
-
ISO Series 1 from premium...
30
50
40
30
60.0
29
18
67
53
6.6
M8
2583
2484
370
64699930
84833032
64699640
64699640
Aluminium
Housing: Aluminium, Linea...
-
ISO Series 1 from premium...
40
60
52
39
76.0
38
22
87
69
8.4
M10
4510
4140
740
64699940
84833032
64699650
64699650
Aluminium
Housing: Aluminium, Linea...
-
ISO Series 1 from premium...
50
70
62
47
92.0
46
26
103
82
10.5
M12
5699
5796
1190
64699950
84833032
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청