Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-STLGE-FK-BR - Flange Bearing Units FK, for Fixed Side, black oxide finished
MÄDLER
Drive Element
Bearings, Freewheels and Roller Bearings
Fixed- and Support Bearing Units
Powered by
CAD모델 선택
{maedler/antriebselemente/lager_freilaeufe_waelzlager/fest_und_loslagereinheiten/sle_festls_fk06-fk30_br.prj},{NB=64200512-FK 12-0},{ARTNR=64200512},{TYP=FK 12},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl brüniert},{MAT=Gehäuse: Stahl brüniert, Schrägkugellager: Wälzlagerstahl, mit Dichtungen, Feststellmutter und Distanzbuchsen: Stahl brüniert},{METHODE=0},{D=12},{L=27},{H=10},{F=17},{E=29.5},{DD=36},{A=54},{LK=44},{B=44},{L1=7.5},{T1=5.0},{L2=8.5},{T2=6.0},{D4=4.5},{D5=8.0},{T=4.0},{SW=19},{GEW=0.22},{D6=28},{LB=8},{D7=24},{D8=1.5},{D9=0.0},{LK2=0.0},{GE=4},{GET=3.8},{GABM=6},{VKGE=33},{AF=5.0},{TS=2.4},{DKH=2.3},{UEBA=0.5},{UEBB=5.4},{L7=5.5},{BL=1.0},{TN=geh_br_fk12},{PPATH=sle_fls_fk_br_sbl.prj},{CTN=84832000}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
TYP
Type
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
D
d
[mm]
L
[mm]
H
[mm]
F
[mm]
E
[mm]
DD
D - g6
[mm]
A
[mm]
LK
Lk
[mm]
B
[mm]
L1
[mm]
T1
[mm]
L2
[mm]
T2
[mm]
D4
d4
[mm]
D5
d5
[mm]
T
t
[mm]
SW
[mm]
GEW
Weight
[kg]
CTN
Customs tariff number
ⁿ/ₐ
64200506
64200506
FK 06
Steel, black oxide finish
Housing: Steel, black oxi...
6
20
7
13
22.0
22
36
28
28
5.5
3.5
6.5
4.5
3.4
6.0
3.3
12
0.08
84832000
64200508
64200508
FK 08
Steel, black oxide finish
Housing: Steel, black oxi...
8
23
9
14
26.0
28
43
35
35
7.0
4.0
8.0
5.0
3.4
6.0
3.3
14
0.15
84832000
64200510
64200510
FK 10
Steel, black oxide finish
Housing: Steel, black oxi...
10
27
10
17
29.5
34
52
42
42
7.5
5.0
8.5
6.0
4.5
8.0
4.0
16
0.21
84832000
64200512
64200512
FK 12
Steel, black oxide finish
Housing: Steel, black oxi...
12
27
10
17
29.5
36
54
44
44
7.5
5.0
8.5
6.0
4.5
8.0
4.0
19
0.22
84832000
64200515
64200515
FK 15
Steel, black oxide finish
Housing: Steel, black oxi...
15
32
15
17
36.0
40
63
50
52
10.0
6.0
12.0
8.0
5.5
9.5
6.0
22
0.39
84832000
64200517
64200517
FK 17
Steel, black oxide finish
Housing: Steel, black oxi...
17
45
22
23
47.0
50
77
62
61
11.0
9.0
14.0
12.0
6.6
11.0
10.0
24
0.85
84832000
64200520
64200520
FK 20
Steel, black oxide finish
Housing: Steel, black oxi...
20
52
22
30
50.0
57
85
70
68
8.0
10.0
12.0
14.0
6.5
11.0
10.0
30
1.09
84832000
64200525
64200525
FK 25
Steel, black oxide finish
Housing: Steel, black oxi...
25
57
27
30
60.0
63
98
80
79
13.0
10.0
20.0
17.0
9.0
15.0
13.0
35
1.49
84832000
64200530
64200530
FK 30
Steel, black oxide finish
Housing: Steel, black oxi...
30
62
30
32
61.0
75
117
95
93
11.0
12.0
17.0
18.0
11.0
17.5
15.0
40
2.32
84832000
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청