Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-ZKR-STRD-92A-GELB - Spiders for Elastic Couplings, Standard Type, 92° Shore A, Material Polyurethane, yellow
MÄDLER
Drive Element
Couplings
Elastic Couplings
Powered by
CAD모델 선택
{maedler/antriebselemente/kupplungen/elastische_kupplungen/zahnkranz_standard_92.prj},{NB=60509238},{ARTNR=60509238},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Kunststoff gelb},{MAT=Polyurethan, Shorehärte 92°A (weich), gelb},{BG=38},{AD=80},{ZZ=8},{DMN=190.0},{DMM=380.0},{DMW=49.0},{TKN=3.2},{TKM=5},{GEW=58.0},{D1=38.0},{D2=64.00},{D3=54.0},{D4=44.0},{D5=80},{D6=38},{D7=6.0},{L1=18},{L2=2.10},{L3=13.51},{Z=8},{W1=45},{W2=22.5},{T1=0.28},{T2=0.40},{T3=0.42},{RA=32},{RB=1.5},{TN=ring_92_38},{XB1=0.0},{XB2=0.0},{XB3=0.00},{XB4=0.00},{XD1=0.0},{XB5=0.0},{LL2=0.0},{L4=0.000},{L5=0.000},{L6=0.000},{R=0.00},{CTN=39269097}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
BG
Size
ⁿ/ₐ
AD
Outer-Ø
[mm]
ZZ
Number of teeth
ⁿ/ₐ
DMN
Nominal torque
[Nm]
DMM
max. Torque
[Nm]
DMW
Alternating torque
[Nm]
TKN
Torsional angle TKN / Nominal torque
[Grad]
TKM
Torsional angle TK max./ Peak torque
[Grad]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
60519207_1
60519207_1
Plastic yellow
Polyurethane, Shore hardn...
7
14
4
1.1
2.2
0.3
1.3
2
0.7
39269097
60519209_2
60519209_2
Plastic yellow
Polyurethane, Shore hardn...
9
20
4
2.9
5.9
0.8
1.3
2
1.8
39269097
60509214
60509214
Plastic yellow
Polyurethane, Shore hardn...
14
30
4
7.5
15.0
2.0
6.4
10
5.0
39269097
60509219
60509219
Plastic yellow
Polyurethane, Shore hardn...
19
40
6
10.0
20.0
2.6
3.2
5
7.0
39269097
60509224
60509224
Plastic yellow
Polyurethane, Shore hardn...
24
55
8
35.0
70.0
9.1
3.2
5
22.0
39269097
60509228
60509228
Plastic yellow
Polyurethane, Shore hardn...
28
65
8
95.0
190.0
25.0
3.2
5
32.0
39269097
60509238
60509238
Plastic yellow
Polyurethane, Shore hardn...
38
80
8
190.0
380.0
49.0
3.2
5
58.0
39269097
60509242
60509242
Plastic yellow
Polyurethane, Shore hardn...
42
95
8
265.0
530.0
69.0
3.2
5
70.0
39269097
60509248
60509248
Plastic yellow
Polyurethane, Shore hardn...
48
105
8
310.0
620.0
81.0
3.2
5
98.0
39269097
60509255
60509255
Plastic yellow
Polyurethane, Shore hardn...
55
120
8
410.0
820.0
107.0
3.2
5
120.0
39269097
60509265
60509265
Plastic yellow
Polyurethane, Shore hardn...
65
135
8
625.0
1250.0
163.0
3.2
5
210.0
39269097
60509275
60509275
Plastic yellow
Polyurethane, Shore hardn...
75
160
10
1280.0
2560.0
333.0
3.2
5
340.0
39269097
60509290
60509290
Plastic yellow
Polyurethane, Shore hardn...
90
200
10
2400.0
4800.0
624.0
3.2
5
700.0
39269097
60509295
60509295
Plastic yellow
Polyurethane, Shore hardn...
100
225
10
3300.0
6600.0
858.0
3.2
5
900.0
39269097
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청