Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-ZKR-STRD-64D-GRUEN - Spiders for Elastic Couplings, Standard Type, 64° Shore D, Material Polyurethane, green
MÄDLER
Drive Element
Couplings
Elastic Couplings
Powered by
CAD모델 선택
{maedler/antriebselemente/kupplungen/elastische_kupplungen/zahnkranz_standard_64.prj},{NB=60506442},{ARTNR=60506442},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Kunststoff grün},{MAT=Polyurethan, Shorehärte 64ºD (hart), grün},{BG=42},{AD=95},{ZZ=8},{DMN=560},{DMM=1120},{DMW=146.0},{TKN=2.5},{TKM=3.6},{GEW=70},{D1=45.0},{D2=76.00},{D3=60.0},{D4=53.0},{D5=95},{D6=46},{D7=6.0},{L1=20},{L2=2.00},{L3=15.92},{Z=8},{W1=45},{W2=22.5},{T1=0.28},{T2=0.40},{T3=0.42},{RA=36},{RB=1.5},{TN=ring_64_42},{XB1=0.0},{XB2=0.0},{XB3=0.00},{XB4=0.00},{XD1=0.0},{XB5=0.0},{LL2=MIN},{L4=MIN},{L5=MIN},{L6=MIN},{R=MIN},{CTN=84839089}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
BG
Size
ⁿ/ₐ
AD
Outer-Ø
[mm]
ZZ
Number of teeth
ⁿ/ₐ
DMN
Nominal torque
[Nm]
DMM
max. Torque
[Nm]
DMW
Alternating torque
[Nm]
TKN
Torsional angle TKN / Nominal torque
[Grad]
TKM
Torsional angle TK max./ Peak torque
[Grad]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
60506414
60506414
Plastic green
Polyurethane, shore hardn...
14
30
4
16
32
4.2
4.5
7.0
5
84839089
60506419
60506419
Plastic green
Polyurethane, shore hardn...
19
40
6
21
42
5.5
2.5
3.6
7
84839089
60506424
60506424
Plastic green
Polyurethane, shore hardn...
24
55
8
75
150
19.5
2.5
3.6
22
84839089
60506428
60506428
Plastic green
Polyurethane, shore hardn...
28
65
8
200
400
52.0
2.5
3.6
32
84839089
60506438
60506438
Plastic green
Polyurethane, shore hardn...
38
80
8
405
810
105.0
2.5
3.6
58
84839089
60506442
60506442
Plastic green
Polyurethane, shore hardn...
42
95
8
560
1120
146.0
2.5
3.6
70
84839089
60506448
60506448
Plastic green
Polyurethane, shore hardn...
48
105
8
655
1310
170.0
2.5
3.6
98
84839089
60506455
60506455
Plastic green
Polyurethane, shore hardn...
55
120
8
825
1650
215.0
2.5
3.6
120
84839089
60506465
60506465
Plastic green
Polyurethane, shore hardn...
65
135
8
1175
2350
306.0
2.5
3.6
210
84839089
60506475
60506475
Plastic green
Polyurethane, shore hardn...
75
160
10
2400
4800
624.0
2.5
3.6
340
84839089
60506490
60506490
Plastic green
Polyurethane, shore hardn...
90
200
10
4500
9000
1170.0
2.5
3.6
700
84839089
60506495
60506495
Plastic green
Polyurethane, shore hardn...
100
225
10
6185
12370
1608.0
2.5
3.6
900
84839089
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청