lietuvių
Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-SSP-KLR - Quick Release Shaft Collars
MÄDLER
Drive Element
Shaft Collars, Clamp Collars and Adjusting Rings (Shaft Collars with Set Screw)
Shaft Collars, Clamp Collars, Single-Split
Powered by
CAD모델 선택
{maedler/antriebselemente/klemmringe_stellringe/klemmringe_geschlitzt/schnellspann_klemmring.prj},{NB=62366225},{ARTNR=62366225},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Aluminium schwarz},{MAT=Aluminium, schwarz eloxiert, Exzenterhebel goldfarbig eloxiert, Schraube und Achsbolzen Edelstahl},{D1=25},{D2=50},{B=13},{AM=0.7},{FAX=400},{GEW=49},{W1=25},{W2=55},{B1=1.0},{B2=3.0},{D3=10.0},{D4=25},{D5=33.5},{D6=38.0},{DD7=4.5},{D7=8.0},{D8=4.6},{D9=3.6},{D10=5.0},{BA=4.8},{G=4},{DK=7.0},{K=4},{V=0.4},{LG=12},{SW=3.0},{SWT=2.0},{T1=3.35},{PSCHR=20.50},{LDA=43.8},{HA=8.25},{RH=4},{PPATH=klr_ssp_al_sbl.prj},{CTN=84839089}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
D1
d1
[mm]
D2
d2
[mm]
B
b
[mm]
AM
Tighting Torque 1) - Recommendation for the adjusting screw
[Nm]
FAX
F ax 2) - Max. axial force (depending on the set of the adjusting screw and the shaft quality)
[N]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
62366206
62366206
Aluminium black
Aluminium, black anodized...
6
38
10
0.5
130
27
84839089
62366208
62366208
Aluminium black
Aluminium, black anodized...
8
38
10
0.5
130
25
84839089
62366210
62366210
Aluminium black
Aluminium, black anodized...
10
38
10
0.5
150
25
84839089
62366212
62366212
Aluminium black
Aluminium, black anodized...
12
38
10
0.5
160
25
84839089
62366214
62366214
Aluminium black
Aluminium, black anodized...
14
38
10
0.5
180
24
84839089
62366215
62366215
Aluminium black
Aluminium, black anodized...
15
38
10
0.5
220
22
84839089
62366216
62366216
Aluminium black
Aluminium, black anodized...
16
38
10
0.5
260
23
84839089
62366220
62366220
Aluminium black
Aluminium, black anodized...
20
50
13
0.7
310
54
84839089
62366225
62366225
Aluminium black
Aluminium, black anodized...
25
50
13
0.7
400
49
84839089
62366228
62366228
Aluminium black
Aluminium, black anodized...
28
50
13
0.7
430
43
84839089
62366230
62366230
Aluminium black
Aluminium, black anodized...
30
50
13
0.7
450
41
84839089
62366232
62366232
Aluminium black
Aluminium, black anodized...
32
75
15
1.5
460
125
84839089
62366235
62366235
Aluminium black
Aluminium, black anodized...
35
75
15
1.5
480
119
84839089
62366238
62366238
Aluminium black
Aluminium, black anodized...
38
75
15
1.5
530
113
84839089
62366240
62366240
Aluminium black
Aluminium, black anodized...
40
100
19
2.6
560
290
84839089
62366242
62366242
Aluminium black
Aluminium, black anodized...
42
100
19
2.6
600
280
84839089
62366245
62366245
Aluminium black
Aluminium, black anodized...
45
100
19
2.6
650
270
84839089
62366248
62366248
Aluminium black
Aluminium, black anodized...
48
100
19
2.6
750
260
84839089
62366250
62366250
Aluminium black
Aluminium, black anodized...
50
100
19
2.6
860
255
84839089
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청