lietuvių
Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-GESCHL-KLR-ZOLL-AL - Shaft Collars, Clamp Collars Single-Split, Inch Size Bores, Aluminium
MÄDLER
Drive Element
Shaft Collars, Clamp Collars and Adjusting Rings (Shaft Collars with Set Screw)
Shaft Collars, Clamp Collars, Single-Split
Powered by
CAD모델 선택
{maedler/antriebselemente/klemmringe_stellringe/klemmringe_geschlitzt/geschl_klr_zoll_al.prj},{NB=6236611905},{ARTNR=6236611905},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Aluminium},{MAT=Aluminium, Schraube Edelstahl A2-70},{D1=0.7500},{DD1=3/4\"},{DDD1=19.0500},{D2=40},{R=46.4},{B=15},{SDIN912=M6 x 16},{GEW=34},{A=14.5},{T=6.0},{DH=6.6},{SD=11},{D4=6},{D3=4.92},{F1=1.0},{S=1.6},{TN=geschl_klr_zoll_al_20_1905},{PPATH=geschl_klr_zoll_sbl.prj},{CTN=84839089}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
D1
d1 - Zoll
[인치]
DD1
d1 - Fracture
[인치]
DDD1
d1
[mm]
D2
d2
[mm]
R
R max.
[mm]
B
b
[mm]
SDIN912
Screw DIN 912
ⁿ/ₐ
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
6236610635
6236610635
Aluminium
Aluminium, Screw stainles...
0.2500
1/4"
6.3500
18
22.4
9
M3 x 8
5
84839089
6236610794
6236610794
Aluminium
Aluminium, Screw stainles...
0.3125
5/16"
7.9375
18
22.4
9
M3 x 8
5
84839089
6236610953
6236610953
Aluminium
Aluminium, Screw stainles...
0.3750
3/8"
9.5250
24
26.0
9
M3 x 8
8
84839089
6236611111
6236611111
Aluminium
Aluminium, Screw stainles...
0.4375
7/16"
11.1125
28
31.8
11
M4 x 12
13
84839089
6236611270
6236611270
Aluminium
Aluminium, Screw stainles...
0.5000
1/2"
12.7000
30
33.9
11
M4 x 12
15
84839089
6236611588
6236611588
Aluminium
Aluminium, Screw stainles...
0.6250
5/8"
15.8750
34
39.4
13
M5 x 14
22
84839089
6236611905
6236611905
Aluminium
Aluminium, Screw stainles...
0.7500
3/4"
19.0500
40
46.4
15
M6 x 16
34
84839089
6236612223
6236612223
Aluminium
Aluminium, Screw stainles...
0.8750
7/8"
22.2250
42
48.1
15
M6 x 16
36
84839089
6236612381
6236612381
Aluminium
Aluminium, Screw stainles...
0.9375
15/16"
23.8125
45
50.8
15
M6 x 16
40
84839089
6236612540
6236612540
Aluminium
Aluminium, Screw stainles...
1.0000
1"
25.4000
45
50.8
15
M6 x 16
40
84839089
6236612858
6236612858
Aluminium
Aluminium, Screw stainles...
1.1250
1 1/8"
28.5750
48
53.5
15
M6 x 18
43
84839089
6236613175
6236613175
Aluminium
Aluminium, Screw stainles...
1.2500
1 1/4"
31.7500
54
58.4
15
M6 x 18
54
84839089
6236613493
6236613493
Aluminium
Aluminium, Screw stainles...
1.3750
1 3/8"
34.9250
57
61.6
15
M6 x 18
59
84839089
6236613810
6236613810
Aluminium
Aluminium, Screw stainles...
1.5000
1 1/2"
38.1000
60
64.8
15
M6 x 18
56
84839089
6236614445
6236614445
Aluminium
Aluminium, Screw stainles...
1.7500
1 3/4"
44.4500
73
79.4
19
M8 x 25
119
84839089
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청