lietuvių
Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-GESCHL-KLR-STVZ - Shaft Collars, Clamp Collars Single-Split, Diameter 3mm - 100mm, Steel C45 zinc-plated
MÄDLER
Drive Element
Shaft Collars, Clamp Collars and Adjusting Rings (Shaft Collars with Set Screw)
Shaft Collars, Clamp Collars, Single-Split
Powered by
CAD모델 선택
{maedler/antriebselemente/klemmringe_stellringe/klemmringe_geschlitzt/geschl_klemmring_stvz.prj},{NB=62388124},{ARTNR=62388124},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl verzinkt},{MAT=Stahl C45 verzinkt, Schraube mit Festigkeit 12.9},{D1=24},{D2=45},{R=50.8},{B=15},{SDIN912=M6 x 16},{GEW=117},{PPATH=geschl_klr_asmsbl.prj},{CTN=84839089}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
D1
d1
[mm]
D2
d2
[mm]
R
R max.
[mm]
B
b
[mm]
SDIN912
Screw DIN 912
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
62388103
62388103
Steel, zinc-plated
Steel C45 zinc-plated, Sc...
3
16
20.7
9
M3 x 8
11
84839089
62388104
62388104
Steel, zinc-plated
Steel C45 zinc-plated, Sc...
4
16
20.7
9
M3 x 8
11
84839089
62388105
62388105
Steel, zinc-plated
Steel C45 zinc-plated, Sc...
5
16
20.7
9
M3 x 8
10
84839089
62388106
62388106
Steel, zinc-plated
Steel C45 zinc-plated, Sc...
6
16
20.7
9
M3 x 8
10
84839089
62388107
62388107
Steel, zinc-plated
Steel C45 zinc-plated, Sc...
7
18
22.4
9
M3 x 8
13
84839089
62388108
62388108
Steel, zinc-plated
Steel C45 zinc-plated, Sc...
8
18
22.4
9
M3 x 8
12
84839089
62388109
62388109
Steel, zinc-plated
Steel C45 zinc-plated, Sc...
9
24
26.0
9
M3 x 8
23
84839089
62388110
62388110
Steel, zinc-plated
Steel C45 zinc-plated, Sc...
10
24
26.0
9
M3 x 8
22
84839089
62388111
62388111
Steel, zinc-plated
Steel C45 zinc-plated, Sc...
11
28
31.8
11
M4 x 12
39
84839089
62388112
62388112
Steel, zinc-plated
Steel C45 zinc-plated, Sc...
12
28
31.8
11
M4 x 12
38
84839089
62388113
62388113
Steel, zinc-plated
Steel C45 zinc-plated, Sc...
13
30
33.9
11
M4 x 12
43
84839089
62388114
62388114
Steel, zinc-plated
Steel C45 zinc-plated, Sc...
14
30
33.9
11
M4 x 12
42
84839089
62388115
62388115
Steel, zinc-plated
Steel C45 zinc-plated, Sc...
15
34
39.4
13
M5 x 14
65
84839089
62388116
62388116
Steel, zinc-plated
Steel C45 zinc-plated, Sc...
16
34
39.4
13
M5 x 14
63
84839089
62388117
62388117
Steel, zinc-plated
Steel C45 zinc-plated, Sc...
17
36
41.1
13
M5 x 14
72
84839089
62388118
62388118
Steel, zinc-plated
Steel C45 zinc-plated, Sc...
18
36
41.1
13
M5 x 14
69
84839089
62388119
62388119
Steel, zinc-plated
Steel C45 zinc-plated, Sc...
19
40
46.4
15
M6 x 16
100
84839089
62388120
62388120
Steel, zinc-plated
Steel C45 zinc-plated, Sc...
20
40
46.4
15
M6 x 16
97
84839089
62388121
62388121
Steel, zinc-plated
Steel C45 zinc-plated, Sc...
21
42
48.1
15
M6 x 16
107
84839089
62388122
62388122
Steel, zinc-plated
Steel C45 zinc-plated, Sc...
22
42
48.1
15
M6 x 16
103
84839089
62388123
62388123
Steel, zinc-plated
Steel C45 zinc-plated, Sc...
23
45
50.8
15
M6 x 16
122
84839089
62388124
62388124
Steel, zinc-plated
Steel C45 zinc-plated, Sc...
24
45
50.8
15
M6 x 16
117
84839089
62388125
62388125
Steel, zinc-plated
Steel C45 zinc-plated, Sc...
25
45
50.8
15
M6 x 16
114
84839089
62388126
62388126
Steel, zinc-plated
Steel C45 zinc-plated, Sc...
26
48
53.5
15
M6 x 18
133
84839089
62388128
62388128
Steel, zinc-plated
Steel C45 zinc-plated, Sc...
28
48
53.5
15
M6 x 18
123
84839089
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청