Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-ZKR-ZRS-08B-2 - Double-Strand Sprockets, One-Sided Hub, ISO 08 B-2, Pitch 1/2 x 5/16", Material C45
MÄDLER
Drive Element
Sprockets, Spare Chain and Chain Wheel for Spare chain
Double-Strand Sprockets
Double-Strand Sprockets ZRS, with hub
Powered by
CAD모델 선택
{maedler/antriebselemente/kettenraeder_u_rsk_din766_u_haspelraeder/zweifach-kettenraeder/zweifachkettenraeder_zrs_mit_nabe/zrs_1-2x5-16.prj},{NB=12512300},{ARTNR=12512300},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl},{MAT=Stahl C45, nicht gehärtet},{DINISO=ISO 08 B-2},{AUSF=ZRS},{Z=23},{DA=98.2},{D=93.27},{ND=70},{B=16},{L=40},{GEW=1.45},{RD=8.51},{B1=7},{B2=21},{C=1.3},{R3=13},{DZ=78},{ND2=0},{ND4=0},{TYP=0},{CTN=84839089}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
DINISO
DIN ISO 606 - Designation
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DA
da
[mm]
D
d
[mm]
ND
[mm]
B
[mm]
L
[mm]
GEW
Weight
[kg]
CTN
Customs tariff number
ⁿ/ₐ
12510800
12510800
Steel
Steel C45, not hardened
ISO 08 B-2
ZRS
8
37.2
33.18
20
10
32
0.09
84839089
12510900
12510900
Steel
Steel C45, not hardened
ISO 08 B-2
ZRS
9
41.0
37.13
24
10
32
0.13
84839089
12511000
12511000
Steel
Steel C45, not hardened
ISO 08 B-2
ZRS
10
45.2
41.10
28
10
32
0.18
84839089
12511100
12511100
Steel
Steel C45, not hardened
ISO 08 B-2
ZRS
11
48.7
45.07
32
12
35
0.25
84839089
12511200
12511200
Steel
Steel C45, not hardened
ISO 08 B-2
ZRS
12
53.0
49.07
35
12
35
0.30
84839089
12511300
12511300
Steel
Steel C45, not hardened
ISO 08 B-2
ZRS
13
57.4
53.06
38
12
35
0.36
84839089
12511400
12511400
Steel
Steel C45, not hardened
ISO 08 B-2
ZRS
14
61.8
57.07
42
12
35
0.44
84839089
12511500
12511500
Steel
Steel C45, not hardened
ISO 08 B-2
ZRS
15
65.5
61.09
46
12
35
0.52
84839089
12511600
12511600
Steel
Steel C45, not hardened
ISO 08 B-2
ZRS
16
69.5
65.10
50
14
35
0.60
84839089
12511700
12511700
Steel
Steel C45, not hardened
ISO 08 B-2
ZRS
17
73.6
69.11
54
14
35
0.70
84839089
12511800
12511800
Steel
Steel C45, not hardened
ISO 08 B-2
ZRS
18
77.8
73.14
58
14
35
0.80
84839089
12511900
12511900
Steel
Steel C45, not hardened
ISO 08 B-2
ZRS
19
81.7
77.16
62
14
35
0.92
84839089
12512000
12512000
Steel
Steel C45, not hardened
ISO 08 B-2
ZRS
20
85.8
81.19
66
14
35
1.03
84839089
12512100
12512100
Steel
Steel C45, not hardened
ISO 08 B-2
ZRS
21
89.7
85.22
70
16
40
1.28
84839089
12512200
12512200
Steel
Steel C45, not hardened
ISO 08 B-2
ZRS
22
93.8
89.24
70
16
40
1.37
84839089
12512300
12512300
Steel
Steel C45, not hardened
ISO 08 B-2
ZRS
23
98.2
93.27
70
16
40
1.45
84839089
12512400
12512400
Steel
Steel C45, not hardened
ISO 08 B-2
ZRS
24
101.8
97.29
75
16
40
1.64
84839089
12512500
12512500
Steel
Steel C45, not hardened
ISO 08 B-2
ZRS
25
105.8
101.33
80
16
40
1.81
84839089
12512600
12512600
Steel
Steel C45, not hardened
ISO 08 B-2
ZRS
26
110.0
105.36
85
20
40
1.98
84839089
12512700
12512700
Steel
Steel C45, not hardened
ISO 08 B-2
ZRS
27
114.0
109.40
85
20
40
2.08
84839089
12512800
12512800
Steel
Steel C45, not hardened
ISO 08 B-2
ZRS
28
118.0
113.42
90
20
40
2.30
84839089
12513000
12513000
Steel
Steel C45, not hardened
ISO 08 B-2
ZRS
30
126.1
121.50
100
20
40
2.74
84839089
12513200
12513200
Steel
Steel C45, not hardened
ISO 08 B-2
ZRS
32
134.3
129.56
100
20
40
2.99
84839089
12513500
12513500
Steel
Steel C45, not hardened
ISO 08 B-2
ZRS
35
146.7
141.68
100
20
40
3.38
84839089
12513600
12513600
Steel
Steel C45, not hardened
ISO 08 B-2
ZRS
36
151.0
145.72
110
20
40
3.77
84839089
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청