Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-KR-ZRF-10B-2-C45 - Double-Strand Sprockets ZRF, Teeth Hardened, ISO 10 B-2, Pitch 5/8 x 3/8“
MÄDLER
Drive Element
Sprockets, Spare Chain and Chain Wheel for Spare chain
Double-Strand Sprockets
Double-Strand Sprockets ZRF, ready-to-install
Powered by
CAD모델 선택
{maedler/antriebselemente/kettenraeder_u_rsk_din766_u_haspelraeder/zweifach-kettenraeder/kettenraeder_zrf_fertigbearbeitet/zrf_10-b2.prj},{NB=12681840},{ARTNR=12681840},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl},{MAT=Stahl C45, Verzahnung induktiv gehärtet (ca. HRC 50)},{DINISO=ISO 10 B-2},{AUSF=ZRF - A / einbaufertig},{Z=18},{B=40},{DA=98.3},{D=91.42},{ND=70},{L=45},{K=12},{T2=3.3},{M=M10},{GEW=1.680},{RD=10.16},{B1=9.0},{B2=25.5},{C=1.6},{R3=16},{DZ=75.0},{MM=10},{MK=8.38},{BF=0.0},{RF=1.0},{TYP=0},{CTN=84839089}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
DINISO
DIN ISO 606 - Designation
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
B
Bore B - H7
[mm]
DA
da
[mm]
D
d
[mm]
ND
[mm]
L
[mm]
K
K - H9
[mm]
T2
[mm]
M
[mm]
GEW
approx. Weight
[kg]
CTN
Customs tariff number
ⁿ/ₐ
12681120
12681120
Steel
Steel C45, Teeth inductio...
ISO 10 B-2
ZRF - A / ready to instal...
11
20
63.0
56.34
37
45
6
2.8
M5
0.450
84839089
12681125
12681125
Steel
Steel C45, Teeth inductio...
ISO 10 B-2
ZRF - B / ready to instal...
11
25
63.0
56.34
42
45
8
3.3
M6
0.450
84839089
12681130
12681130
Steel
Steel C45, Teeth inductio...
ISO 10 B-2
ZRF - B / ready to instal...
11
30
63.0
56.34
45
45
8
3.3
M6
0.450
84839089
12681220
12681220
Steel
Steel C45, Teeth inductio...
ISO 10 B-2
ZRF - A / ready to instal...
12
20
68.0
61.34
42
45
6
2.8
M5
0.570
84839089
12681225
12681225
Steel
Steel C45, Teeth inductio...
ISO 10 B-2
ZRF - A / ready to instal...
12
25
68.0
61.34
44
45
8
3.3
M6
0.570
84839089
12681230
12681230
Steel
Steel C45, Teeth inductio...
ISO 10 B-2
ZRF - B / ready to instal...
12
30
68.0
61.34
49
45
8
3.3
M6
0.570
84839089
12681320
12681320
Steel
Steel C45, Teeth inductio...
ISO 10 B-2
ZRF - A / ready to instal...
13
20
73.0
66.32
47
45
6
2.8
M5
0.700
84839089
12681325
12681325
Steel
Steel C45, Teeth inductio...
ISO 10 B-2
ZRF - A / ready to instal...
13
25
73.0
66.32
47
45
8
3.3
M6
0.700
84839089
12681330
12681330
Steel
Steel C45, Teeth inductio...
ISO 10 B-2
ZRF - A / ready to instal...
13
30
73.0
66.32
49
45
8
3.3
M6
0.700
84839089
12681420
12681420
Steel
Steel C45, Teeth inductio...
ISO 10 B-2
ZRF - A / ready to instal...
14
20
78.0
71.34
52
45
6
2.8
M5
0.840
84839089
12681425
12681425
Steel
Steel C45, Teeth inductio...
ISO 10 B-2
ZRF - A / ready to instal...
14
25
78.0
71.34
52
45
8
3.3
M6
0.840
84839089
12681430
12681430
Steel
Steel C45, Teeth inductio...
ISO 10 B-2
ZRF - A / ready to instal...
14
30
78.0
71.34
52
45
8
3.3
M6
0.840
84839089
12681520
12681520
Steel
Steel C45, Teeth inductio...
ISO 10 B-2
ZRF - A / ready to instal...
15
20
83.0
76.36
57
45
6
2.8
M5
0.990
84839089
12681525
12681525
Steel
Steel C45, Teeth inductio...
ISO 10 B-2
ZRF - A / ready to instal...
15
25
83.0
76.36
57
45
8
3.3
M6
0.990
84839089
12681530
12681530
Steel
Steel C45, Teeth inductio...
ISO 10 B-2
ZRF - A / ready to instal...
15
30
83.0
76.36
57
45
8
3.3
M6
0.990
84839089
12681535
12681535
Steel
Steel C45, Teeth inductio...
ISO 10 B-2
ZRF - A / ready to instal...
15
35
83.0
76.36
57
45
10
3.3
M8
0.990
84839089
12681620
12681620
Steel
Steel C45, Teeth inductio...
ISO 10 B-2
ZRF - A / ready to instal...
16
20
88.0
81.37
60
45
6
2.8
M5
1.250
84839089
12681625
12681625
Steel
Steel C45, Teeth inductio...
ISO 10 B-2
ZRF - A / ready to instal...
16
25
88.0
81.37
60
45
8
3.3
M6
1.250
84839089
12681630
12681630
Steel
Steel C45, Teeth inductio...
ISO 10 B-2
ZRF - A / ready to instal...
16
30
88.0
81.37
60
45
8
3.3
M6
1.250
84839089
12681635
12681635
Steel
Steel C45, Teeth inductio...
ISO 10 B-2
ZRF - A / ready to instal...
16
35
88.0
81.37
60
45
10
3.3
M8
1.250
84839089
12681720
12681720
Steel
Steel C45, Teeth inductio...
ISO 10 B-2
ZRF - A / ready to instal...
17
20
93.0
86.39
60
45
6
2.8
M5
1.470
84839089
12681725
12681725
Steel
Steel C45, Teeth inductio...
ISO 10 B-2
ZRF - A / ready to instal...
17
25
93.0
86.39
60
45
8
3.3
M6
1.470
84839089
12681730
12681730
Steel
Steel C45, Teeth inductio...
ISO 10 B-2
ZRF - A / ready to instal...
17
30
93.0
86.39
60
45
8
3.3
M6
1.470
84839089
12681735
12681735
Steel
Steel C45, Teeth inductio...
ISO 10 B-2
ZRF - A / ready to instal...
17
35
93.0
86.39
60
45
10
3.3
M8
1.470
84839089
12681820
12681820
Steel
Steel C45, Teeth inductio...
ISO 10 B-2
ZRF - A / ready to instal...
18
20
98.3
91.42
70
45
6
2.8
M5
1.680
84839089
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청