Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-ASN-KRS-ST - Bolt-on Hubs for Plate Wheels, Steel
MÄDLER
Drive Element
Sprockets, Spare Chain and Chain Wheel for Spare chain
Taperbushes and Taper-hub
Powered by
CAD모델 선택
{maedler/antriebselemente/kettenraeder_u_rsk_din766_u_haspelraeder/taperspannbuchsen_u_tapernaben/anschr_nabe_f_kettenr.prj},{NB=14090183},{ARTNR=14090183},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl},{MAT=Stahl},{DA=90},{L=38.5},{D=60},{C=55},{B1=22.8},{B2=7},{B3=8.7},{DB=76},{N=6},{B=6.2},{POS=60°},{GEW=0.98},{CTN=84839089}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
DA
da
[mm]
L
[mm]
D
D - h9
[mm]
C
[mm]
B1
[mm]
B2
[mm]
B3
[mm]
DB
[mm]
N
N°
[mm]
B
[mm]
POS
Position
[Grad]
GEW
Weight
[kg]
CTN
Customs tariff number
ⁿ/ₐ
14090180
14090180
Steel
Steel
55
20.0
30
27
13.0
4
3.0
45
6
4.2
60°
0.16
84839089
14090181
14090181
Steel
Steel
70
25.0
40
37
14.8
5
5.2
58
6
5.2
60°
0.33
84839089
14090182
14090182
Steel
Steel
80
32.0
50
47
18.0
7
7.0
67
6
6.2
60°
0.33
84839089
14090183
14090183
Steel
Steel
90
38.5
60
55
22.8
7
8.7
76
6
6.2
60°
0.98
84839089
14090184
14090184
Steel
Steel
110
45.5
70
65
27.0
8
10.5
94
6
8.2
60°
1.42
84839089
14090185
14090185
Steel
Steel
130
55.0
80
75
28.0
12
15.0
107
6
8.2
60°
2.85
84839089
14090186
14090186
Steel
Steel
170
73.0
100
95
33.0
17
23.0
140
6
10.2
60°
6.32
84839089
14090187
14090187
Steel
Steel
220
83.0
140
135
40.0
20
23.0
182
6
12.2
60°
13.28
84839089
14090188
14090188
Steel
Steel
245
93.0
160
155
43.0
25
25.0
205
6
16.5
60°
19.48
84839089
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청