Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-KSP-ZW-RK - Chain Tensioners for Double-Strand Roller Chains DIN ISO 606 (ex DIN 8187)
MÄDLER
Drive Element
Sprockets, Spare Chain and Chain Wheel for Spare chain
Sprocket Sets and Sprocket Sets with Chain Tensioners
Powered by
CAD모델 선택
{maedler/antriebselemente/kettenraeder_u_rsk_din766_u_haspelraeder/kettenradsaetze_u_kettenradsaetze_m_spannelement/ksp_f_zw-rk_diniso606.prj},{NB=14052500_1_0},{ARTNR=14052500_1},{Z=15},{TK=61.09},{D=45},{G=5},{J=100},{K=25},{N=30},{O=8.0},{SMAX=50.0},{U=-6},{V=70.4},{GEW=0.80},{TYP=1},{L=70},{WW=10},{DA=65.5},{D1=8.51},{B=30},{B1=7.2},{C=1.3},{R3=13},{A1=0},{ADL=30},{BKL=9},{D3L=14.40},{D4L=26.30},{RSL=0.60},{ADL1=0},{BKL1=0.0},{IKL=10},{KK=6.4},{DW=14.6},{DWH=0.6},{SW=16.0},{M=5.0},{SW1=16},{EE=18.5},{ADB=22.0},{IDB=10.5},{LB=4.8},{RMIN=41.00},{RMAX=48.00},{LKR0=0.000},{LKRE=27.200},{CTN=84879090},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl},{MAT=Gehäuse: Sinterstahl, Hebelarm: Stahl St52, Kettenspannräder: Stahl, Schraube/Muttern: Stahl verzinkt},{LKR=0.00}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HW
Note
ⁿ/ₐ
ARTNR1
Product No. Tensioning Element
ⁿ/ₐ
ARTNR2
Product No. Sprocket Sets
ⁿ/ₐ
DINISONR
DIN ISO-No.
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
TK
Pitch-Ø
[mm]
SK
Tensioning Force
[N]
D
[mm]
E
[mm]
TE
Tolerance E
[mm]
G
[mm]
H
[mm]
J
[mm]
K
[mm]
N
[mm]
O
[mm]
R
[mm]
SMAX
S max.
[mm]
U
[mm]
V
[mm]
W
[mm]
GEW
Weight
[kg]
KK
k - Height screw head
[mm]
CTN
Customs tariff number
ⁿ/ₐ
14052100_1
14052100_1
Steel
Housing: sintered steel, ...
The tensioning element an...
14080100
14052101
06 B-2
15
45.81
0 - 135
45
64
-0.5 / +1.0
5
M8
100
25
30
8.0
23,55 - 39,45
50.0
9
70.4
M10
0.65
6.4
84879090
14052100
14052100
Steel
Housing: sintered steel, ...
The tensioning element an...
14080200
14052101
06 B-2
15
45.81
0 - 350
58
79
-0.5 / +1.5
7
M10
100
30
35
10.5
38,55 - 52,45
50.0
24
85.4
M10
0.80
6.4
84879090
14052500_1
14052500_1
Steel
Housing: sintered steel, ...
The tensioning element an...
14080100
14052501
08 B-2
15
61.09
0 - 135
45
64
-0.5 / +1.0
5
M8
100
25
30
8.0
10,4 - 37.6
50.0
-6
70.4
M10
0.80
6.4
84879090
14052500
14052500
Steel
Housing: sintered steel, ...
The tensioning element an...
14080200
14052501
08 B-2
15
61.09
0 - 350
58
79
-0.5 / +1.5
7
M10
100
30
35
10.5
25,4 - 50,6
50.0
9
85.4
M10
0.80
6.4
84879090
14052600
14052600
Steel
Housing: sintered steel, ...
The tensioning element an...
14080300
14052601
10 B-2
15
76.36
0 - 810
78
108
-0.5 / 2
8
M12
130
50
52
15.0
48,2 - 73,8
65.0
28
115.5
M12
2.30
7.5
84879090
14052700
14052700
Steel
Housing: sintered steel, ...
The tensioning element an...
14080300
14052701
12 B-2
15
91.63
0 - 810
78
108
-0.5 / 2
8
M12
130
50
52
15.0
49,6 - 72,4
65.0
28
115.5
M12
2.75
7.5
84879090
14052800
14052800
Steel
Housing: grey cast iron, ...
The tensioning element an...
14080400
14052801
16 B-2
13
106.12
0 - 1500
95
140
-0.5 / 2
10
M16
175
60
66
15.0
51,75 - 89,75
87.5
20
152.5
M20
5.65
12.5
84879090
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청