lietuvių
Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-RSP-BOX-GR0 - Belt Tensioners SPANN-BOX® Size 0
MÄDLER
Drive Element
V-Blt and V-Belt Pulleys
Belt Tensioner
Powered by
CAD모델 선택
{maedler/antriebselemente/keilriemen_keilriemenscheiben/riemenspanner/spann_box_0.prj},{NB=14041103_0},{ARTNR=14041103},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Multimaterialprodukt},{MAT=Gehäuse: Thermoplastischer Kunststoff, schwarz, Spannrolle: ultrahochmolekularem Polyethylen auf Basis PE-UHMW},{HW=* Spannweg, ** Max. empfohlene Riemenbreite},{AUSF=SPANN-BOX® Größe 0, mit niedriger Spannkraft (Low)},{B=40},{E=40},{SPW=0.00},{BB=35},{SPK=58 - 32},{GEW=0.32},{BLA=48},{BLI=42},{HL=42},{SCHRRDK=10},{SCHRRSW=5},{SCHRRK=6},{KLSRAD=10.3},{SRAD=20.8},{SRB=2},{TN=spann_box_0_gehaeuse_14041103},{PPATH=spann_box_0_sbl.prj},{CTN=84879090}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HW
Note
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
B
[mm]
E
E*
[mm]
BB
b**
[mm]
SPK
Tension force
[N]
GEW
Weight
[kg]
CTN
Customs tariff number
ⁿ/ₐ
14041101
14041101
Multi-material product
Housing: Plastic (Thermop...
* Tensioning way, ** Max....
SPANN-BOX® Size 0, with L...
20
40
15
58 - 32
0.28
84879090
14041102
14041102
Multi-material product
Housing: Plastic (Thermop...
* Tensioning way, ** Max....
SPANN-BOX® Size 0, with L...
30
40
25
58 - 32
0.30
84879090
14041103
14041103
Multi-material product
Housing: Plastic (Thermop...
* Tensioning way, ** Max....
SPANN-BOX® Size 0, with L...
40
40
35
58 - 32
0.32
84879090
14041201
14041201
Multi-material product
Housing: Plastic (Thermop...
* Tensioning way, ** Max....
SPANN-BOX® Size 0, with H...
20
40
15
132 - 60
0.28
84879090
14041202
14041202
Multi-material product
Housing: Plastic (Thermop...
* Tensioning way, ** Max....
SPANN-BOX® Size 0, with H...
30
40
25
132 - 60
0.30
84879090
14041203
14041203
Multi-material product
Housing: Plastic (Thermop...
* Tensioning way, ** Max....
SPANN-BOX® Size 0, with H...
40
40
35
132 - 60
0.32
84879090
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청