Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-KRS-SPV-1:1-ST - Bevel Gears Made from Steel, Spiral Tooth System, Ratio 1:1, mounted
MÄDLER
Drive Element
Bevel gears
Bevel Gears Made from Steel, Spiral Tooth System, Ratio 1:1 to 4:1
Powered by
CAD모델 선택
{maedler/antriebselemente/kegelraeder/kr_stahl_spiralverzahnt/krs_spv_1zu1.prj},{NB=38651600},{ARTNR=38651600},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl},{MAT=Stahl 16MnCr5, Zahnflanken einsatzgehärtet},{HW=** Geschliffene Nabenanlageflächen und Bohrungen},{US=1 : 1},{M=3.5000},{Z=25},{DA=132.9},{D=128.0},{ND=72},{NL=20.00},{L1=38.0},{L=46.20},{S=28.5},{B=25.0},{BH7=30},{E=90},{MD=396.00},{GEW=4200},{DK=115.95},{GK=45},{SS=0.00},{LL=0.00},{ZKA=132.950},{ZKI=97.590},{KN=45},{KV=45},{FN=1.0},{RN=0.4},{TYP=X},{TYP1=3},{TN1=kr1_spv_1zu1_m3_5_25zz_ALT},{TN2=kr2_spv_1zu1_m3_5_25zz_ALT},{CTN=84839089},{PPATH=krs_spv_i_1zu1_sbl.prj}
필터 설정
필터 적용
필터의 삭제
취소
단종된 제품
2023. 7. 30. 이후 제품이 중단되었습니다. 새 프로젝트에 사용하지 마십시오.
대체 부품
교체 부품을 사용해야 합니까?
38651700
MÄDLER
10.04.2024
38651700
MÄDLER
10.04.2024
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HW
Note
ⁿ/ₐ
US
Ratio
ⁿ/ₐ
M
Module
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DA
da
[mm]
D
d
[mm]
ND
[mm]
NL
[mm]
L1
[mm]
L
[mm]
S
S1) - Theoretical dimensions, from module 2, tips of teeth levelled
[mm]
B
b
[mm]
BH7
B - H7
[mm]
E
[mm]
MD
perm. Torque* - Basis for calculations see page 274
[Nm]
GEW
Weight per pair
[g]
CTN
Customs tariff number
ⁿ/ₐ
38530800
38530800
Steel
Steel 42CrMo4, teeth indu...
-
1 : 1
0.6000
16
15.8
15.5
10
4.55
9.0
10.00
7.7
3.3
5
15
0.64
12
84839089
38531000
38531000
Steel
Steel 42CrMo4, teeth indu...
-
1 : 1
0.6000
20
16.9
16.5
12
6.55
11.0
12.00
9.2
4.0
5
17
1.27
19
84839089
38531600
38531600
Steel
Steel 42CrMo4, teeth indu...
-
1 : 1
0.6000
25
23.3
22.5
19
7.20
12.0
13.40
9.2
6.0
6
20
2.10
50
84839089
38532000
38532000
Steel
Steel 42CrMo4, teeth indu...
-
1 : 1
0.6000
30
27.8
27.0
22
7.00
13.0
14.90
9.9
7.0
8
23
3.00
75
84839089
38532200
38532200
Steel
Steel 42CrMo4, teeth indu...
-
1 : 1
0.6000
35
32.3
31.5
25
7.20
15.0
16.30
10.6
8.0
8
26
3.50
116
84839089
38550800
38550800
Steel
Steel 42CrMo4, teeth indu...
-
1 : 1
1.0000
16
25.4
24.0
17
7.50
13.5
15.95
11.7
6.0
6
23
2.50
55
84839089
38551100
38551100
Steel
Steel 42CrMo4, teeth indu...
-
1 : 1
1.0000
20
31.4
30.0
25
8.40
15.0
17.30
11.7
8.0
8
26
6.30
112
84839089
38551600
38551600
Steel
Steel 42CrMo4, teeth indu...
-
1 : 1
1.0000
25
38.9
37.5
25
8.00
16.0
19.00
11.9
10.0
10
30
10.00
155
84839089
38552000
38552000
Steel
Steel 42CrMo4, teeth indu...
-
1 : 1
1.0000
30
46.4
45.0
30
8.00
19.0
21.70
13.2
12.0
10
35
14.30
278
84839089
38561100
38561100
Steel
Steel 42CrMo4, teeth indu...
-
1 : 1
1.3000
20
41.8
40.0
30
7.30
19.0
20.70
12.9
11.0
10
32
14.80
222
84839089
38561600
38561600
Steel
Steel 42CrMo4, teeth indu...
-
1 : 1
1.3000
25
51.8
50.0
30
8.00
19.0
21.80
11.9
14.0
10
36
18.50
326
84839089
38562000
38562000
Steel
Steel 42CrMo4, teeth indu...
-
1 : 1
1.3000
30
61.8
60.0
35
8.00
21.0
24.20
12.9
16.0
12
42
31.50
530
84839089
38570900
38570900
Steel
Steel 42CrMo4, teeth indu...
-
1 : 1
1.5000
18
41.7
39.6
30
8.00
17.0
20.30
13.2
10.0
10
32
15.90
209
84839089
38571500
38571500
Steel
Steel 42CrMo4, teeth indu...
-
1 : 1
1.5000
24
54.9
52.8
35
8.00
20.0
22.60
12.7
14.0
10
38
21.20
408
84839089
38571900
38571900
Steel
Steel 42CrMo4, teeth indu...
-
1 : 1
1.5000
28
63.7
61.6
40
8.00
20.0
23.20
13.3
14.0
12
43
34.50
576
84839089
38601100
38601100
Steel
Steel 16MnCr5, teeth case...
** Gears with ground hub ...
1 : 1
2.0000
20
71.5
70.0
45
15.00
28.0
32.70
22.1
16.0
16
55
70.00
10
84839089
38601200
38601200
Steel
Steel 16MnCr5, teeth case...
** Gears with ground hub ...
1 : 1
2.2881
21
71.5
70.0
45
15.00
28.0
32.22
22.5
15.0
16
55
70.00
973
84839089
38601600
38601600
Steel
Steel 16MnCr5, teeth case...
** Gears with ground hub ...
1 : 1
2.0000
25
79.0
78.0
45
15.00
29.0
32.30
23.3
14.0
16
60
73.00
1200
84839089
38601700
38601700
Steel
Steel 16MnCr5, teeth case...
** Gears with ground hub ...
1 : 1
2.2360
24
79.0
78.0
45
15.00
29.0
32.48
23.7
14.0
16
60
73.00
1200
84839089
38101800
38101800
Steel
Steel 16MnCr5
** Not hardened
1 : 1
2.0000
26
82.8
80.0
55
20.00
35.0
37.70
26.4
16.0
16
65
42.00
1581
84839089
38101900
38101900
Steel
Steel 16MnCr5
** Not hardened
1 : 1
2.0000
26
82.0
80.0
55
20.00
35.0
37.73
26.8
16.0
16
65
42.00
1581
84839089
38611100
38611100
Steel
Steel 16MnCr5, teeth case...
** Gears with ground hub ...
1 : 1
2.5000
20
90.0
88.0
56
18.00
34.0
36.90
23.5
20.0
20
65
130.50
1700
84839089
38611200
38611200
Steel
Steel 16MnCr5, teeth case...
** Gears with ground hub ...
1 : 1
2.5000
19
90.0
88.0
56
18.00
34.0
36.91
23.5
20.0
20
65
185.00
1700
84839089
38611600
38611600
Steel
Steel 16MnCr5, teeth case...
** Gears with ground hub ...
1 : 1
2.5000
25
98.0
96.0
54
16.00
32.0
37.20
24.5
19.0
20
70
155.00
2000
84839089
38611700
38611700
Steel
Steel 16MnCr5, teeth case...
** Gears with ground hub ...
1 : 1
2.5000
24
98.0
96.0
54
16.00
32.0
37.20
24.5
19.0
20
70
188.00
2000
84839089
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청