Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-KR-1.5:1-STAHL - Bevel Gears Made from Steel, Straight-Tooth System, Ratio 1,5:1
MÄDLER
Drive Element
Bevel gears
Bevel Gears Made of Steel, Ratio 1:1 to 4:1
Powered by
CAD모델 선택
{maedler/antriebselemente/kegelraeder/kr_a_stahl/kr_stahl_i_1_5zu1.prj},{NB=36114800},{ARTNR=36114800},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl},{MAT=Stahl C45},{HW=Die Kegelräder laufen nur paarweise im selben Übersetzungsverhältnis und bei gleichem Modul.},{US=1,5 : 1},{M=2.5},{Z=16},{DA=44.3},{D=40.0},{ND=30},{NL=11.70},{L1=26.0},{L=28.2},{S=16.4},{B=14.0},{BH7=10},{E=45.0},{MD=3.300},{GEW=150},{DK=30.00},{SS=16.46},{LL=28.22},{ZKA=44.38},{ZKI=25.65},{KN=56.310},{KV=38.643},{FN=0.5},{RN=0.0},{TYP=2},{TYP1=1},{TYP2=1},{TN1=krg1_st_1_5zu1_2_5_16zz},{TN2=krk2_st_1_5zu1_2_5_16zz},{CTN=84839089}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HW
Note
ⁿ/ₐ
US
Ratio
ⁿ/ₐ
M
Module
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DA
da
[mm]
D
d
[mm]
ND
[mm]
NL
[mm]
L1
[mm]
L
[mm]
S
[mm]
B
b
[mm]
BH7
B - H7
[mm]
E
[mm]
MD
perm. Torque* - Basis for calculations see page 274
[Nm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
36025200
36025200
Steel
Steel 11SMnPb30+SH (1.071...
The bevel gears only run ...
1,5 : 1
0.5
20
11.0
10.0
8
3.75
6.5
7.1
4.8
3.0
4
11.9
0.014
2
84839089
36025300
36025300
Steel
Steel 11SMnPb30+SH (1.071...
The bevel gears only run ...
1,5 : 1
0.5
30
15.4
15.0
10
4.00
6.0
7.0
5.4
3.0
4
10.1
0.021
4
84839089
36054800
36054800
Steel
Steel 11SMnPb30+SH (1.071...
The bevel gears only run ...
1,5 : 1
1.0
16
18.1
16.0
13
7.00
11.0
12.0
8.7
4.3
5
20.0
0.066
10
84839089
36054900
36054900
Steel
Steel 11SMnPb30+SH (1.071...
The bevel gears only run ...
1,5 : 1
1.0
24
24.8
24.0
20
9.00
13.0
14.8
12.6
4.3
5
20.0
0.099
32
84839089
36074800
36074800
Steel
Steel 11SMnPb30+SH (1.071...
The bevel gears only run ...
1,5 : 1
1.5
16
27.1
24.0
20
8.70
14.0
16.1
11.0
6.5
8
28.0
0.023
34
84839089
36074900
36074900
Steel
Steel 11SMnPb30+SH (1.071...
The bevel gears only run ...
1,5 : 1
1.5
24
37.2
36.0
20
12.00
17.0
20.2
16.9
6.5
10
28.0
0.035
55
84839089
36075200
36075200
Steel
Steel 11SMnPb30+SH (1.071...
The bevel gears only run ...
1,5 : 1
1.5
20
33.1
30.0
20
9.00
17.0
18.9
12.5
8.1
8
34.0
0.430
52
84839089
36075300
36075300
Steel
Steel 11SMnPb30+SH (1.071...
The bevel gears only run ...
1,5 : 1
1.5
30
46.2
45.0
30
12.00
20.0
22.1
17.9
8.1
10
32.0
0.650
133
84839089
36104800
36104800
Steel
Steel 11SMnPb30+SH (1.071...
The bevel gears only run ...
1,5 : 1
2.0
16
35.5
32.0
20
9.00
21.0
22.6
13.1
12.0
10
36.0
0.570
60
84839089
36104900
36104900
Steel
Steel 11SMnPb30+SH (1.071...
The bevel gears only run ...
1,5 : 1
2.0
24
50.3
48.0
30
12.00
18.0
21.5
15.7
12.0
10
30.0
0.860
151
84839089
36105200
36105200
Steel
Steel 11SMnPb30+SH (1.071...
The bevel gears only run ...
1,5 : 1
2.0
20
43.5
2.5
30
7.50
20.0
22.3
11.2
14.0
10
40.0
1.150
119
84839089
36105300
36105300
Steel
Steel 11SMnPb30+SH (1.071...
The bevel gears only run ...
1,5 : 1
2.0
30
62.3
60.0
40
15.00
25.0
28.7
21.7
14.0
15
40.0
1.730
301
84839089
36114800
36114800
Steel
Steel C45
The bevel gears only run ...
1,5 : 1
2.5
16
44.3
40.0
30
11.70
26.0
28.2
16.4
14.0
10
45.0
3.300
150
84839089
36114900
36114900
Steel
Steel C45
The bevel gears only run ...
1,5 : 1
2.5
24
62.9
60.0
30
12.00
26.0
29.4
22.1
14.0
10
40.0
5.000
300
84839089
36115200
36115200
Steel
Steel C45
The bevel gears only run ...
1,5 : 1
2.5
20
54.3
50.0
30
10.00
27.0
30.2
16.0
18.0
10
52.0
6.800
230
84839089
36115300
36115300
Steel
Steel C45
The bevel gears only run ...
1,5 : 1
2.5
30
77.9
75.0
50
14.00
27.0
31.1
22.2
18.0
15
45.0
10.200
550
84839089
36144800
36144800
Steel
Steel C45
The bevel gears only run ...
1,5 : 1
3.0
16
53.2
48.0
40
13.35
30.0
32.7
17.7
19.0
15
52.0
5.900
250
84839089
36144900
36144900
Steel
Steel C45
The bevel gears only run ...
1,5 : 1
3.0
24
75.5
72.0
50
8.00
24.0
27.8
18.6
19.0
15
40.0
8.900
490
84839089
36145200
36145200
Steel
Steel C45
The bevel gears only run ...
1,5 : 1
3.0
20
65.2
60.0
40
10.00
33.0
35.8
16.8
24.0
15
60.0
12.400
390
84839089
36145300
36145300
Steel
Steel C45
The bevel gears only run ...
1,5 : 1
3.0
30
93.5
90.0
50
15.00
33.0
37.6
25.7
24.0
20
53.0
18.600
860
84839089
36184800
36184800
Steel
Steel C45
The bevel gears only run ...
1,5 : 1
4.0
16
71.0
64.0
50
12.50
36.0
38.9
19.3
25.0
20
65.0
14.300
500
84839089
36184900
36184900
Steel
Steel C45
The bevel gears only run ...
1,5 : 1
4.0
24
100.7
96.0
60
12.00
31.0
35.6
23.5
25.0
20
52.0
21.500
1010
84839089
36185200
36185200
Steel
Steel C45
The bevel gears only run ...
1,5 : 1
4.0
20
87.0
80.0
50
18.00
48.0
51.1
27.3
30.0
20
85.0
29.500
950
84839089
36185300
36185300
Steel
Steel C45
The bevel gears only run ...
1,5 : 1
4.0
30
124.6
120.0
60
18.00
40.0
46.4
31.5
30.0
25
68.0
44.300
1900
84839089
36215200
36215200
Steel
Steel C45
The bevel gears only run ...
1,5 : 1
5.0
20
108.7
100.0
60
12.00
50.0
54.7
22.9
40.0
25
95.0
60.600
1630
84839089
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청