lietuvių
Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-MGP-MGI-IG-VZ - Rubber-Metal Buffers MGI with internal thread, Natural rubber / Steel zinc-plated
MÄDLER
Drive Element
Rubber-Metal Bump Stops, Shock Absorbers and Profile Damper
Rubber Buffers
Powered by
CAD모델 선택
{maedler/antriebselemente/gummipuffer_stoss_und_strukturdaempfer/gummipuffer/m-gp_mgi_vz.prj},{NB=68543040},{ARTNR=68543040},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Gummi schwarz},{MAT=Elastomer: Naturkautschuk, Härte 55º Shore A, Metallteile: Stahl verzinkt},{D=30},{H=40},{G=M8},{L=8},{DB=67},{DB1=400},{SB=13},{SB1=140},{GEW=50},{GG=8},{CTN=40169991}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
D
[mm]
H
[mm]
G
[mm]
L
l
[mm]
DB
Pressure Load / Spring Rate CD medium
[N/mm]
DB1
Pressure Load / Permiss. Load F perm.*
[N]
SB
Shearing Load / Spring Load CS medium
[N/mm]
SB1
Shearing Load / Permiss. Load F perm.*
[N]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
68541000
68541000
Black rubber
Elastomer: Natural rubber...
10
10
M4
4
39
43
9
15
2
40169991
68541015
68541015
Black rubber
Elastomer: Natural rubber...
10
15
M4
4
28
43
4
15
2
40169991
68541500
68541500
Black rubber
Elastomer: Natural rubber...
15
15
M4
4
62
95
12
35
5
40169991
68542000
68542000
Black rubber
Elastomer: Natural rubber...
20
25
M6
6
103
170
15
60
17
40169991
68542500
68542500
Black rubber
Elastomer: Natural rubber...
25
20
M6
6
83
170
16
60
24
40169991
68542530
68542530
Black rubber
Elastomer: Natural rubber...
25
30
M6
6
67
280
16
95
30
40169991
68543000
68543000
Black rubber
Elastomer: Natural rubber...
30
20
M8
8
207
400
37
140
35
40169991
68543030
68543030
Black rubber
Elastomer: Natural rubber...
30
30
M8
8
117
400
24
140
44
40169991
68543040
68543040
Black rubber
Elastomer: Natural rubber...
30
40
M8
8
67
400
13
140
50
40169991
68544000
68544000
Black rubber
Elastomer: Natural rubber...
40
30
M8
8
209
650
41
250
78
40169991
68544040
68544040
Black rubber
Elastomer: Natural rubber...
40
40
M8
8
114
650
20
250
93
40169991
68545000
68545000
Black rubber
Elastomer: Natural rubber...
50
30
M10
10
352
1000
68
400
126
40169991
68545040
68545040
Black rubber
Elastomer: Natural rubber...
50
40
M10
10
247
1000
51
400
145
40169991
68545050
68545050
Black rubber
Elastomer: Natural rubber...
50
50
M10
10
118
1000
37
400
169
40169991
68547500
68547500
Black rubber
Elastomer: Natural rubber...
75
40
M12
12
720
2300
110
850
366
40169991
68547550
68547550
Black rubber
Elastomer: Natural rubber...
75
50
M12
12
498
2300
89
850
425
40169991
68550000
68550000
Black rubber
Elastomer: Natural rubber...
100
40
M16
16
1830
4200
249
1600
733
40169991
68550060
68550060
Black rubber
Elastomer: Natural rubber...
100
60
M16
16
770
4200
129
1600
863
40169991
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청