Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-GMP-KP-I-VZ - Rubber-Metal Buffers KP, with internal thread
MÄDLER
Drive Element
Rubber-Metal Bump Stops, Shock Absorbers and Profile Damper
Rubber Buffers
Powered by
CAD모델 선택
{maedler/antriebselemente/gummipuffer_stoss_und_strukturdaempfer/gummipuffer/g-mp_kp_ausf_i.prj},{NB=68504101},{ARTNR=68504101},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Gummi schwarz},{MAT=Elastomer: Naturkautschuk, Härte 55º Shore A, Metallteile: Stahl verzinkt},{AUSF=Ausführung I: mit Innengewinde},{D=35},{H=40},{G=M8},{L=8},{DB=27},{DB1=150},{GEW=45.0},{GG=8},{CTN=40169991}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
D
[mm]
H
[mm]
G
[mm]
L
l
[mm]
DB
Pressure Load / Spring Load CD medium
[N/mm]
DB1
Pressure Load / Permiss. Load F perm.*
[N]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
68503001
68503001
Black rubber
Elastomer: Natural rubber...
Type I: with internal thr...
10
10
M4
4
0
0
1.8
40169991
68503101
68503101
Black rubber
Elastomer: Natural rubber...
Type I: with internal thr...
20
24
M6
6
15
60
11.0
40169991
68503501
68503501
Black rubber
Elastomer: Natural rubber...
Type I: with internal thr...
30
36
M8
8
23
140
37.0
40169991
68504101
68504101
Black rubber
Elastomer: Natural rubber...
Type I: with internal thr...
35
40
M8
8
27
150
45.0
40169991
68504501
68504501
Black rubber
Elastomer: Natural rubber...
Type I: with internal thr...
50
58
M10
10
33
320
127.0
40169991
68505101
68505101
Black rubber
Elastomer: Natural rubber...
Type I: with internal thr...
50
67
M8
8
40
400
136.0
40169991
68505501
68505501
Black rubber
Elastomer: Natural rubber...
Type I: with internal thr...
75
89
M12
12
55
900
341.0
40169991
68506101
68506101
Black rubber
Elastomer: Natural rubber...
Type I: with internal thr...
115
136
M16
16
75
1800
1042.0
40169991
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청