Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
DIN-ISO-12240.4-K-GT-IG - Heavy-Duty Rod Ends GT DIN 12240-4 (DIN 648) Series K, Maintenance Free, Internal Thread
MÄDLER
Drive Element
Rod Ends and Spherical Bearings
Rod ends DIN ISO 12240 (ex DIN 648), Dimensional series K and E
High performance Rod ends GT DIN 648 dimension series K
Powered by
CAD모델 선택
{maedler/antriebselemente/gelenkkoepfe_und_gelenklager/gelenkkoepfe_din12240-4_reihe_k_u_e/h-gk_gt_din12240-4_mr-k/h-gk_gt_din648_mr-k_ig.prj},{NB=63264000-M42 x 2},{ARTNR=63264000},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl verzinkt},{MAT=Außenteil: Stahl C22 geschmiedet, verzinkt, Innenring: Wälzlagerstahl 100Cr6 gehärtet HRC 62 ±1, geschliffen und poliert, Laufschale: Automatenstahl mit PTFE-Gewebe},{AUSF=IR = Innen-Rechtsgewinde},{D=40},{B=49},{C1=35.00},{D1=44.2},{D2=90},{D3=57.0},{D4=69.0},{H1=142},{L3=60},{G=M42 x 2},{W=65},{KW=16},{GEW=2770},{GG=42},{TYP=0},{DDGRO=74.88},{DDKLE=69.11},{DKR=65.98},{RS=0.99},{LSCHAFT=73.8},{HSCHAFT=14.2},{SND=0.00},{SNL=0.00},{P=2.00},{CTN=84833038}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
D
d - H7
[mm]
B
B -0.1
[mm]
C1
C1 ±0.15
[mm]
D1
d1
[mm]
D2
d2
[mm]
D3
d3
[mm]
D4
d4
[mm]
H1
h1
[mm]
L3
l3 -1.0
[mm]
G
Thread G - ISO DIN 13 6H
[mm]
W
[mm]
KW
α - Tilting angle
[Grad]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
63260400
63260400
Steel zinc-plated
Outer part: Free cutting ...
IR = Internal-Right hand ...
4
7
5.25
6.5
14
7.8
9.5
24
12
M4
8
14
11
84833038
63260500
63260500
Steel zinc-plated
Outer part: Free cutting ...
IR = Internal-Right hand ...
5
8
6.00
7.7
18
9.0
11.0
27
10
M5
9
13
18
84833038
63260600
63260600
Steel zinc-plated
Outer part: Free cutting ...
IR = Internal-Right hand ...
6
9
6.75
8.9
20
10.0
13.0
30
12
M6
11
13
27
84833038
63260800
63260800
Steel zinc-plated
Outer part: Free cutting ...
IR = Internal-Right hand ...
8
12
9.00
10.4
24
12.5
16.0
36
16
M8
13
14
46
84833038
63261000
63261000
Steel zinc-plated
Outer part: Free cutting ...
IR = Internal-Right hand ...
10
14
10.50
12.9
28
15.0
19.0
43
20
M10
17
13
76
84833038
63261200
63261200
Steel zinc-plated
Outer part: Free cutting ...
IR = Internal-Right hand ...
12
16
12.00
15.4
32
17.5
22.0
50
22
M12
19
13
115
84833038
63261400
63261400
Steel zinc-plated
Outer part: Steel C22, fo...
IR = Internal-Right hand ...
14
19
13.50
16.8
36
20.0
25.0
57
25
M14
22
16
170
84833038
63261600
63261600
Steel zinc-plated
Outer part: Steel C22, fo...
IR = Internal-Right hand ...
16
21
15.00
19.3
42
22.0
27.0
64
28
M16
22
15
230
84833038
63261800
63261800
Steel zinc-plated
Outer part: Steel C22, fo...
IR = Internal-Right hand ...
18
23
16.50
21.8
46
25.0
31.0
71
32
M18 x 1,5
27
15
320
84833038
63262000
63262000
Steel zinc-plated
Outer part: Steel C22, fo...
IR = Internal-Right hand ...
20
25
18.00
24.3
50
27.5
34.0
77
33
M20 x 1,5
32
14
415
84833038
63262200
63262200
Steel zinc-plated
Outer part: Steel C22, fo...
IR = Internal-Right hand ...
22
28
20.00
25.8
54
30.0
37.0
84
37
M22 x 1,5
32
15
540
84833038
63262500
63262500
Steel zinc-plated
Outer part: Steel C22, fo...
IR = Internal-Right hand ...
25
31
22.00
29.6
60
33.5
42.0
94
42
M24 x 2
36
15
750
84833038
63263000
63263000
Steel zinc-plated
Outer part: Steel C22, fo...
IR = Internal-Right hand ...
30
37
25.00
34.8
70
40.0
50.0
110
50
M30 x 2
41
17
1130
84833038
63263500
63263500
Steel zinc-plated
Outer part: Steel C22, fo...
IR = Internal-Right hand ...
35
43
28.00
37.7
80
46.0
58.0
125
56
M36 x 2
55
19
1600
84833038
63264000
63264000
Steel zinc-plated
Outer part: Steel C22, fo...
IR = Internal-Right hand ...
40
49
35.00
44.2
90
57.0
69.0
142
60
M42 x 2
65
16
2770
84833038
63270400
63270400
Steel zinc-plated
Outer part: Free cutting ...
IL = Internal Left-hand t...
4
7
5.25
6.5
14
7.8
9.5
24
12
M4
8
14
11
84833038
63270500
63270500
Steel zinc-plated
Outer part: Free cutting ...
IL = Internal Left-hand t...
5
8
6.00
7.7
18
9.0
11.0
27
10
M5
9
13
18
84833038
63270600
63270600
Steel zinc-plated
Outer part: Free cutting ...
IL = Internal Left-hand t...
6
9
6.75
8.9
20
10.0
13.0
30
12
M6
11
13
27
84833038
63270800
63270800
Steel zinc-plated
Outer part: Free cutting ...
IL = Internal Left-hand t...
8
12
9.00
10.4
24
12.5
16.0
36
16
M8
13
14
46
84833038
63271000
63271000
Steel zinc-plated
Outer part: Free cutting ...
IL = Internal Left-hand t...
10
14
10.50
12.9
28
15.0
19.0
43
20
M10
17
13
76
84833038
63271200
63271200
Steel zinc-plated
Outer part: Free cutting ...
IL = Internal Left-hand t...
12
16
12.00
15.4
32
17.5
22.0
50
22
M12
19
13
115
84833038
63271400
63271400
Steel zinc-plated
Outer part: Steel C22, fo...
IL = Internal Left-hand t...
14
19
13.50
16.8
36
20.0
25.0
57
25
M14
22
16
170
84833038
63271600
63271600
Steel zinc-plated
Outer part: Steel C22, fo...
IL = Internal Left-hand t...
16
21
15.00
19.3
42
22.0
27.0
64
28
M16
22
15
230
84833038
63271800
63271800
Steel zinc-plated
Outer part: Steel C22, fo...
IL = Internal Left-hand t...
18
23
16.50
21.8
46
25.0
31.0
71
32
M18 x 1,5
27
15
320
84833038
63272000
63272000
Steel zinc-plated
Outer part: Steel C22, fo...
IL = Internal Left-hand t...
20
25
18.00
24.3
50
27.5
34.0
77
33
M20 x 1,5
32
14
415
84833038
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청