Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-FDS-KU-IS - Spring Plungers with Ball and Internal Hexagon, normal spring force
MÄDLER
Drive Element
Spring-loaded thrust pieces, thrust pieces and threaded fasteners
Spring Plungers
Powered by
CAD모델 선택
{maedler/antriebselemente/druckstuecke/federnde_druckstuecke/f_druckst_ku_u_is.prj},{NB=65492400-5.5},{ARTNR=65492400},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl brüniert},{MAT=Hülse: Stahl brüniert, Kugel: Kugellagerstahl gehärtet, Feder: Edelstahl, normaler Federdruck},{AUSF=brüniert},{D1=M24},{D2=15.0},{L=48},{S=5.5},{SE=5.5},{SW=12.0},{FKA=81.0},{FKE=151.0},{GEW=100.0},{CTN=84669360},{DD1=24},{AVD=19.40},{AHD=17.10},{D2T=24.0},{SWT=6.00},{TYP=0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
D1
d1
[mm]
D2
d2
[mm]
L
l
[mm]
S
s
[mm]
SW
[mm]
FKA
Spring Tension* - Initial / Statistical average
[N]
FKE
Spring Tension* - End / Statistical average
[N]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
65490300
65490300
Steel, black oxide finish
Body: Steel, black oxide ...
black oxide finish
M3
1.5
8
0.4
1.5
3.0
4.5
0.3
84669360
65490400
65490400
Steel, black oxide finish
Body: Steel, black oxide ...
black oxide finish
M4
2.5
12
0.8
2.0
8.5
14.0
0.7
84669360
65490500
65490500
Steel, black oxide finish
Body: Steel, black oxide ...
black oxide finish
M5
3.0
14
0.9
2.5
8.0
14.0
1.2
84669360
65490600
65490600
Steel, black oxide finish
Body: Steel, black oxide ...
black oxide finish
M6
3.5
15
1.0
3.0
11.0
18.0
2.0
84669360
65490800
65490800
Steel, black oxide finish
Body: Steel, black oxide ...
black oxide finish
M8
4.5
18
1.5
4.0
18.0
31.0
4.0
84669360
65491000
65491000
Steel, black oxide finish
Body: Steel, black oxide ...
black oxide finish
M10
6.0
23
2.0
5.0
24.0
45.0
8.0
84669360
65491200
65491200
Steel, black oxide finish
Body: Steel, black oxide ...
black oxide finish
M12
8.0
26
2.5
6.0
26.0
49.0
12.0
84669360
65491600
65491600
Steel, black oxide finish
Body: Steel, black oxide ...
black oxide finish
M16
10.0
33
3.5
8.0
41.0
86.0
31.0
84669360
65492000
65492000
Steel, black oxide finish
Body: Steel, black oxide ...
black oxide finish
M20
12.0
43
4.5
10.0
66.0
111.0
64.0
84669360
65492400
65492400
Steel, black oxide finish
Body: Steel, black oxide ...
black oxide finish
M24
15.0
48
5.5
12.0
81.0
151.0
100.0
84669360
65499903
65499903
Stainless steel
Body: Stainless steel, Ba...
Stainless
M3
1.5
8
0.4
1.5
3.0
4.5
0.3
84669360
65499904
65499904
Stainless steel
Body: Stainless steel, Ba...
Stainless
M4
2.5
12
0.8
2.0
8.5
14.0
0.7
84669360
65499905
65499905
Stainless steel
Body: Stainless steel, Ba...
Stainless
M5
3.0
14
0.9
2.5
8.0
14.0
1.2
84669360
65499906
65499906
Stainless steel
Body: Stainless steel, Ba...
Stainless
M6
3.5
15
1.0
3.0
11.0
18.0
2.0
84669360
65499908
65499908
Stainless steel
Body: Stainless steel, Ba...
Stainless
M8
4.5
18
1.5
4.0
18.0
31.0
4.0
84669360
65499910
65499910
Stainless steel
Body: Stainless steel, Ba...
Stainless
M10
6.0
23
2.0
5.0
24.0
45.0
8.0
84669360
65499912
65499912
Stainless steel
Body: Stainless steel, Ba...
Stainless
M12
8.0
26
2.5
6.0
26.0
49.0
12.0
84669360
65499916
65499916
Stainless steel
Body: Stainless steel, Ba...
Stainless
M16
10.0
33
3.5
8.0
41.0
86.0
31.0
84669360
65499920
65499920
Stainless steel
Body: Stainless steel, Ba...
Stainless
M20
12.0
43
4.5
10.0
66.0
111.0
64.0
84669360
65499924
65499924
Stainless steel
Body: Stainless steel, Ba...
Stainless
M24
15.0
48
5.5
12.0
81.0
151.0
100.0
84669360
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청