Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-FDS-BWGL-KU-IS-VS - Spring Plungers with moving Ball and Internal Hexagon, Strong Spring Tension
MÄDLER
Drive Element
Spring-loaded thrust pieces, thrust pieces and threaded fasteners
Spring Plungers
Powered by
CAD모델 선택
{maedler/antriebselemente/druckstuecke/federnde_druckstuecke/f_drst_bwgl_ku_u_is_vs.prj},{NB=65491600VB-3.1},{ARTNR=65491600VB},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl brüniert},{MAT=Hülse: Stahl brüniert, Kugel: Kugellagerstahl gehärtet, Lager: Kunststoff, Feder: Edelstahl, verstärkter Federdruck},{AUSF=brüniert},{D1=M16},{D2=8.5},{L=33},{S=3.10},{SE=3.10},{SW=8.0},{FKA=50.0},{FKE=88.7},{GEW=37.0},{CTN=73181900},{DD1=16},{AV=2.5},{AVD=13.1},{AH=4.3},{AHD=11.05},{D2T=16.5},{SWT=6.4},{TYP=0},{DB=10.0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
D1
d1
[mm]
D2
d2
[mm]
L
l
[mm]
S
s
[mm]
SW
[mm]
FKA
Spring Tension* - Initial / Statistical average
[N]
FKE
Spring Tension* - End / Statistical average
[N]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
65490500VB
65490500VB
Steel, black oxide finish
Body: Steel, black oxide ...
black oxide finish
M5
2.0
14
0.50
2.5
10.0
14.0
1.2
73181900
65490600VB
65490600VB
Steel, black oxide finish
Body: Steel, black oxide ...
black oxide finish
M6
2.5
15
0.70
3.0
11.0
16.0
2.2
73181900
65490800VB
65490800VB
Steel, black oxide finish
Body: Steel, black oxide ...
black oxide finish
M8
3.5
18
0.95
4.0
23.0
40.0
5.0
73181900
65491000VB
65491000VB
Steel, black oxide finish
Body: Steel, black oxide ...
black oxide finish
M10
4.5
23
1.40
5.0
28.0
54.3
10.0
73181900
65491200VB
65491200VB
Steel, black oxide finish
Body: Steel, black oxide ...
black oxide finish
M12
6.5
26
2.50
6.0
39.5
77.3
15.0
73181900
65491600VB
65491600VB
Steel, black oxide finish
Body: Steel, black oxide ...
black oxide finish
M16
8.5
33
3.10
8.0
50.0
88.7
37.0
73181900
65499905VB
65499905VB
Stainless steel
Body: Stainless steel, Ba...
Stainless
M5
2.0
14
0.50
2.5
10.0
14.0
1.2
73181900
65499906VB
65499906VB
Stainless steel
Body: Stainless steel, Ba...
Stainless
M6
2.5
15
0.70
3.0
11.0
16.0
2.2
73181900
65499908VB
65499908VB
Stainless steel
Body: Stainless steel, Ba...
Stainless
M8
3.5
18
0.95
4.0
23.0
40.0
5.0
73181900
65499910VB
65499910VB
Stainless steel
Body: Stainless steel, Ba...
Stainless
M10
4.5
23
1.40
5.0
28.0
54.3
10.0
73181900
65499912VB
65499912VB
Stainless steel
Body: Stainless steel, Ba...
Stainless
M12
6.5
26
2.50
6.0
39.5
77.3
15.0
73181900
65499916VB
65499916VB
Stainless steel
Body: Stainless steel, Ba...
Stainless
M16
8.5
33
3.10
8.0
50.0
88.7
37.0
73181900
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청