lietuvių
Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-KDS-STBR-B - Ball-Ended Thrust Screws Version B
MÄDLER
Drive Element
Pressure Screws
Powered by
CAD모델 선택
{maedler/antriebselemente/druckschrauben/kugeldrschr_form-b.prj},{NB=65456012},{ARTNR=65456012},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl brüniert},{MAT=Schraube: Festigkeitsklasse 12.9, brüniert, Kugel: Stahl gehärtet, blank},{AUSF=Form B: mit abgeflachter Kugel},{D1=M10},{NL=12},{D3=6.0},{L1=13.7},{L2=12},{KD=7.0},{SW=5.0},{KN=20.0},{GEW=5.0},{DD1=10},{CTN=84669360}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
D1
d1
[mm]
NL
Nominal length
[mm]
D3
d3
[mm]
L1
l1
[mm]
L2
l2
[mm]
KD
Ball-Ø
[mm]
SW
[mm]
KN
* Max. Load Capacity
[kN]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
65455406
65455406
Steel, black oxide finish
Screw: Steel tensile stre...
Type B: with flat-faced b...
M4
6
1.8
6.0
5
2.5
2.0
3.5
0.4
84669360
65455410
65455410
Steel, black oxide finish
Screw: Steel tensile stre...
Type B: with flat-faced b...
M4
10
1.8
10.0
9
2.5
2.0
3.5
0.7
84669360
65455416
65455416
Steel, black oxide finish
Screw: Steel tensile stre...
Type B: with flat-faced b...
M4
16
1.8
16.0
15
2.5
2.0
3.5
1.1
84669360
65455508
65455508
Steel, black oxide finish
Screw: Steel tensile stre...
Type B: with flat-faced b...
M5
8
2.2
8.0
7
3.0
2.5
4.5
0.8
84669360
65455512
65455512
Steel, black oxide finish
Screw: Steel tensile stre...
Type B: with flat-faced b...
M5
12
2.2
12.0
11
3.0
2.5
4.5
1.3
84669360
65455520
65455520
Steel, black oxide finish
Screw: Steel tensile stre...
Type B: with flat-faced b...
M5
20
2.2
20.0
19
3.0
2.5
4.5
2.3
84669360
65455610
65455610
Steel, black oxide finish
Screw: Steel tensile stre...
Type B: with flat-faced b...
M6
10
3.0
10.8
10
4.0
3.0
9.0
1.5
84669360
65455616
65455616
Steel, black oxide finish
Screw: Steel tensile stre...
Type B: with flat-faced b...
M6
16
3.0
16.8
16
4.0
3.0
9.0
2.4
84669360
65455625
65455625
Steel, black oxide finish
Screw: Steel tensile stre...
Type B: with flat-faced b...
M6
25
3.0
25.8
25
4.0
3.0
9.0
3.9
84669360
65455810
65455810
Steel, black oxide finish
Screw: Steel tensile stre...
Type B: with flat-faced b...
M8
10
5.0
11.2
10
5.5
4.0
15.0
2.6
84669360
65455812
65455812
Steel, black oxide finish
Screw: Steel tensile stre...
Type B: with flat-faced b...
M8
12
5.0
13.2
12
5.5
4.0
15.0
3.2
84669360
65455820
65455820
Steel, black oxide finish
Screw: Steel tensile stre...
Type B: with flat-faced b...
M8
20
5.0
21.2
20
5.5
4.0
15.0
5.7
84669360
65455830
65455830
Steel, black oxide finish
Screw: Steel tensile stre...
Type B: with flat-faced b...
M8
30
5.0
31.2
30
5.5
4.0
15.0
8.9
84669360
65456012
65456012
Steel, black oxide finish
Screw: Steel tensile stre...
Type B: with flat-faced b...
M10
12
6.0
13.7
12
7.0
5.0
20.0
5.0
84669360
65456016
65456016
Steel, black oxide finish
Screw: Steel tensile stre...
Type B: with flat-faced b...
M10
16
6.0
17.7
16
7.0
5.0
20.0
6.8
84669360
65456025
65456025
Steel, black oxide finish
Screw: Steel tensile stre...
Type B: with flat-faced b...
M10
25
6.0
26.7
25
7.0
5.0
20.0
11.2
84669360
65456035
65456035
Steel, black oxide finish
Screw: Steel tensile stre...
Type B: with flat-faced b...
M10
35
6.0
36.7
35
7.0
5.0
20.0
16.2
84669360
65456216
65456216
Steel, black oxide finish
Screw: Steel tensile stre...
Type B: with flat-faced b...
M12
16
7.0
18.0
16
8.5
6.0
30.0
10.0
84669360
65456220
65456220
Steel, black oxide finish
Screw: Steel tensile stre...
Type B: with flat-faced b...
M12
20
7.0
22.0
20
8.5
6.0
30.0
12.4
84669360
65456230
65456230
Steel, black oxide finish
Screw: Steel tensile stre...
Type B: with flat-faced b...
M12
30
7.0
32.0
30
8.5
6.0
30.0
19.6
84669360
65456240
65456240
Steel, black oxide finish
Screw: Steel tensile stre...
Type B: with flat-faced b...
M12
40
7.0
42.0
40
8.5
6.0
30.0
28.5
84669360
65456620
65456620
Steel, black oxide finish
Screw: Steel tensile stre...
Type B: with flat-faced b...
M16
20
11.0
23.3
20
12.0
8.0
60.0
22.0
84669360
65456625
65456625
Steel, black oxide finish
Screw: Steel tensile stre...
Type B: with flat-faced b...
M16
25
11.0
28.3
25
12.0
8.0
60.0
28.0
84669360
65456635
65456635
Steel, black oxide finish
Screw: Steel tensile stre...
Type B: with flat-faced b...
M16
35
11.0
38.3
35
12.0
8.0
60.0
41.0
84669360
65456650
65456650
Steel, black oxide finish
Screw: Steel tensile stre...
Type B: with flat-faced b...
M16
50
11.0
53.3
50
12.0
8.0
60.0
48.0
84669360
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청