Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-717-MRSP-C-CK-RF - Indexing Plungers 717, with Rest Position, Stainless
MÄDLER
Drive Element
Parts for Operating
Indexing Plungers
Powered by
CAD모델 선택
{maedler/antriebselemente/bedienteile/rastbolzen/rb_717_m_rastsp_c_ck_rf.prj},{NB=66671865},{ARTNR=66671865},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Edelstahl},{MAT=Gehäuse: Edelstahl 1.4305 (V2A), Bolzen: Edelstahl 1.4305 (V2A), Druckfeder: Edelstahl 1.4310, Knopf: Kunststoff Thermoplast (Polyamid) schwarz matt},{AUSF=Form C: mit Rastsperre, mit Bedienknopf, ohne Kontermutter},{D1=10},{L1MIN=10.0},{D2=M16 x 1.5},{D3=25},{E=19.6},{L2MAX=62.5},{L3=26},{L4=14.0},{L5=22.5},{SW=17},{TA=80},{FDA=4},{FDE=27},{GEW=66},{DD2=16},{P=1.50},{D6=3.0},{FASE=290},{T3=7.0},{T4=8.0},{T5=3.0},{F=2},{BK=3.5},{BR=5.0},{HR=10.0},{D3ND=14.4},{TYP=0},{PPATH=rb_717_c_u_ck_rf_sbl.prj},{CTN=73182900}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
D1
d1
[mm]
L1MIN
l1 min.
[mm]
D2
d2
[mm]
D3
d3
[mm]
E
e
[mm]
L2MAX
l2 max.
[mm]
L3
l3
[mm]
L4
l4
[mm]
L5
l5
[mm]
SW
sw - hexagon
[mm]
TA
TA** - Fastening torque during assembly
[Nm]
FDA
Spring Load* - Initial / Statistical average
[N]
FDE
Spring Load* - End / Statistical average
[N]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
66671853
66671853
Stainless steel
Body: Stainless steel 1.4...
Type C: with rest positio...
3
3.5
M6
12
6.9
29.0
12
7.0
10.0
6
2
3
12
4
73182900
66671854
66671854
Stainless steel
Body: Stainless steel 1.4...
Type C: with rest positio...
3
3.5
M6 x 0.75
12
6.9
29.0
12
7.0
10.0
6
3
3
12
4
73182900
66671855
66671855
Stainless steel
Body: Stainless steel 1.4...
Type C: with rest positio...
4
4.0
M6
12
6.9
29.0
12
7.0
10.0
6
2
3
12
4
73182900
66671856
66671856
Stainless steel
Body: Stainless steel 1.4...
Type C: with rest positio...
4
4.5
M8 x 1
16
9.2
38.5
16
9.5
13.5
8
8
5
24
10
73182900
66671857
66671857
Stainless steel
Body: Stainless steel 1.4...
Type C: with rest positio...
5
5.0
M8
16
9.2
38.5
16
9.5
13.5
8
7
5
24
10
73182900
66671858
66671858
Stainless steel
Body: Stainless steel 1.4...
Type C: with rest positio...
5
5.0
M8 x 1
16
9.2
38.5
16
9.5
13.5
8
7
5
24
10
73182900
66671859
66671859
Stainless steel
Body: Stainless steel 1.4...
Type C: with rest positio...
5
5.0
M10 x 1
18
11.5
41.0
16
10.0
13.5
10
22
5
24
16
73182900
66671860
66671860
Stainless steel
Body: Stainless steel 1.4...
Type C: with rest positio...
6
6.0
M10
18
11.5
46.0
20
10.5
17.0
10
15
5
21
19
73182900
66671861
66671861
Stainless steel
Body: Stainless steel 1.4...
Type C: with rest positio...
6
6.0
M12 x 1.5
21
13.8
49.0
20
11.0
16.5
12
38
5
21
27
73182900
66671862
66671862
Stainless steel
Body: Stainless steel 1.4...
Type C: with rest positio...
8
8.0
M12
21
13.8
55.5
24
13.5
20.5
12
20
6
22
34
73182900
66671863
66671863
Stainless steel
Body: Stainless steel 1.4...
Type C: with rest positio...
8
8.0
M12 x 1.5
21
13.8
55.5
24
13.5
20.5
12
20
6
22
57
73182900
66671864
66671864
Stainless steel
Body: Stainless steel 1.4...
Type C: with rest positio...
8
8.0
M16 x 1.5
25
19.6
60.0
24
13.5
20.5
17
80
6
22
60
73182900
66671865
66671865
Stainless steel
Body: Stainless steel 1.4...
Type C: with rest positio...
10
10.0
M16 x 1.5
25
19.6
62.5
26
14.0
22.5
17
80
4
27
66
73182900
66671866
66671866
Stainless steel
Body: Stainless steel 1.4...
Type CK: with rest positi...
3
3.5
M6
12
6.9
29.0
12
7.0
10.0
6
2
3
12
17
73182900
66671867
66671867
Stainless steel
Body: Stainless steel 1.4...
Type CK: with rest positi...
3
3.5
M6 x 0.75
12
6.9
29.0
12
7.0
10.0
6
3
3
12
6
73182900
66671868
66671868
Stainless steel
Body: Stainless steel 1.4...
Type CK: with rest positi...
4
4.0
M6
12
6.9
29.0
12
7.0
10.0
6
2
3
12
5
73182900
66671869
66671869
Stainless steel
Body: Stainless steel 1.4...
Type CK: with rest positi...
4
4.5
M8 x 1
16
9.2
38.5
16
9.5
13.5
8
8
5
24
20
73182900
66671870
66671870
Stainless steel
Body: Stainless steel 1.4...
Type CK: with rest positi...
5
5.0
M8
16
9.2
38.5
16
9.5
13.5
8
7
5
24
13
73182900
66671871
66671871
Stainless steel
Body: Stainless steel 1.4...
Type CK: with rest positi...
5
5.0
M8 x 1
16
9.2
38.5
16
9.5
13.5
8
7
5
24
13
73182900
66671872
66671872
Stainless steel
Body: Stainless steel 1.4...
Type CK: with rest positi...
5
5.0
M10 x 1
18
11.5
41.0
16
10.0
13.5
10
22
5
24
20
73182900
66671873
66671873
Stainless steel
Body: Stainless steel 1.4...
Type CK: with rest positi...
6
6.0
M10
18
11.5
46.0
20
10.5
17.0
10
15
5
21
24
73182900
66671874
66671874
Stainless steel
Body: Stainless steel 1.4...
Type CK: with rest positi...
6
6.0
M12 x 1.5
21
13.8
49.0
20
11.0
16.5
12
38
5
21
20
73182900
66671875
66671875
Stainless steel
Body: Stainless steel 1.4...
Type CK: with rest positi...
8
8.0
M12
21
13.8
55.5
24
13.5
20.5
12
20
6
22
44
73182900
66671876
66671876
Stainless steel
Body: Stainless steel 1.4...
Type CK: with rest positi...
8
8.0
M12 x 1.5
21
13.8
55.5
24
13.5
20.5
12
20
6
22
57
73182900
66671877
66671877
Stainless steel
Body: Stainless steel 1.4...
Type CK: with rest positi...
8
8.0
M16 x 1.5
25
19.6
60.0
24
13.5
20.5
17
80
6
22
79
73182900
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청