lietuvių
Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
DIN950-RF-VM-B/A-B/G - Handwheels Stainless Steel, Solid Version, similar to DIN 950
MÄDLER
Drive Element
Parts for Operating
Handwheels
Powered by
CAD모델 선택
{maedler/antriebselemente/bedienteile/handraeder/speichenhr_din950_rf.prj},{NB=67099720},{ARTNR=67099720},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Edelstahl},{MAT=Radkörper: Edelstahl-Feinguss 1.4401, Radkranz gedreht und poliert},{AUSF=B/A: ohne Gewinde / ohne Griff},{D1=200},{D2=18},{D3=37.0},{B1=20.0},{L1=44.5},{L2=24},{GD=-},{GL=-},{AZS=3},{GEW=1938},{D4=20.0},{H1=8.5},{H2=22.0},{H4=36},{H3=29.8},{NL=24.2},{D5=158},{BB1=21.5},{BB2=30.0},{D6=177},{D7=185},{L3=4.00},{D8=27.0},{T1=13.50},{B3=10.5},{L4=47},{D9=66},{R=2},{GE=0},{D10=80.0},{D11=184.0},{DB1=0},{DB3=0},{DB4=0},{LB1=0},{LB2=0},{LB3=0},{SW=0},{CTN=84879090}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
D1
d1
[mm]
D2
d2 - H9
[mm]
D3
d3
[mm]
B1
b1
[mm]
L1
l1
[mm]
L2
l2
[mm]
GD
Handle-Ø
[mm]
GL
Handle length l
[mm]
AZS
No. of spokes
[Stück]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
67099710
67099710
Stainless steel
Wheel body: Cast stainles...
B/A: Without thread, with...
100
10
25.5
14.5
33.0
17
-
-
3
433
84879090
67099712
67099712
Stainless steel
Wheel body: Cast stainles...
B/A: Without thread, with...
125
12
27.0
15.8
35.5
18
-
-
3
659
84879090
67099714
67099714
Stainless steel
Wheel body: Cast stainles...
B/A: Without thread, with...
140
14
29.0
17.0
38.5
19
-
-
3
865
84879090
67099716
67099716
Stainless steel
Wheel body: Cast stainles...
B/A: Without thread, with...
160
14
31.0
17.5
39.5
20
-
-
3
1156
84879090
67099720
67099720
Stainless steel
Wheel body: Cast stainles...
B/A: Without thread, with...
200
18
37.0
20.0
44.5
24
-
-
3
1938
84879090
67099810
67099810
Stainless steel
Wheel body: Cast stainles...
B/G: With fixed handle
100
10
25.5
14.5
33.0
17
16
49
3
480
84879090
67099812
67099812
Stainless steel
Wheel body: Cast stainles...
B/G: With fixed handle
125
12
27.0
15.8
35.5
18
20
62
3
770
84879090
67099814
67099814
Stainless steel
Wheel body: Cast stainles...
B/G: With fixed handle
140
14
29.0
17.0
38.5
19
20
62
3
940
84879090
67099816
67099816
Stainless steel
Wheel body: Cast stainles...
B/G: With fixed handle
160
14
31.0
17.5
39.5
20
25
77
3
1320
84879090
67099820
67099820
Stainless steel
Wheel body: Cast stainles...
B/G: With fixed handle
200
18
37.0
20.0
44.5
24
25
77
3
2060
84879090
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청