Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-HR-320-M-GRIFF-AL - Spoked Handwheels 320, with handle
MÄDLER
Drive Element
Parts for Operating
Handwheels
Powered by
CAD모델 선택
{maedler/antriebselemente/bedienteile/handraeder/speichenhr_320_al_m_griff.prj},{NB=67072500},{ARTNR=67072500},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Aluminium},{MAT=Radkörper: Aluminium Kokillenguss, Nabe bearbeitet, Radkranz allseitig gedreht und poliert, Zylindergriff: Kunststoff Thermoplast, schwarz matt, Achsteil: Stahl mit Innensechskant, verzinkt, blau passiviert},{AUSF=B/G: ohne Passfedernut, mit Griff},{D1=250},{D2=22},{D3=48},{B1=23.0},{L1=51},{L2=28},{ZGD=25},{GL=86.5},{GEW=1598},{AUSF1=1},{D1G=25},{D2G=10},{D3G=16},{D4G=20.0},{L1G=84.0},{L2G=16},{L3G=2.5},{L4=30},{RR=113},{BG=24},{R=2.50},{NNB=0},{NT=0.0},{CTN=84879090}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
D1
d1
[mm]
D2
d2 - H7
[mm]
D3
d3
[mm]
B1
b1
[mm]
L1
l1
[mm]
L2
l2
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
67071200
67071200
Aluminium
Wheel body: Aluminium, gr...
B/G: without keyway, with...
125
12
31
15.0
33
18
383
84879090
67071400
67071400
Aluminium
Wheel body: Aluminium, gr...
B/G: without keyway, with...
140
14
34
16.5
36
19
486
84879090
67071600
67071600
Aluminium
Wheel body: Aluminium, gr...
B/G: without keyway, with...
160
14
36
18.0
39
20
643
84879090
67072000
67072000
Aluminium
Wheel body: Aluminium, gr...
B/G: without keyway, with...
200
18
42
20.5
45
24
996
84879090
67072500
67072500
Aluminium
Wheel body: Aluminium, gr...
B/G: without keyway, with...
250
22
48
23.0
51
28
1598
84879090
67071201
67071201
Aluminium
Wheel body: Aluminium, gr...
N/G: with keyway DIN6885-...
125
12
31
15.0
33
18
383
84879090
67071401
67071401
Aluminium
Wheel body: Aluminium, gr...
N/G: with keyway DIN6885-...
140
14
34
16.5
36
19
486
84879090
67071601
67071601
Aluminium
Wheel body: Aluminium, gr...
N/G: with keyway DIN6885-...
160
14
36
18.0
39
20
643
84879090
67072001
67072001
Aluminium
Wheel body: Aluminium, gr...
N/G: with keyway DIN6885-...
200
18
42
20.5
45
24
996
84879090
67072501
67072501
Aluminium
Wheel body: Aluminium, gr...
N/G: with keyway DIN6885-...
250
22
48
23.0
51
28
1598
84879090
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청