Machined Idler - 820 Series
LILAI Chain
Straight Running Plastic Table Top Chain
820 Series
Powered by
CAD모델 선택
{lilai/pdtftc/820_series/820_machined_passive_wheel.prj},{NB=2-820-21-25},{PM=Machined Processed},{SERIES=820 Series},{MATERIAL=Polyamide PA6, Machined, high precision, matching well.},{AT=Good strength, can be used in light load transport},{AAT=Meanwhile, suit for stainless steel chains 812},{JG=Bore tolerance : d +0.08/+0.02,can be processed into split sprocket},{TN=21},{D=131.0},{A=95},{BORE=25},{OC=1.25},{HD=50},{B=25}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
BOM
CODE
Code
ⁿ/ₐ
PM
Processing method
ⁿ/ₐ
SERIES
Series
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
AT
Apply to
ⁿ/ₐ
AAT
Also applies to
ⁿ/ₐ
JG
Inner Diameter
ⁿ/ₐ
TN
Teeth No.
ⁿ/ₐ
D
[mm]
A
[mm]
BORE
Bore
[mm]
2-820-15-20
2-820-15-20
Machined Processed
820 Series
Polyamide PA6, Machined, ...
Good strength, can be use...
Meanwhile, suit for stain...
Bore tolerance : d +0.08/...
15
93.0
57
20
2-820-15-25
2-820-15-25
Machined Processed
820 Series
Polyamide PA6, Machined, ...
Good strength, can be use...
Meanwhile, suit for stain...
Bore tolerance : d +0.08/...
15
93.0
57
25
2-820-15-30
2-820-15-30
Machined Processed
820 Series
Polyamide PA6, Machined, ...
Good strength, can be use...
Meanwhile, suit for stain...
Bore tolerance : d +0.08/...
15
93.0
57
30
2-820-17-20
2-820-17-20
Machined Processed
820 Series
Polyamide PA6, Machined, ...
Good strength, can be use...
Meanwhile, suit for stain...
Bore tolerance : d +0.08/...
17
105.0
69
20
2-820-17-25
2-820-17-25
Machined Processed
820 Series
Polyamide PA6, Machined, ...
Good strength, can be use...
Meanwhile, suit for stain...
Bore tolerance : d +0.08/...
17
105.0
69
25
2-820-17-30
2-820-17-30
Machined Processed
820 Series
Polyamide PA6, Machined, ...
Good strength, can be use...
Meanwhile, suit for stain...
Bore tolerance : d +0.08/...
17
105.0
69
30
2-820-19-20
2-820-19-20
Machined Processed
820 Series
Polyamide PA6, Machined, ...
Good strength, can be use...
Meanwhile, suit for stain...
Bore tolerance : d +0.08/...
19
117.0
81
20
2-820-19-25
2-820-19-25
Machined Processed
820 Series
Polyamide PA6, Machined, ...
Good strength, can be use...
Meanwhile, suit for stain...
Bore tolerance : d +0.08/...
19
117.0
81
25
2-820-19-30
2-820-19-30
Machined Processed
820 Series
Polyamide PA6, Machined, ...
Good strength, can be use...
Meanwhile, suit for stain...
Bore tolerance : d +0.08/...
19
117.0
81
30
2-820-19-35
2-820-19-35
Machined Processed
820 Series
Polyamide PA6, Machined, ...
Good strength, can be use...
Meanwhile, suit for stain...
Bore tolerance : d +0.08/...
19
117.0
81
35
2-820-21-25
2-820-21-25
Machined Processed
820 Series
Polyamide PA6, Machined, ...
Good strength, can be use...
Meanwhile, suit for stain...
Bore tolerance : d +0.08/...
21
131.0
95
25
2-820-21-30
2-820-21-30
Machined Processed
820 Series
Polyamide PA6, Machined, ...
Good strength, can be use...
Meanwhile, suit for stain...
Bore tolerance : d +0.08/...
21
131.0
95
30
2-820-21-35
2-820-21-35
Machined Processed
820 Series
Polyamide PA6, Machined, ...
Good strength, can be use...
Meanwhile, suit for stain...
Bore tolerance : d +0.08/...
21
131.0
95
35
2-820-21-40
2-820-21-40
Machined Processed
820 Series
Polyamide PA6, Machined, ...
Good strength, can be use...
Meanwhile, suit for stain...
Bore tolerance : d +0.08/...
21
131.0
95
40
2-820-23-25
2-820-23-25
Machined Processed
820 Series
Polyamide PA6, Machined, ...
Good strength, can be use...
Meanwhile, suit for stain...
Bore tolerance : d +0.08/...
23
140.7
105
25
2-820-23-30
2-820-23-30
Machined Processed
820 Series
Polyamide PA6, Machined, ...
Good strength, can be use...
Meanwhile, suit for stain...
Bore tolerance : d +0.08/...
23
140.7
105
30
2-820-23-35
2-820-23-35
Machined Processed
820 Series
Polyamide PA6, Machined, ...
Good strength, can be use...
Meanwhile, suit for stain...
Bore tolerance : d +0.08/...
23
140.7
105
35
2-820-23-40
2-820-23-40
Machined Processed
820 Series
Polyamide PA6, Machined, ...
Good strength, can be use...
Meanwhile, suit for stain...
Bore tolerance : d +0.08/...
23
140.7
105
40
2-820-25-25
2-820-25-25
Machined Processed
820 Series
Polyamide PA6, Machined, ...
Good strength, can be use...
Meanwhile, suit for stain...
Bore tolerance : d +0.08/...
25
155.0
119
25
2-820-25-30
2-820-25-30
Machined Processed
820 Series
Polyamide PA6, Machined, ...
Good strength, can be use...
Meanwhile, suit for stain...
Bore tolerance : d +0.08/...
25
155.0
119
30
2-820-25-35
2-820-25-35
Machined Processed
820 Series
Polyamide PA6, Machined, ...
Good strength, can be use...
Meanwhile, suit for stain...
Bore tolerance : d +0.08/...
25
155.0
119
35
2-820-25-40
2-820-25-40
Machined Processed
820 Series
Polyamide PA6, Machined, ...
Good strength, can be use...
Meanwhile, suit for stain...
Bore tolerance : d +0.08/...
25
155.0
119
40
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
Single hinge Chains - 820 Series
LILAI Chain
02.01.2024
Machined Drive Sprocket - 820 Series
LILAI Chain
02.01.2024
Molded Idler - 820 Series
LILAI Chain
02.01.2024
Machined Drive Sprocket - 812 Series
LILAI Chain
02.01.2024
Single hinge chain - 820 Series
LILAI Chain
02.01.2024
Molded Drive Sprocket - 820 Series
LILAI Chain
02.01.2024
SDF - Double-flanged Wheel
Rollenbau
27.09.2017
Machined Idler - 802 Series
LILAI Chain
02.01.2024
TPDR - Table Top Chain Idlers
Misumi
29.05.2023
880TAB Series - Tracks
LILAI Chain
02.01.2024
Straight Running Double Hinge Stainless Steel Chain - 802 Series
LILAI Chain
02.01.2024
vmx51 - Steel Flat Top Chain,812 Series,Chain/Sprocket/Idler,Direct Input
Yiheda 3D Electronic Gallery
20.06.2024
(A-2)+(A-3) Non-standard Modular belt - A Series
LILAI Chain
02.01.2024
Machined Drive Sprocket - 821 Series
LILAI Chain
02.01.2024
자세히 보기
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청