카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0663 - Vertical Toggle Clamps with straight foot and adjustable clamping spindle, stainless steel
KIPP USA
Toggle Clamps
Vertical Toggle Clamps
Powered by
CAD모델 선택
{kipp_usa/schnellspanner/vertical_toggle_clamps/05912_2_asmtab.prj},{NB=K0663.1050000},{OH1=100},{OHOA=129},{OG1=64},{A=16},{GEW=0.1005},{EAN=4059245432110},{OL=34.958},{SCHRL=25},{GR=2},{GR1=0},{HUB=0.000},{WLG=0.637},{WH1=100.150},{WH2=0.000},{WHOA=131.000},{WG1=64.010},{WG2=0.000},{WGOA=75.780},{WL1=138.720},{WL2=0.000},{WLOA=126.030},{TYPA=1},{TYPC=1},{TYPD=1},{TYP1=1},{BESTKIPPUSA=K0663.105000},{FARBE=schwarzgrau RAL 7021},{LOCHBILD=2},{OH2=-},{OG2=-},{OGAO=76},{HANDKRAFT=100},{HALTEKRAFT=750},{HALTEKRAFT1=1050},{SPANNKRAFT=620},{SPANNKRAFT1=750},{M=M5X25},{A1=25},{A2=4.5},{A3=14},{B=24},{B1=33},{B2=13.2},{B3=9,2},{B4=22},{B6=22.5},{C=29,8},{C2=5,5},{D=4.5},{H=119,2},{L=65,6},{L1=35},{INFO=Info},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{POS=0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
LINA
BOM
BESTKIPPUSA
Order No.
ⁿ/ₐ
FARBE
Component
ⁿ/ₐ
LOCHBILD
Hole arrangement
ⁿ/ₐ
OH1
Opening angle holding arm position 1 ~
[°]
OH2
Opening angle holding arm position 2 ~
[°]
OHOA
Opening angle holding arm stop pin removed ~
[°]
OG1
Opening angle handle stop pin removed ~
[°]
OG2
Opening angle handle position 2 ~
[°]
OGAO
Opening angle handle stop pin removed ~
[°]
HANDKRAFT
hand force
[N]
HALTEKRAFT
Holding force F1
[N]
HALTEKRAFT1
Holding force F2
[N]
SPANNKRAFT
Clamping force F3
[N]
SPANNKRAFT1
Clamping force F4
[N]
M
thread
[mm]
A
distance
[mm]
A1
distance
[mm]
A2
distance
[mm]
A3
distance
[mm]
B
distance
[mm]
B1
width
[mm]
B2
width
[mm]
B3
width
[mm]
B4
distance
[mm]
B6
width
[mm]
C
Height ~
[mm]
C2
height
[mm]
D
diameter
[mm]
H
Height ~
[mm]
L
Length ~
[mm]
L1
Length ~
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
Standardlieferzeit
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0663.105001
K0663.105001
ultramarine blue RAL 5002
2
100
-
129
64
-
76
100
750
1050
620
750
M5X25
16
25
4.5
14
24
33
13.2
9,2
22
22.5
29,8
5,5
4.5
119,2
65,6
35
0.1005
Yes
4059245199846
31.12.2099
98% Warenverfügbarkeit. N...
K0663.106001
K0663.106001
ultramarine blue RAL 5002
3
56
83
141
46
56
84
160
1350
1650
920
1050
M6X35
14
29
7
12
27
38
17.5
12,5
-
43.5
37,6
5,5
5.5
169
86,5
53
0.3034
Yes
4059245199853
31.12.2099
98% Warenverfügbarkeit. N...
K0663.108001
K0663.108001
ultramarine blue RAL 5002
3
13
93
158
26
61
86
190
2000
2800
940
1350
M8X45
21
39
9
19
32
45
20.6
15,6
-
41.5
49
6,5
6.8
200,4
107
62
0.4057
Yes
4059245199877
31.12.2099
98% Warenverfügbarkeit. N...
K0663.105000
K0663.105000
black grey RAL 7021
2
100
-
129
64
-
76
100
750
1050
620
750
M5X25
16
25
4.5
14
24
33
13.2
9,2
22
22.5
29,8
5,5
4.5
119,2
65,6
35
0.1005
Yes
4059245432110
31.12.2099
98% Warenverfügbarkeit. N...
K0663.106000
K0663.106000
black grey RAL 7021
3
56
83
141
46
56
84
160
1350
1650
920
1050
M6X35
14
29
7
12
27
38
17.5
12,5
-
43.5
37,6
5,5
5.5
169
86,5
53
0.2742
Yes
4059245432127
31.12.2099
98% Warenverfügbarkeit. N...
K0663.108000
K0663.108000
black grey RAL 7021
3
13
93
158
26
61
86
190
2000
2800
940
1350
M8X45
21
39
9
19
32
45
20.6
15,6
-
41.5
49
6,5
6.8
200,4
107
62
0.4057
Yes
4059245432134
31.12.2099
98% Warenverfügbarkeit. N...
K0663.105003
K0663.105003
traffic red RAL 3020
2
100
-
129
64
-
76
100
750
1050
620
750
M5X25
16
25
4.5
14
24
33
13.2
9,2
22
22.5
29,8
5,5
4.5
119,2
65,6
35
0.1005
Yes
4059245432257
31.12.2099
98% Warenverfügbarkeit. N...
K0663.106003
K0663.106003
traffic red RAL 3020
3
56
83
141
46
56
84
160
1350
1650
920
1050
M6X35
14
29
7
12
27
38
17.5
12,5
-
43.5
37,6
5,5
5.5
169
86,5
53
0.2742
Yes
4059245432264
31.12.2099
98% Warenverfügbarkeit. N...
K0663.108003
K0663.108003
traffic red RAL 3020
3
13
93
158
26
61
86
190
2000
2800
940
1350
M8X45
21
39
9
19
32
45
20.6
15,6
-
41.5
49
6,5
6.8
200,4
107
62
0.4057
Yes
4059245432271
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청