카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0468 - Dipsticks
KIPP USA
Level indicators, screw plugs
Powered by
CAD모델 선택
{kipp_usa/level_indicators_screw_plugs/28060.prj},{NB=K0468.32714},{BESTKIPPUSA=K0468.32714},{FORM=C},{AUSF=ohne Entlüftungsbohrung},{D=27},{D1=14},{D2=18},{D3=13},{D4=4},{L=34.0},{L1=20},{S=17.0},{GEW=0.0250},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{EAN=4059245193257},{Z=0.000},{ZZ=2.000},{XA=14.200},{FILTER=KIPP,NORELEM,KIPP_USA},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
LINA
BOM
BESTKIPPUSA
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D
diameter
[mm]
D1
drill-Ø
[mm]
D2
diameter
[mm]
D3
diameter
[mm]
D4
diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
S
width min.
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
K0468.22714
K0468.22714
B
with ventilation hole
27
14
18
13
4
34.0
13
10.0
0.0240
Yes
4059245193226
K0468.23218
K0468.23218
B
with ventilation hole
32
18
24
14
5
45.0
17
9.0
0.0407
Yes
4059245193233
K0468.23220
K0468.23220
B
with ventilation hole
32
20
24
14
5
44.5
18
10.0
0.0391
Yes
4059245193240
K0468.32714
K0468.32714
C
without ventilation hole
27
14
18
13
4
34.0
20
17.0
0.0250
Yes
4059245193257
K0468.33012
K0468.33012
C
without ventilation hole
27
12
18
14
4
36.0
20
16.0
0.0237
Yes
4059245193264
K0468.33318
K0468.33318
C
without ventilation hole
33
18
24
14
5
44.0
21
17.5
0.0408
Yes
4059245193271
K0468.33520
K0468.33520
C
without ventilation hole
35
20
24
16
5
46.0
21
17.5
0.0396
Yes
4059245193288
K0468.42714
K0468.42714
D
with ventilation hole
27
14
18
13
4
34.0
20
17.0
0.0249
Yes
4059245193295
K0468.43318
K0468.43318
D
with ventilation hole
33
18
24
14
5
44.0
21
17.5
0.0394
Yes
4059245193301
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청