카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0183 - Tringular grips with high collar
KIPP USA
Knobs
Ball and Six-Lobe Knobs
Powered by
CAD모델 선택
{kipp_usa/knoepfe/ball_and_six-lobe_knobs/06702.prj},{NB=K0183.14008X20},{BESTKIPPUSA=K0183.14008X20},{AUSF=Außengewinde},{MATERIAL=Bolzen Stahl},{FORM=L},{D=M 8},{D1=40},{D3=14},{H=22},{H1=13.5},{T=0},{L=20},{GEW=0.0210},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{EAN=4059245120192},{FILTER=KIPP,NORELEM,KIPP_USA},{NDM=8},{TYP=2},{XA=3.700},{XB=27.500},{XC=13.000},{XD=53.000},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
BOM
BESTKIPPUSA
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
MATERIAL
Component
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
D
thread
ⁿ/ₐ
D1
diameter
[mm]
D3
diameter
[mm]
H
height
[mm]
H1
height
[mm]
T
depth
[mm]
L
Length
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0183.14006
K0183.14006
Internal thread
bush steel
K
M 6
40
14
22
13.5
12
0
0.0154
Yes
4059245120178
31.12.2099
98% Warenverfügbarkeit. N...
K0183.15008
K0183.15008
Internal thread
bush steel
K
M 8
50
18
28
14.0
14
0
0.0284
Yes
4059245120208
31.12.2099
98% Warenverfügbarkeit. N...
K0183.16210
K0183.16210
Internal thread
bush steel
K
M 10
62
22
35
17.0
14
0
0.0473
Yes
4059245120239
31.12.2099
98% Warenverfügbarkeit. N...
K0183.24006
K0183.24006
Internal thread
bush stainless steel
K
M 6
40
12
22
13.5
9
0
0.0139
Yes
4059245120253
31.12.2099
98% Warenverfügbarkeit. N...
K0183.25008
K0183.25008
Internal thread
bush stainless steel
K
M 8
50
15
28
14.0
13
0
0.0267
Yes
4059245120284
31.12.2099
98% Warenverfügbarkeit. N...
K0183.26210
K0183.26210
Internal thread
bush stainless steel
K
M 10
62
18
35
17.0
13
0
0.0458
Yes
4059245120314
31.12.2099
98% Warenverfügbarkeit. N...
K0183.14006X15
K0183.14006X15
External thread
bolt steel
L
M 6
40
14
22
13.5
0
15
0.0143
Yes
4059245120185
31.12.2099
98% Warenverfügbarkeit. N...
K0183.14008X20
K0183.14008X20
External thread
bolt steel
L
M 8
40
14
22
13.5
0
20
0.0210
Yes
4059245120192
31.12.2099
98% Warenverfügbarkeit. N...
K0183.15008X20
K0183.15008X20
External thread
bolt steel
L
M 8
50
18
28
14.0
0
20
0.0299
Yes
4059245120215
31.12.2099
98% Warenverfügbarkeit. N...
K0183.15010X25
K0183.15010X25
External thread
bolt steel
L
M 10
50
22
28
14.0
0
25
0.0400
Yes
4059245120222
31.12.2099
98% Warenverfügbarkeit. N...
K0183.16210X25
K0183.16210X25
External thread
bolt steel
L
M 10
62
22
35
17.0
0
25
0.0564
Yes
4059245120246
31.12.2099
98% Warenverfügbarkeit. N...
K0183.24006X20
K0183.24006X20
External thread
bolt stainless steel
L
M 6
40
12
22
13.5
0
20
0.0150
Yes
4059245120260
31.12.2099
98% Warenverfügbarkeit. N...
K0183.24008X20
K0183.24008X20
External thread
bolt stainless steel
L
M 8
40
12
22
13.5
0
20
0.0206
Yes
4059245120277
31.12.2099
98% Warenverfügbarkeit. N...
K0183.25008X20
K0183.25008X20
External thread
bolt stainless steel
L
M 8
50
15
28
14.0
0
20
0.0280
Yes
4059245120291
31.12.2099
98% Warenverfügbarkeit. N...
K0183.25010X30
K0183.25010X30
External thread
bolt stainless steel
L
M 10
50
15
28
14.0
0
30
0.0432
Yes
4059245120307
31.12.2099
98% Warenverfügbarkeit. N...
K0183.26210X30
K0183.26210X30
External thread
bolt stainless steel
L
M 10
62
18
35
17.0
0
30
0.0602
Yes
4059245120321
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청