카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K1370 - Spring plungers with hexagon socket and flattened thrust pin, steel
KIPP USA
Spring Plungers
Powered by
CAD모델 선택
{kipp_usa/federnde_druckstuecke/03040-02.prj},{NB=K1370.080},{D1=3.5},{H=3.0},{T=3.0},{T1=1.4},{L=22},{N=1.2},{S=2.5},{F1=9},{F2=35},{GEW=0.0057},{EAN=4059245843930},{NDM=8.0},{NDM1=5.0},{HX=3.000},{XA=1.200},{XB=40.000},{XC=1.400},{XD=5.000},{XE=10.000},{XF=0.300},{XG=5.500},{XH=4.200},{XI=0.200},{XJ=1.000},{BESTKIPPUSA=K1370.08},{D=M8},{BESTMS=K0317.908},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{FILTER=KIPP,KIPP_USA},{ZGT=Gewindestift eingeklebt},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.},{POS=0.0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
LINA
BOM
BESTKIPPUSA
Order No.
ⁿ/ₐ
D
thread
[mm]
D1
diameter
[mm]
H
distance
[mm]
T1
height
[mm]
L
Length
[mm]
N
width
[mm]
S
Width across flats
[mm]
F1
Spring force initial pressure F1 approx. N
[N]
F2
Spring force final pressure F2 approx. N
[N]
BESTMS
assembly key
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
K1370.05
K1370.05
M5
2.4
2.3
0.8
18
0.8
1.5
6
20
K0317.905
0.0017
Yes
4059245843916
98% Warenverfügbarkeit. N...
31.12.2099
K1370.06
K1370.06
M6
2.7
2.5
1.0
20
1.0
2.0
7
20
K0317.906
0.0024
Yes
4059245843923
98% Warenverfügbarkeit. N...
31.12.2099
K1370.08
K1370.08
M8
3.5
3.0
1.4
22
1.2
2.5
9
35
K0317.908
0.0057
Yes
4059245843930
98% Warenverfügbarkeit. N...
31.12.2099
K1370.10
K1370.10
M10
4.0
3.0
1.4
22
1.6
3.0
9
35
K0317.910
0.0089
Yes
4059245843947
98% Warenverfügbarkeit. N...
31.12.2099
K1370.12
K1370.12
M12
6.0
4.0
2.0
28
2.0
4.0
12
55
K0317.912
0.0163
Yes
4059245843954
98% Warenverfügbarkeit. N...
31.12.2099
K1370.16
K1370.16
M16
7.5
5.0
2.5
32
2.5
5.0
45
100
K0317.916
0.0343
Yes
4059245843961
98% Warenverfügbarkeit. N...
31.12.2099
K1370.20
K1370.20
M20
10.0
7.0
3.0
40
2.5
6.0
60
120
-
0.0660
Yes
4059245843978
98% Warenverfügbarkeit. N...
31.12.2099
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청