카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0097 - Levelling sets low version with locknut
KIPP USA
Locating Components
Support elements, locating elements, stop elements
Powered by
CAD모델 선택
{kipp_usa/aufnahmebolzen/support_elements_locating_elememts_stop_elements/27703.prj},{NB=K0097.1030},{BESTKIPPUSA=K0097.1030},{MATERIAL=Stahl},{D=33.0},{FS=M30},{D1=M50x1,5},{D2=70},{HMIN=44},{HMAX=44},{B=11},{N=6},{M=2.5},{F=330.0},{F1=53.00},{GEW=0.8749},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{EAN=4059245182756},{ST=1.500},{LH=54.000},{NDM=50.000},{FILTER=NORELEM,KIPP,KIPP_USA,BLOHM},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTKIPPUSA
Order No.
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
D
diameter
[mm]
FS
for bolt
[mm]
D1
thread
[mm]
D2
diameter H min.
[mm]
HMIN
H min.
[mm]
B
height
ⁿ/ₐ
N
width
[mm]
M
depth
[mm]
F
F kN
[kN]
F1
F1 kN
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
K0097.0404
K0097.0404
Steel
4.5
M4
M15x1
25
20
5
4
2.0
40.0
36.00
0.0614
Yes
4059245182473
K0097.0405
K0097.0405
Steel
5.5
M5
M15x1
25
20
5
4
2.0
40.0
33.40
0.0587
Yes
4059245182497
K0097.0406
K0097.0406
Steel
6.6
M6
M15x1
25
20
5
4
2.0
40.0
30.70
0.0581
Yes
4059245182510
K0097.0506
K0097.0506
Steel
6.6
M6
M20x1
32
24
6
4
2.0
65.0
55.70
0.1259
Yes
4059245182534
K0097.0508
K0097.0508
Steel
9.0
M8
M20x1
32
24
6
4
2.0
65.0
48.00
0.1177
Yes
4059245182558
K0097.0510
K0097.0510
Steel
11.0
M10
M20x1
32
24
6
4
2.0
65.0
37.90
0.1145
Yes
4059245182572
K0097.0710
K0097.0710
Steel
11.0
M10
M30x1,5
45
29
7
5
2.0
120.0
92.90
0.3152
Yes
4059245182596
K0097.0712
K0097.0712
Steel
13.5
M12
M30x1,5
45
29
7
5
2.0
120.0
80.40
0.3014
Yes
4059245182619
K0097.0716
K0097.0716
Steel
17.5
M16
M30x1,5
45
29
7
5
2.0
120.0
45.50
0.2504
Yes
4059245182633
K0097.0916
K0097.0916
Steel
17.5
M16
M40x1,5
58
37
9
6
2.5
210.0
136.00
0.5818
Yes
4059245182657
K0097.0920
K0097.0920
Steel
22.0
M20
M40x1,5
58
37
9
6
2.5
210.0
90.00
0.6206
Yes
4059245182671
K0097.0924
K0097.0924
Steel
26.0
M24
M40x1,5
58
37
9
6
2.5
210.0
37.00
0.4900
Yes
4059245182695
K0097.1020
K0097.1020
Steel
22.0
M20
M50x1,5
70
44
11
6
2.5
330.0
210.00
1.0800
Yes
4059245182718
K0097.1024
K0097.1024
Steel
26.0
M24
M50x1,5
70
44
11
6
2.5
330.0
157.00
0.9947
Yes
4059245182732
K0097.1030
K0097.1030
Steel
33.0
M30
M50x1,5
70
44
11
6
2.5
330.0
53.00
0.8749
Yes
4059245182756
K0097.04041
K0097.04041
Stainless steel
4.5
M4
M15x1
25
20
5
4
2.0
27.1
24.14
0.0604
Yes
4059245182480
K0097.04051
K0097.04051
Stainless steel
5.5
M5
M15x1
25
20
5
4
2.0
27.1
22.24
0.0604
Yes
4059245182503
K0097.04061
K0097.04061
Stainless steel
6.6
M6
M15x1
25
20
5
4
2.0
27.1
20.26
0.0588
Yes
4059245182527
K0097.05061
K0097.05061
Stainless steel
6.6
M6
M20x1
32
24
6
4
2.0
43.4
36.56
0.1223
Yes
4059245182541
K0097.05081
K0097.05081
Stainless steel
9.0
M8
M20x1
32
24
6
4
2.0
43.4
30.86
0.1174
Yes
4059245182565
K0097.05101
K0097.05101
Stainless steel
11.0
M10
M20x1
32
24
6
4
2.0
43.4
23.41
0.1106
Yes
4059245182589
K0097.07101
K0097.07101
Stainless steel
11.0
M10
M30x1,5
45
29
7
5
2.0
84.0
64.01
0.3168
Yes
4059245182602
K0097.07121
K0097.07121
Stainless steel
13.5
M12
M30x1,5
45
29
7
5
2.0
84.0
54.82
0.2761
Yes
4059245182626
K0097.07161
K0097.07161
Stainless steel
17.5
M16
M30x1,5
45
29
7
5
2.0
84.0
28.90
0.2838
Yes
4059245182640
K0097.09161
K0097.09161
Stainless steel
17.5
M16
M40x1,5
58
37
9
6
2.5
148.0
92.90
0.5948
Yes
4059245182664
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청