카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0666 - Ball-end thrust screws without head with full ball, LONG-LOK secured
KIPP USA
Locating Components
Support elements, locating elements, stop elements
Powered by
CAD모델 선택
{kipp_usa/aufnahmebolzen/support_elements_locating_elememts_stop_elements/07105.prj},{NB=K0666.11230},{L3=10.0},{KUGEL=8.5},{SW=6.0},{BELASTUNG=30.0},{GEW=0.0182},{EAN=4059245134540},{NDM=12.0},{XA=9.6},{XB=29.2},{XC=8.0},{XD=1.0},{XE=1.5},{XF=3.9},{XG=7.0},{XH=30.2},{XI=32.0},{XJ=16.700},{XK=4.800},{XL=1.100},{XM=1.300},{XN=6.000},{BESTKIPPUSA=K0666.11230},{FORM=A},{AUSF=Kugel aus Stahl},{MATERIAL=Stahl},{D1=M12},{D3=-},{L1=32},{L2=-},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{EOL=31.12.2099},{W=0}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTKIPPUSA
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D1
thread
[mm]
D3
Diameter
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
KUGEL
ball diameter
[mm]
SW
width across flats
[mm]
BELASTUNG
Load capacity max. kN (static load only)
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0666.1046
K0666.1046
A
ball in steel
M4
-
6
-
2.5
2.5
2.0
3.5
0.0003
Yes
4059245134298
31.12.2099
98% Warenverfügbarkeit. N...
K0666.10410
K0666.10410
A
ball in steel
M4
-
10
-
3.5
2.5
2.0
3.5
0.0005
Yes
4059245134274
31.12.2099
98% Warenverfügbarkeit. N...
K0666.10416
K0666.10416
A
ball in steel
M4
-
16
-
5.0
2.5
2.0
3.5
0.0010
Yes
4059245134281
31.12.2099
98% Warenverfügbarkeit. N...
K0666.1058
K0666.1058
A
ball in steel
M5
-
8
-
3.5
3.0
2.5
4.5
0.0006
Yes
4059245134328
31.12.2099
98% Warenverfügbarkeit. N...
K0666.10512
K0666.10512
A
ball in steel
M5
-
12
-
5.0
3.0
2.5
4.5
0.0011
Yes
4059245134304
31.12.2099
98% Warenverfügbarkeit. N...
K0666.10520
K0666.10520
A
ball in steel
M5
-
20
-
6.0
3.0
2.5
4.5
0.0021
Yes
4059245134311
31.12.2099
98% Warenverfügbarkeit. N...
K0666.10610
K0666.10610
A
ball in steel
M6
-
10,8
-
3.5
4.0
3.0
9.0
0.0012
Yes
4059245134335
31.12.2099
98% Warenverfügbarkeit. N...
K0666.10616
K0666.10616
A
ball in steel
M6
-
16,8
-
7.0
4.0
3.0
9.0
0.0023
Yes
4059245134342
31.12.2099
98% Warenverfügbarkeit. N...
K0666.10620
K0666.10620
A
ball in steel
M6
-
20,8
-
7.0
4.0
3.0
9.0
0.0029
Yes
4059245134359
31.12.2099
98% Warenverfügbarkeit. N...
K0666.10625
K0666.10625
A
ball in steel
M6
-
25,8
-
7.0
4.0
3.0
9.0
0.0038
Yes
4059245134366
31.12.2099
98% Warenverfügbarkeit. N...
K0666.10650
K0666.10650
A
ball in steel
M6
-
50,8
-
7.0
4.0
3.0
9.0
0.0080
Yes
4059245134373
31.12.2099
98% Warenverfügbarkeit. N...
K0666.10660
K0666.10660
A
ball in steel
M6
-
60,8
-
7.0
4.0
3.0
9.0
0.0097
Yes
4059245134380
31.12.2099
98% Warenverfügbarkeit. N...
K0666.10810
K0666.10810
A
ball in steel
M8
-
11,2
-
3.5
5.5
4.0
10.0
0.0024
Yes
4059245134397
31.12.2099
98% Warenverfügbarkeit. N...
K0666.10812
K0666.10812
A
ball in steel
M8
-
13,2
-
5.0
5.5
4.0
10.0
0.0029
Yes
4059245134403
31.12.2099
98% Warenverfügbarkeit. N...
K0666.10820
K0666.10820
A
ball in steel
M8
-
21,2
-
8.0
5.5
4.0
15.0
0.0052
Yes
4059245134410
31.12.2099
98% Warenverfügbarkeit. N...
K0666.10825
K0666.10825
A
ball in steel
M8
-
26,2
-
8.0
5.5
4.0
15.0
0.0067
Yes
4059245134427
31.12.2099
98% Warenverfügbarkeit. N...
K0666.10830
K0666.10830
A
ball in steel
M8
-
31,2
-
8.0
5.5
4.0
15.0
0.0083
Yes
4059245134434
31.12.2099
98% Warenverfügbarkeit. N...
K0666.10850
K0666.10850
A
ball in steel
M8
-
51,2
-
8.0
5.5
4.0
15.0
0.0145
Yes
4059245134441
31.12.2099
98% Warenverfügbarkeit. N...
K0666.10860
K0666.10860
A
ball in steel
M8
-
61,2
-
8.0
5.5
4.0
15.0
0.0176
Yes
4059245134458
31.12.2099
98% Warenverfügbarkeit. N...
K0666.10880
K0666.10880
A
ball in steel
M8
-
81,2
-
8.0
5.5
4.0
15.0
0.0236
Yes
4059245134465
31.12.2099
98% Warenverfügbarkeit. N...
K0666.11012
K0666.11012
A
ball in steel
M10
-
13,7
-
5.0
7.0
5.0
20.0
0.0048
Yes
4059245134472
31.12.2099
98% Warenverfügbarkeit. N...
K0666.11016
K0666.11016
A
ball in steel
M10
-
17,7
-
9.0
7.0
5.0
20.0
0.0061
Yes
4059245134489
31.12.2099
98% Warenverfügbarkeit. N...
K0666.11020
K0666.11020
A
ball in steel
M10
-
21,7
-
9.0
7.0
5.0
20.0
0.0080
Yes
4059245134496
31.12.2099
98% Warenverfügbarkeit. N...
K0666.11025
K0666.11025
A
ball in steel
M10
-
26,7
-
9.0
7.0
5.0
20.0
0.0106
Yes
4059245134502
31.12.2099
98% Warenverfügbarkeit. N...
K0666.11035
K0666.11035
A
ball in steel
M10
-
36,7
-
9.0
7.0
5.0
20.0
0.0153
Yes
4059245134519
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청