카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0291 - Self-aligning pads adjustable with O-ring, exchangeable inserts and hexagon socket
KIPP USA
Locating Components
Support elements, locating elements, stop elements
Powered by
CAD모델 선택
{kipp_usa/aufnahmebolzen/support_elements_locating_elememts_stop_elements/02009.prj},{NB=K0291.720X050_K_(0)},{D2=10},{D3=0.0},{L1=50},{L3=10},{SW1=10},{KUGEL=13},{GEW=0.0822},{EAN=4059245003327},{NDM=20},{ST=2.50},{TYP=1.000},{TYP1=0.000},{XA=3.350},{XB=8.100},{XC=13.130},{XD=10.900},{XE=9.600},{XF=0.430},{XG=3.450},{XH=5.820},{BESTKIPPUSA=K0291.720X050},{FORM=K},{AUSF=POM-Einsatz abgeflacht, plan},{D1=M 20},{BELASTUNG=4},{BESTEG=07113-10109},{BESTEGKIPP=K0385.10109},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{FILTER=KIPP,NORELEM,WERKSTUECK_SPANNSYSTEME_FRENCH,KIPP_USA,BLOHM},{EOL=31.12.2099},{W=0}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTKIPPUSA
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D1
thread
ⁿ/ₐ
D2
diameter
[mm]
D3
diameter
[mm]
L1
Length
[mm]
L3
Length
[mm]
SW1
width across flats
[mm]
KUGEL
ball-Ø
[mm]
BELASTUNG
Load rating max. kN (static load only)
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0291.120X030
K0291.120X030
steel insert, flat face
M 20
10
0.0
30
10
8
13
37
0.0521
Yes
4059245003068
31.12.2099
98% Warenverfügbarkeit. N...
K0291.120X050
K0291.120X050
steel insert, flat face
M 20
10
0.0
50
10
8
13
37
0.0949
Yes
4059245003075
31.12.2099
98% Warenverfügbarkeit. N...
K0291.120X070
K0291.120X070
steel insert, flat face
M 20
10
0.0
70
10
8
13
37
0.1323
Yes
4059245003082
31.12.2099
98% Warenverfügbarkeit. N...
K0291.124X040
K0291.124X040
steel insert, flat face
M 24
12
0.0
40
10
10
15
55
0.1018
Yes
4059245003099
31.12.2099
98% Warenverfügbarkeit. N...
K0291.124X080
K0291.124X080
steel insert, flat face
M 24
12
0.0
80
10
10
15
55
0.1995
Yes
4059245003105
31.12.2099
98% Warenverfügbarkeit. N...
K0291.220X030
K0291.220X030
stainless steel insert, f...
M 20
10
0.0
30
10
10
13
37
0.0519
Yes
4059245003112
31.12.2099
98% Warenverfügbarkeit. N...
K0291.220X050
K0291.220X050
stainless steel insert, f...
M 20
10
0.0
50
10
10
13
37
0.0840
Yes
4059245003129
31.12.2099
98% Warenverfügbarkeit. N...
K0291.220X070
K0291.220X070
stainless steel insert, f...
M 20
10
0.0
70
10
10
13
37
0.1220
Yes
4059245003136
31.12.2099
98% Warenverfügbarkeit. N...
K0291.224X040
K0291.224X040
stainless steel insert, f...
M 24
12
0.0
40
10
10
15
55
0.1012
Yes
4059245003143
31.12.2099
98% Warenverfügbarkeit. N...
K0291.224X080
K0291.224X080
stainless steel insert, f...
M 24
12
0.0
80
10
10
15
55
0.2000
Yes
4059245003150
31.12.2099
98% Warenverfügbarkeit. N...
K0291.320X030
K0291.320X030
diamond grip insert
M 20
10
0.0
30
10
10
13
37
0.0518
Yes
4059245003167
31.12.2099
98% Warenverfügbarkeit. N...
K0291.320X050
K0291.320X050
diamond grip insert
M 20
10
0.0
50
10
10
13
37
0.0923
Yes
4059245003174
31.12.2099
98% Warenverfügbarkeit. N...
K0291.320X070
K0291.320X070
diamond grip insert
M 20
10
0.0
70
10
10
13
37
0.1318
Yes
4059245003181
31.12.2099
98% Warenverfügbarkeit. N...
K0291.324X040
K0291.324X040
diamond grip insert
M 24
12
0.0
40
10
10
15
55
0.1092
Yes
4059245003198
31.12.2099
98% Warenverfügbarkeit. N...
K0291.324X080
K0291.324X080
diamond grip insert
M 24
12
0.0
80
10
10
15
55
0.1260
Yes
4059245003204
31.12.2099
98% Warenverfügbarkeit. N...
K0291.720X030
K0291.720X030
POM insert, flat face
M 20
10
0.0
30
10
10
13
4
0.0468
Yes
4059245003310
31.12.2099
98% Warenverfügbarkeit. N...
K0291.720X050
K0291.720X050
POM insert, flat face
M 20
10
0.0
50
10
10
13
4
0.0822
Yes
4059245003327
31.12.2099
98% Warenverfügbarkeit. N...
K0291.720X070
K0291.720X070
POM insert, flat face
M 20
10
0.0
70
10
10
13
4
0.1283
Yes
4059245003334
31.12.2099
98% Warenverfügbarkeit. N...
K0291.724X040
K0291.724X040
POM insert, flat face
M 24
12
0.0
40
10
10
15
7
0.1000
Yes
4059245003341
31.12.2099
98% Warenverfügbarkeit. N...
K0291.724X080
K0291.724X080
POM insert, flat face
M 24
12
0.0
80
10
10
15
7
0.1932
Yes
4059245003358
31.12.2099
98% Warenverfügbarkeit. N...
K0291.920X030
K0291.920X030
carbide steel diamond gri...
M 20
10
7.9
30
10
10
13
37
0.0516
Yes
4059245003365
31.12.2099
98% Warenverfügbarkeit. N...
K0291.920X050
K0291.920X050
carbide steel diamond gri...
M 20
10
7.9
50
10
10
13
37
0.0914
Yes
4059245003372
31.12.2099
98% Warenverfügbarkeit. N...
K0291.920X070
K0291.920X070
carbide steel diamond gri...
M 20
10
7.9
70
10
10
13
37
0.1350
Yes
4059245003389
31.12.2099
98% Warenverfügbarkeit. N...
K0291.924X040
K0291.924X040
carbide steel diamond gri...
M 24
12
9.5
40
10
10
15
55
0.1075
Yes
4059245003396
31.12.2099
98% Warenverfügbarkeit. N...
K0291.924X080
K0291.924X080
carbide steel diamond gri...
M 24
12
9.5
80
10
10
15
55
0.1990
Yes
4059245003402
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
02007 - Self-aligning pads adjustable with O-ring and exchangeable inserts
norelem
30.05.2024
02000 - Self-aligning pads
norelem
30.05.2024
B0146 - Self-aligning pads
Blohm
03.06.2024
B0156 - Self-aligning pads adjustable with O-ring, exchangeable inserts and...
Blohm
03.06.2024
02081 - Self-aligning pads self-righting
norelem
30.05.2024
02004 - Self-aligning pads self-righting
norelem
30.05.2024
B0155 - Self-aligning pads adjustable with O-ring and hexagon socket
Blohm
03.06.2024
Self-aligning pad - with ball
SDN Präzisionstechnik
28.07.2022
07111 - Ball-end thrust screws without head stainless steel with flattened...
norelem
30.05.2024
B0149 - Self-aligning pads with O-ring
Blohm
03.06.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청