카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0285 - Self-aligning with O-ring and exchangeable inserts
KIPP USA
Locating Components
Support elements, locating elements, stop elements
Powered by
CAD모델 선택
{kipp_usa/aufnahmebolzen/support_elements_locating_elememts_stop_elements/02003.prj},{NB=K0285.719X024 K (0)},{D1=19},{D2=12},{D3=0.0},{L1=24},{L2=8},{L3=10},{KUGEL=15},{GEW=0.0355},{EAN=4059245000890},{NDR=8.000},{KDR=6.647},{STR=1.25},{TYP=1.000},{XA=5.700},{XB=0.000},{XC=0.000},{XD=0.000},{TYP1=0.000},{XE=2.770},{XF=5.590},{XG=15.130},{XH=9.000},{XI=1.350},{BESTKIPPUSA=K0285.719X024},{FORM=K},{AUSF=POM-Einsatz abgeflacht, plan},{D4=M 8},{BELASTUNG=7},{BESTEG=07113-12109},{BESTEGKIPP=K0385.12109},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{FILTER=KIPP,NORELEM,WERKSTUECK_SPANNSYSTEME_FRENCH,KIPP_USA,BLOHM},{EOL=31.12.2099},{W=0}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTKIPPUSA
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D1
diameter
[mm]
D2
diameter
[mm]
D3
diameter
[mm]
D4
thread
ⁿ/ₐ
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
KUGEL
Ball Ø
[mm]
BELASTUNG
Load rating max. kN (static load only)
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0285.117X022
K0285.117X022
steel insert, flat face
17
10
0.0
M 6
22
7
10
13
28
0.0328
Yes
4059245000630
31.12.2099
98% Warenverfügbarkeit. N...
K0285.119X024
K0285.119X024
steel insert, flat face
19
12
0.0
M 8
24
8
10
15
39
0.0436
Yes
4059245000647
31.12.2099
98% Warenverfügbarkeit. N...
K0285.124X028
K0285.124X028
steel insert, flat face
24
16
0.0
M 10
28
8
10
20
58
0.0828
Yes
4059245000654
31.12.2099
98% Warenverfügbarkeit. N...
K0285.130X030
K0285.130X030
steel insert, flat face
30
20
0.0
M 12
30
9
10
23
95
0.1414
Yes
4059245000661
31.12.2099
98% Warenverfügbarkeit. N...
K0285.136X036
K0285.136X036
steel insert, flat face
36
25
0.0
M 12
36
11
10
28
136
0.2514
Yes
4059245000678
31.12.2099
98% Warenverfügbarkeit. N...
K0285.217X022
K0285.217X022
stainless steel insert, f...
17
10
0.0
M 6
22
7
10
13
28
0.0328
Yes
4059245000685
31.12.2099
98% Warenverfügbarkeit. N...
K0285.219X024
K0285.219X024
stainless steel insert, f...
19
12
0.0
M 8
24
8
10
15
39
0.0430
Yes
4059245000692
31.12.2099
98% Warenverfügbarkeit. N...
K0285.224X028
K0285.224X028
stainless steel insert, f...
24
16
0.0
M 10
28
8
10
20
58
0.0810
Yes
4059245000708
31.12.2099
98% Warenverfügbarkeit. N...
K0285.230X030
K0285.230X030
stainless steel insert, f...
30
20
0.0
M 12
30
9
10
23
95
0.1406
Yes
4059245000715
31.12.2099
98% Warenverfügbarkeit. N...
K0285.236X036
K0285.236X036
stainless steel insert, f...
36
25
0.0
M 12
36
11
10
28
136
0.2510
Yes
4059245000722
31.12.2099
98% Warenverfügbarkeit. N...
K0285.317X022
K0285.317X022
diamond grip insert
17
10
0.0
M 6
22
7
10
13
28
0.0314
Yes
4059245000739
31.12.2099
98% Warenverfügbarkeit. N...
K0285.319X024
K0285.319X024
diamond grip insert
19
12
0.0
M 8
24
8
10
15
39
0.0433
Yes
4059245000746
31.12.2099
98% Warenverfügbarkeit. N...
K0285.324X028
K0285.324X028
diamond grip insert
24
16
0.0
M 10
28
8
10
20
58
0.0814
Yes
4059245000753
31.12.2099
98% Warenverfügbarkeit. N...
K0285.330X030
K0285.330X030
diamond grip insert
30
20
0.0
M 12
30
9
10
23
95
0.1391
Yes
4059245000760
31.12.2099
98% Warenverfügbarkeit. N...
K0285.336X036
K0285.336X036
diamond grip insert
36
25
0.0
M 12
36
11
10
28
136
0.2484
Yes
4059245000777
31.12.2099
98% Warenverfügbarkeit. N...
K0285.717X022
K0285.717X022
POM insert, flat face
17
10
0.0
M 6
22
7
10
13
4
0.0281
Yes
4059245000883
31.12.2099
98% Warenverfügbarkeit. N...
K0285.719X024
K0285.719X024
POM insert, flat face
19
12
0.0
M 8
24
8
10
15
7
0.0355
Yes
4059245000890
31.12.2099
98% Warenverfügbarkeit. N...
K0285.724X028
K0285.724X028
POM insert, flat face
24
16
0.0
M 10
28
8
10
20
14
0.0689
Yes
4059245000906
31.12.2099
98% Warenverfügbarkeit. N...
K0285.730X030
K0285.730X030
POM insert, flat face
30
20
0.0
M 12
30
9
10
23
27
0.1223
Yes
4059245000913
31.12.2099
98% Warenverfügbarkeit. N...
K0285.736X036
K0285.736X036
POM insert, flat face
36
25
0.0
M 12
36
11
10
28
47
0.2216
Yes
4059245000920
31.12.2099
98% Warenverfügbarkeit. N...
K0285.917X022
K0285.917X022
carbide steel diamond gri...
17
10
7.9
M 6
22
7
10
13
28
0.0330
Yes
4059245000937
31.12.2099
98% Warenverfügbarkeit. N...
K0285.919X024
K0285.919X024
carbide steel diamond gri...
19
12
9.5
M 8
24
8
10
15
39
0.0438
Yes
4059245000944
31.12.2099
98% Warenverfügbarkeit. N...
K0285.924X028
K0285.924X028
carbide steel diamond gri...
24
16
12.7
M 10
28
8
10
20
58
0.0820
Yes
4059245000951
31.12.2099
98% Warenverfügbarkeit. N...
K0285.930X030
K0285.930X030
carbide steel diamond gri...
30
20
15.9
M 12
30
9
10
23
95
0.1420
Yes
4059245000968
31.12.2099
98% Warenverfügbarkeit. N...
K0285.936X036
K0285.936X036
carbide steel diamond gri...
36
25
19.0
M 12
36
11
10
28
136
0.2514
Yes
4059245000975
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
02003 - Self-aligning with O-ring and exchangeable inserts
norelem
30.05.2024
C96K_C/C96KD_C - ISO Cylinder:Non-rotating Rod Type Double Acting,Single/Do...
SMC
26.09.2023
JBOR, JBOM, JBOK, JBON - Bushings for Locating Pins -Flanged- Compact Flang...
Misumi
29.05.2023
K1302 - Extension pieces
KIPP
27.05.2024
02004 - Self-aligning pads self-righting
norelem
30.05.2024
DIN 7965 - Screwed inserts
Fabory
13.02.2023
02000 - Self-aligning pads
norelem
30.05.2024
02002 - Self-aligning pads with O-ring
norelem
30.05.2024
6900402 - Accessories, Mounting Kit
Turck
25.01.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청