카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K1680 - Cam-action indexing plunger, stainless steel with hexagon
KIPP USA
Indexing Plungers
Indexing Plungers
Powered by
CAD모델 선택
{kipp_usa/arretierbolzen/indexing_plungers/03099-12_1_asmtab.prj},{NB=K1680.10612201871},{D=12},{D2=20},{B=21.5},{B1=9.5},{H=12},{L=72.8},{L1=51.6},{L3=30},{SW1=20},{F=3.0},{F2=60},{GEW=0.1730},{EAN=4059245565870},{TYP2=0},{TYP=24},{ST=1.500},{TYP3=1},{TYP4=192},{BESTKIPPUSA=K1680.1061220187},{MATERIAL=Edelstahl},{FORM=C},{FARBE=verkehrsblau RAL 5017},{AUSF=mit Riegelkappe, ohne Kontermutter},{D1=M20X1,5},{SW2=-},{F1=20},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM,},{XPOS='1','entspannte Position','2','gespannte Position'},{PPATH=03099-12_1_schb.prj},{POS=1}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTKIPPUSA
Order No.
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
FARBE
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D
diameter
[mm]
D1
thread
[mm]
D2
diameter
[mm]
B
height
[mm]
B1
width
[mm]
H
height
[mm]
L
Length
[mm]
L1
Length
[mm]
L3
Length
[mm]
SW1
Width across flats
[mm]
SW2
Width across flats
[mm]
F
chamfer x 30°
[mm]
F1
Spring force initial pressure F1 approx. N
[N]
F2
Spring force final pressure F2 approx. N
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
K1680.1040410
K1680.1040410
stainless steel
A
-
without grip cap or lockn...
4
M10
10
9.0
3.0
6
38.5
25.0
15
10
-
1.0
8
14
0.0230
Yes
4059245560608
98% Warenverfügbarkeit. N...
31.12.2099
K1680.1040510
K1680.1040510
stainless steel
A
-
without grip cap or lockn...
5
M10
10
9.0
3.0
6
38.5
25.0
15
10
-
1.3
8
14
0.0233
Yes
4059245560615
98% Warenverfügbarkeit. N...
31.12.2099
K1680.1040610
K1680.1040610
stainless steel
A
-
without grip cap or lockn...
6
M10
10
9.0
3.0
6
38.5
25.0
15
10
-
1.8
8
14
0.0236
Yes
4059245560622
98% Warenverfügbarkeit. N...
31.12.2099
K1680.10404101
K1680.10404101
stainless steel
A
-
without grip cap or lockn...
4
M10X1
10
9.0
3.0
6
38.5
25.0
15
10
-
1.0
8
14
0.0230
Yes
4059245560639
98% Warenverfügbarkeit. N...
31.12.2099
K1680.10405101
K1680.10405101
stainless steel
A
-
without grip cap or lockn...
5
M10X1
10
9.0
3.0
6
38.5
25.0
15
10
-
1.3
8
14
0.0233
Yes
4059245560646
98% Warenverfügbarkeit. N...
31.12.2099
K1680.10406101
K1680.10406101
stainless steel
A
-
without grip cap or lockn...
6
M10X1
10
9.0
3.0
6
38.5
25.0
15
10
-
1.8
8
14
0.0236
Yes
4059245560653
98% Warenverfügbarkeit. N...
31.12.2099
K1680.1040512
K1680.1040512
stainless steel
A
-
without grip cap or lockn...
5
M12
12
10.8
3.6
8
47.4
30.0
19
12
-
1.3
8
15
0.0383
Yes
4059245560660
98% Warenverfügbarkeit. N...
31.12.2099
K1680.1040612
K1680.1040612
stainless steel
A
-
without grip cap or lockn...
6
M12
12
10.8
3.6
8
47.4
30.0
19
12
-
1.8
8
15
0.0387
Yes
4059245560677
98% Warenverfügbarkeit. N...
31.12.2099
K1680.1040812
K1680.1040812
stainless steel
A
-
without grip cap or lockn...
8
M12
12
10.8
3.6
8
47.4
30.0
19
12
-
2.3
8
15
0.0398
Yes
4059245560684
98% Warenverfügbarkeit. N...
31.12.2099
K1680.10405121
K1680.10405121
stainless steel
A
-
without grip cap or lockn...
5
M12X1,5
12
10.8
3.6
8
47.4
30.0
19
12
-
1.3
8
15
0.0383
Yes
4059245560691
98% Warenverfügbarkeit. N...
31.12.2099
K1680.10406121
K1680.10406121
stainless steel
A
-
without grip cap or lockn...
6
M12X1,5
12
10.8
3.6
8
47.4
30.0
19
12
-
1.8
8
15
0.0387
Yes
4059245560707
98% Warenverfügbarkeit. N...
31.12.2099
K1680.10408121
K1680.10408121
stainless steel
A
-
without grip cap or lockn...
8
M12X1,5
12
10.8
3.6
8
47.4
30.0
19
12
-
2.3
8
15
0.0398
Yes
4059245560714
98% Warenverfügbarkeit. N...
31.12.2099
K1680.1040616
K1680.1040616
stainless steel
A
-
without grip cap or lockn...
6
M16
16
14.4
4.8
10
61.2
40.0
26
16
-
1.8
15
35
0.0917
Yes
4059245560721
98% Warenverfügbarkeit. N...
31.12.2099
K1680.1040816
K1680.1040816
stainless steel
A
-
without grip cap or lockn...
8
M16
16
14.4
4.8
10
61.2
40.0
26
16
-
2.3
15
35
0.0937
Yes
4059245560738
98% Warenverfügbarkeit. N...
31.12.2099
K1680.1041016
K1680.1041016
stainless steel
A
-
without grip cap or lockn...
10
M16
16
14.4
4.8
10
61.2
40.0
26
16
-
2.8
15
35
0.0950
Yes
4059245560745
98% Warenverfügbarkeit. N...
31.12.2099
K1680.10406161
K1680.10406161
stainless steel
A
-
without grip cap or lockn...
6
M16X1,5
16
14.4
4.8
10
61.2
40.0
26
16
-
1.8
15
35
0.0917
Yes
4059245560752
98% Warenverfügbarkeit. N...
31.12.2099
K1680.10408161
K1680.10408161
stainless steel
A
-
without grip cap or lockn...
8
M16X1,5
16
14.4
4.8
10
61.2
40.0
26
16
-
2.3
15
35
0.0937
Yes
4059245560769
98% Warenverfügbarkeit. N...
31.12.2099
K1680.10410161
K1680.10410161
stainless steel
A
-
without grip cap or lockn...
10
M16X1,5
16
14.4
4.8
10
61.2
40.0
26
16
-
2.8
15
35
0.0950
Yes
4059245560776
98% Warenverfügbarkeit. N...
31.12.2099
K1680.1040820
K1680.1040820
stainless steel
A
-
without grip cap or lockn...
8
M20
20
18.0
6.0
12
71.0
50.0
30
20
-
2.3
20
60
0.1409
Yes
4059245560783
98% Warenverfügbarkeit. N...
31.12.2099
K1680.1041020
K1680.1041020
stainless steel
A
-
without grip cap or lockn...
10
M20
20
18.0
6.0
12
71.0
50.0
30
20
-
2.8
20
60
0.1690
Yes
4059245560790
98% Warenverfügbarkeit. N...
31.12.2099
K1680.1041220
K1680.1041220
stainless steel
A
-
without grip cap or lockn...
12
M20
20
18.0
6.0
12
71.0
50.0
30
20
-
3.0
20
60
0.1708
Yes
4059245560806
98% Warenverfügbarkeit. N...
31.12.2099
K1680.10408201
K1680.10408201
stainless steel
A
-
without grip cap or lockn...
8
M20X1,5
20
18.0
6.0
12
71.0
50.0
30
20
-
2.3
20
60
0.1657
Yes
4059245560813
98% Warenverfügbarkeit. N...
31.12.2099
K1680.10410201
K1680.10410201
stainless steel
A
-
without grip cap or lockn...
10
M20X1,5
20
18.0
6.0
12
71.0
50.0
30
20
-
2.8
20
60
0.1690
Yes
4059245560820
98% Warenverfügbarkeit. N...
31.12.2099
K1680.10412201
K1680.10412201
stainless steel
A
-
without grip cap or lockn...
12
M20X1,5
20
18.0
6.0
12
71.0
50.0
30
20
-
3.0
20
60
0.1708
Yes
4059245560837
98% Warenverfügbarkeit. N...
31.12.2099
K1680.1050410
K1680.1050410
stainless steel
B
-
without grip cap, with lo...
4
M10
10
9.0
3.0
6
38.5
25.0
15
10
17
1.0
8
14
0.0294
Yes
4059245560844
98% Warenverfügbarkeit. N...
31.12.2099
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청