Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1183 - Adapter for collet
KIPP
CLAMPING TECHNOLOGY
Workholding technology
Form holding systems
Powered by
CAD모델 선택
{kipp/werkstueck_spannsysteme/werkstueck_spannsysteme/form_spannsystem/k1183.prj},{NB=K1183.090},{D=90},{A=30},{D1=42},{D3=60},{D5=8},{H=40},{H1=14},{SW=8},{T=10},{T1=8},{T2=15},{ANZDM=25},{F1=7.0},{F2=7.0},{GEW=1.7570},{EAN=4059245292516},{NDM=10.0},{XA=14.0},{XB=9.0},{XC=0.5},{XD=14.0},{XE=3.5},{XF=5.0},{XG=14.1},{XH=1.5},{XI=4.0},{XJ=15.0},{XK=1.0},{XL=20.5},{XM=17.5},{XN=1.0},{XO=7.0},{XP=13.0},{XQ=13.5},{XR=17.5},{XS=1.5},{XT=44.0},{XU=16.0},{XV=18.5},{XW=39.7},{XX=7.0},{XY=8.0},{XZ=1.1},{XA1=8.0},{XB1=9.0},{XC1=1.0},{XD1=1.500},{XE1=3.500},{XF1=2.000},{XG1=0.300},{XH1=28.000},{XI1=5.000},{XJ1=0.500},{XK1=1.500},{XL1=17.300},{XM1=16.000},{XN1=16.500},{XO1=1.000},{XP1=0.500},{XQ1=18.000},{XR1=25.000},{XS1=2.000},{XT1=2.000},{XU1=4.000},{XV1=3.000},{XW1=8.000}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
D
diameter
[mm]
A
distance
[mm]
D1
diameter
[mm]
D2
thread
[mm]
D3
diameter
[mm]
D4
thread
[mm]
D5
diameter
[mm]
H
height
[mm]
H1
height
[mm]
SW
Width across flats
[mm]
T
distance
[mm]
T1
distance
[mm]
T2
distance
[mm]
FS
for screws
[mm]
ANZDM
Tightening torque max. Nm
[Nm]
F1
F1 kN
[kN]
F2
F2 kN
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1183.065
K1183.065
65
22
28
M8
42
M6x1
6
35
12
8
8
6
13
M6
15
4.5
4.5
0.8373
Yes
84662080
4059245292509
31.12.2099
98% Warenverfügbarkeit. N...
K1183.090
K1183.090
90
30
42
M10
60
M8x1,25
8
40
14
8
10
8
15
M8
25
7.0
7.0
1.7570
Yes
84662080
4059245292516
31.12.2099
98% Warenverfügbarkeit. N...
K1183.120
K1183.120
120
43
55
M10
80
M10x1,5
10
45
18
10
12
11
19
M10
40
10.0
10.0
3.5600
Yes
84662080
4059245292523
31.12.2099
98% Warenverfügbarkeit. N...
K1183.160
K1183.160
160
60
63
M12
110
M12x1,75
12
50
24
10
14
13
25
M12
40
12.0
10.0
7.3400
Yes
84662080
4059245292530
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청