Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0819 - V-Blocks vertical
KIPP
CLAMPING TECHNOLOGY
Workholding technology
Rest and stop elements
Powered by
CAD모델 선택
{kipp/werkstueck_spannsysteme/werkstueck_spannsysteme/auflageelmente_anschlagelemente/02388-05_2.prj},{NB=K0819.60012075},{BESTKIPP=K0819.60012075},{A=75},{B=12 F7},{BX=12},{CMIN=15},{CMAX=100},{CPRUEF=70 ±0.003},{D=M12},{E=22},{F=124.142},{G=C/2 x 1,41421 + 39,645},{PASS=07533-112055},{GEW=3.1750},{BS=Infotext},{ROHS=Yes},{ZTN=84662080},{EAN=4059245243211},{NDM=12},{XA=20},{XC=38},{XD=10},{XE=30},{XF=39.645},{FILTER=KIPP,NORELEM,},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
A
height
[mm]
B
Ø for locating bolt
[mm]
CMIN
diameter min.
[mm]
CMAX
diameter max.
[mm]
CPRUEF
Test-Ø
ⁿ/ₐ
D
thread
[mm]
E
height
[mm]
F
height
[mm]
G
distance
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0819.60012063
K0819.60012063
63
12 F7
15
80
50 ±0.003
M12
22
95.071
C/2 x 1,41421 + 34,716
2.8250
Yes
84662080
4059245243204
31.12.2099
98% Warenverfügbarkeit. N...
K0819.60012075
K0819.60012075
75
12 F7
15
100
70 ±0.003
M12
22
124.142
C/2 x 1,41421 + 39,645
3.1750
Yes
84662080
4059245243211
31.12.2099
98% Warenverfügbarkeit. N...
K0819.60016063
K0819.60016063
63
16 F7
15
80
50 ±0.003
M16
25
95.071
C/2 x 1,41421 + 34,716
2.6900
Yes
84662080
4059245243228
31.12.2099
98% Warenverfügbarkeit. N...
K0819.60016075
K0819.60016075
75
16 F7
15
100
70 ±0.003
M16
25
124.142
C/2 x 1,41421 + 39,645
2.9950
Yes
84662080
4059245243235
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청