Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1758 - T-slot keys for wedge clamps
KIPP
CLAMPING TECHNOLOGY
Vice Clamping Technology
Multi-clamping system
Powered by
CAD모델 선택
{kipp/werkstueck_spannsysteme/schraubstock_spanntechnik/mehrfachspannsystem/41505-17.prj},{NB=K1758.07214281},{BESTKIPP=K1758.07214281},{FORM=A},{B=30.0},{B1=40.0},{B2=},{B2X=0.0},{D=M14X1,5},{H=33.0},{H1=14.95},{L=28},{L1=},{L1X=0},{PAS=72},{PASZU=Festbacke ES},{GEW=0.2500},{BS=Infotext},{INFO=},{ROHS=Yes},{ZTN=84662080},{EAN=4059245708307},{FILTER=KIPP,KIPP_USA,NORELEM},{NDM=14},{ST=1.50},{TAB=0},{TAB1=0},{TAB2=1},{XA=10.0},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
B
Width
[mm]
B1
Width
[mm]
D
Internal thread
ⁿ/ₐ
H
Height
[mm]
H1
Height
[mm]
L
Length
[mm]
L1
Length
[mm]
PAS
passend für Systembreite
[mm]
PASZU
suitable to
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
XA
[mm]
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1758.05010241
K1758.05010241
A
19.0
26.0
M10
22.0
9.95
24
50
Festbacke ES
0.0753
Yes
84662080
4059245598441
6.0
31.12.2099
98% availability of produ...
K1758.05010361
K1758.05010361
C
19.0
26.0
M10
22.0
9.95
36
18
50
Festbacke DS
0.1081
Yes
84662080
4059245598458
6.0
31.12.2099
98% availability of produ...
K1758.05012241
K1758.05012241
A
19.0
26.0
M12
22.0
9.95
24
50
Keilspannsegment mit Fest...
0.0600
Yes
84662080
4059245598465
6.0
31.12.2099
98% availability of produ...
K1758.05012262
K1758.05012262
B
18.5
26.0
M12
18.0
9.50
26
50
Keilspannsegment doppelse...
0.0650
Yes
84662080
4059245598472
6.0
31.12.2099
98% availability of produ...
K1758.07214281
K1758.07214281
A
30.0
40.0
M14X1,5
33.0
14.95
28
72
Festbacke ES
0.2500
Yes
84662080
4059245708307
10.0
31.12.2099
98% availability of produ...
K1758.07214533
K1758.07214533
C
30.0
40.0
M14X1,5
33.0
14.95
53
28
72
Festbacke DS
0.4000
Yes
84662080
4059245708314
10.0
31.12.2099
98% availability of produ...
K1758.07216281
K1758.07216281
A
30.0
40.0
M16
33.0
14.95
28
72
Keilspannsegment mit Fest...
0.2200
Yes
84662080
4059245708321
10.0
31.12.2099
98% availability of produ...
K1758.07216302
K1758.07216302
B
29.5
39.5
M16
28.5
14.50
30
72
Keilspannsegment doppelse...
0.2000
Yes
84662080
4059245708338
10.0
31.12.2099
98% availability of produ...
K1758.10014344
K1758.10014344
D
45.0
56.0
M14X1,5
33.0
14.95
34
100
Festbacke ES / Keilspanns...
0.4000
Yes
84662080
4059245708345
12.0
31.12.2099
98% availability of produ...
K1758.10014595
K1758.10014595
E
45.0
56.0
M14X1,5
33.0
14.95
59
30
100
Festbacke DS
0.6500
Yes
84662080
4059245708352
14.0
31.12.2099
98% availability of produ...
K1758.10016342
K1758.10016342
A
44.5
55.5
M16
28.5
14.50
34
100
Keilspannsegment doppelse...
0.4000
Yes
84662080
4059245708369
10.0
31.12.2099
98% availability of produ...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청