Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1750 - Fixed jaws ES for multi-clamping system
KIPP
CLAMPING TECHNOLOGY
Vice Clamping Technology
Multi-clamping system
Powered by
CAD모델 선택
{kipp/werkstueck_spannsysteme/schraubstock_spanntechnik/mehrfachspannsystem/41502.prj},{NB=K1750.0724002},{PAS=72},{L=40},{L1=0},{B=72},{B1=44},{B2=0},{H=40},{H1=21.5},{H2=0},{NUT=8},{GEW=1.1000},{EAN=4059245708123},{NDM=6},{NDM1=6},{NDM2=14},{TAB=2},{TAB1=1},{XA=1.000},{XB=3.600},{XC=2.000},{XD=0.350},{XE=0.650},{XF=18.000},{XG=30.000},{XH=4.000},{XI=40.000},{XJ=33.500},{XK=14.950},{XL=2.000},{XM=8.000},{XN=10.000},{XO=28.000},{XP=22.000},{XR=16.000},{XS=50.000},{XT=12.000},{XU=0.900},{XV=16.000},{XW=MIN},{XX=MIN},{XY=MIN},{XZ=MIN},{BESTKIPP=K1750.0724002},{FORM=B},{FORM1=geriffelt},{D=M6},{D1=M6},{D3=M14x1.5x50},{BS=Infotext},{INFO=},{ROHS=Yes},{ZTN=84662080},{FILTER=KIPP,KIPP_USA,NORELEM},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
FORM
Form
[mm]
FORM1
Form
[mm]
PAS
suitable for system width
[mm]
L
Length
[mm]
L1
Length
[mm]
B
Width
[mm]
B1
Width
[mm]
B2
Width
[mm]
D
thread
ⁿ/ₐ
D1
thread
ⁿ/ₐ
D3
thread
ⁿ/ₐ
H
Height
[mm]
H1
Height
[mm]
H2
Height
[mm]
NUT
slot width
[mm]
GEW
Approx. weight
[kg]
INFO
Technical Information
ⁿ/ₐ
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1750.0503001
K1750.0503001
A
smooth
50
30
0
50
30
0
M5
M6
M10x30
25
12.5
0
5
0.3398
Yes
84662080
4059245598267
31.12.2099
98% availability of produ...
K1750.0503002
K1750.0503002
B
serrated
50
30
0
50
30
0
M5
M6
M10x30
25
12.5
0
5
0.3354
Yes
84662080
4059245598274
31.12.2099
98% availability of produ...
K1750.0503023
K1750.0503023
C
stepped
50
30
2
50
30
0
M5
M6
M10x30
25
12.5
2
5
0.3372
Yes
84662080
4059245598281
31.12.2099
98% availability of produ...
K1750.0503053
K1750.0503053
C
stepped
50
30
2
50
30
0
M5
M6
M10x30
25
12.5
5
5
0.3312
Yes
84662080
4059245598298
31.12.2099
98% availability of produ...
K1750.0724001
K1750.0724001
A
smooth
72
40
0
72
44
0
M6
M6
M14x1.5x50
40
21.5
0
8
1.1000
Yes
84662080
4059245708116
31.12.2099
98% availability of produ...
K1750.0724002
K1750.0724002
B
serrated
72
40
0
72
44
0
M6
M6
M14x1.5x50
40
21.5
0
8
1.1000
Yes
84662080
4059245708123
31.12.2099
98% availability of produ...
K1750.0724023
K1750.0724023
C
stepped
72
40
2
72
44
0
M6
M6
M14x1.5x50
40
21.5
2
8
1.1000
Yes
84662080
4059245708130
31.12.2099
98% availability of produ...
K1750.0724053
K1750.0724053
C
stepped
72
40
2
72
44
0
M6
M6
M14x1.5x50
40
21.5
5
8
1.1000
Yes
84662080
4059245708147
31.12.2099
98% availability of produ...
K1750.1004401
K1750.1004401
A
smooth
100
44
0
100
64
26
M8
M8
M14x1.5x50
43
22.0
0
10
0.0000
Yes
4059245708154
31.12.2099
98% availability of produ...
K1750.1004402
K1750.1004402
B
serrated
100
44
0
100
64
26
M8
M8
M14x1.5x50
43
22.0
0
10
0.0000
Yes
4059245708161
31.12.2099
98% availability of produ...
K1750.1004423
K1750.1004423
C
stepped
100
44
2
100
64
26
M8
M8
M14x1.5x50
43
22.0
2
10
0.0000
Yes
4059245708178
31.12.2099
98% availability of produ...
K1750.1004453
K1750.1004453
C
stepped
100
44
2
100
64
26
M8
M8
M14x1.5x50
43
22.0
5
10
0.0000
Yes
4059245708185
31.12.2099
98% availability of produ...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청