Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0960 - UNILOCK 5-axis basic module system size 80 mm
KIPP
CLAMPING TECHNOLOGY
Zero Point Clamping Technology
5-axis module clamping system 80
Powered by
CAD모델 선택
{kipp/werkstueck_spannsysteme/nullpunkt_spanntechnik/5-achs-modul-spannsystem_80/42200_asmtab.prj},{NB=K0960.121505000},{D=80},{D1=12},{H=150},{H1=74.0},{SW=6},{HALTEKRAFT=50},{DREHMOMENT=15},{GEW=7.8000},{EAN=4059245244416},{TYP=6.000},{BESTKIPP=K0960.12150500},{FORM=A},{FORMT=ohne Verdrehsicherung},{AUSF=Fuß mit Langloch},{BS=Infotext},{INFO=Info},{ZEICHNUNG=Zeichnungsansichten},{ROHS=Yes},{ZTN=84662080},{FILTER=KIPP},{XPOS='0','gespannt','1','entspannt'},{PPATH=42200_schb.prj},{EOL=31.12.2099},{POS=0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
FORMT
Form-Typ
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D
Durchmesser
[mm]
D1
Durchmesser
[mm]
H
Height
[mm]
H1
Height
[mm]
SW
Width across flats
[mm]
HALTEKRAFT
Holding force F kN
[kN]
DREHMOMENT
Tightening torque max. Nm
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0960.1207550400
K0960.1207550400
A
without rotation lock
Fuß ohne Langloch
80
12
75
18.5
6
50
15
3.6400
Yes
84662080
4059245244362
31.12.2099
98% Warenverfügbarkeit. N...
K0960.1210050400
K0960.1210050400
A
without rotation lock
Fuß ohne Langloch
80
12
100
24.0
6
50
15
4.6000
Yes
84662080
4059245244386
31.12.2099
98% Warenverfügbarkeit. N...
K0960.12125500
K0960.12125500
A
without rotation lock
Fuß mit Langloch
80
12
125
68.5
6
50
15
6.8000
Yes
84662080
4059245244409
31.12.2099
98% Warenverfügbarkeit. N...
K0960.12150500
K0960.12150500
A
without rotation lock
Fuß mit Langloch
80
12
150
74.0
6
50
15
7.8000
Yes
84662080
4059245244416
31.12.2099
98% Warenverfügbarkeit. N...
K0960.12175500
K0960.12175500
A
without rotation lock
Fuß mit Langloch
80
12
175
0.0
6
50
15
9.2600
Yes
84662080
4059245623464
31.12.2099
98% Warenverfügbarkeit. N...
K0960.16125500
K0960.16125500
A
without rotation lock
Fuß mit Langloch
80
16
125
68.5
6
50
15
6.5500
Yes
84662080
4059245623471
31.12.2099
98% Warenverfügbarkeit. N...
K0960.16150500
K0960.16150500
A
without rotation lock
Fuß mit Langloch
80
16
150
74.0
6
50
15
7.6000
Yes
84662080
4059245623488
31.12.2099
98% Warenverfügbarkeit. N...
K0960.16175500
K0960.16175500
A
without rotation lock
Fuß mit Langloch
80
16
175
0.0
6
50
15
8.4500
Yes
84662080
4059245623495
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청