Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1451 - Angle plates with or without T-slots cast iron
KIPP
CLAMPING TECHNOLOGY
Modular Clamping Technology
Basic elements
Powered by
CAD모델 선택
{kipp/werkstueck_spannsysteme/modulare_spanntechnik/grundelemente/01250.prj},{NB=K1451.125160},{L=125},{L1=100},{B=100},{H=160},{H1=0},{S=20},{S1=10},{A=0},{X=10},{RET=0},{GEW=4.842},{XB=0.000},{XC=0.000},{XD=0.000},{XF=0.000},{XG=10.000},{XH=0.000},{TYP=0.000},{XJ=20},{TYP1=0.000},{XA=140.000},{XE=30.000},{XI=20.000},{XK=5.000},{XL=0.000},{XM=0.000},{XN=0.000},{XO=10.000},{XP=0.000},{XQ=0.000},{NDM=0.000},{BESTKIPP=K1451.125160},{AUSF=ohne T-Nuten},{BS=Infotext},{ROHS=Yes},{ZTN=84662020},{EAN=4059245433032},{FILTER=NORELEM,KIPP,WERKSTUECK_SPANNSYSTEME_FRENCH,}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
L
Length
[mm]
L1
Length
[mm]
B
width
[mm]
H
height
[mm]
H1
height
[mm]
S
Length
[mm]
S1
Length
[mm]
A
height
[mm]
X
Length
[mm]
RET
T-slot
[mm]
GEW
Weight ca.
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
STDLZ
Standard delivery time
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
K1451.3203701
K1451.3203701
with T-slots
320
280
200
370
65
50
25
80
25
14
61.000
Yes
84662020
4059245433094
98% Warenverfügbarkeit. N...
31.12.2099
K1451.4004501
K1451.4004501
with T-slots
400
280
265
450
75
60
30
100
30
18
114.000
Yes
84662020
4059245433100
98% Warenverfügbarkeit. N...
31.12.2099
K1451.5005501
K1451.5005501
with T-slots
500
360
315
550
75
70
35
100
35
18
203.000
Yes
84662020
4059245433117
98% Warenverfügbarkeit. N...
31.12.2099
K1451.100125
K1451.100125
without T-slots
100
40
100
125
0
20
10
0
10
0
3.262
Yes
84662020
4059245433025
98% Warenverfügbarkeit. N...
31.12.2099
K1451.125160
K1451.125160
without T-slots
125
100
100
160
0
20
10
0
10
0
4.842
Yes
84662020
4059245433032
98% Warenverfügbarkeit. N...
31.12.2099
K1451.200250
K1451.200250
without T-slots
200
120
125
250
0
30
15
0
15
0
17.000
Yes
84662020
4059245433049
98% Warenverfügbarkeit. N...
31.12.2099
K1451.250300
K1451.250300
without T-slots
250
200
150
300
0
40
20
0
20
0
34.600
Yes
84662020
4059245433056
98% Warenverfügbarkeit. N...
31.12.2099
K1451.320370
K1451.320370
without T-slots
320
280
200
370
0
50
25
0
25
0
61.000
Yes
84662020
4059245433063
98% Warenverfügbarkeit. N...
31.12.2099
K1451.400450
K1451.400450
without T-slots
400
280
265
450
0
60
30
0
30
0
125.000
Yes
84662020
4059245433070
98% Warenverfügbarkeit. N...
31.12.2099
K1451.500550
K1451.500550
without T-slots
500
360
315
550
0
70
35
0
35
0
203.000
Yes
84662020
4059245433087
98% Warenverfügbarkeit. N...
31.12.2099
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청