Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1532 - Baseplates, grey cast iron, round, with T-slots
KIPP
CLAMPING TECHNOLOGY
Modular Clamping Technology
Basic elements
Powered by
CAD모델 선택
{kipp/werkstueck_spannsysteme/modulare_spanntechnik/grundelemente/01126-10_2.prj},{NB=K1532.31440050},{BN=14},{D2=400},{H=50},{H4=23},{L2=250},{L6=350},{L9=75},{NL=4},{NB1=4},{GEW=36.000},{AUSFX=MIN},{VERS=MIN},{XA=23.0},{XB=23.0},{XC=11.0},{XD=0.6},{XE=20.0},{XF=14.0},{XG=13.0},{XH=MIN},{XI=MIN},{NDM=MIN},{ST=MIN},{NDM1=MIN},{ST1=MIN},{XX=MIN},{BESTKIPP=K1532.31440050},{AUSF=},{D4=M12},{BS=Infotext},{INFO=Info},{ROHS=Yes},{ZTN=84662020},{EAN=4059245495900},{FILTER=KIPP,},{ZGT1=Durchgangsbohrung für Zylinderschraube DIN 912},{ZGT2=},{ZGT3=}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
BN
T-slot
[mm]
D2
width
[mm]
D4
diameter
[mm]
H
height
[mm]
H4
height
[mm]
L2
Length
[mm]
L6
Length
[mm]
L9
Number of M.T.P. holes
[mm]
NL
Reihen in X-Richtung
ⁿ/ₐ
NB1
Reihen in Y-Richtung
ⁿ/ₐ
GEW
Weight ca.
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
STDLZ
Standard delivery time
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
K1532.31430050
K1532.31430050
14
300
M12
50
23
150
250
75
2
2
22.000
Yes
84662020
4059245495894
98% Warenverfügbarkeit. N...
31.12.2099
K1532.31440050
K1532.31440050
14
400
M12
50
23
250
350
75
4
4
36.000
Yes
84662020
4059245495900
98% Warenverfügbarkeit. N...
31.12.2099
K1532.31850065
K1532.31850065
18
500
M16
65
30
300
450
100
4
4
74.000
Yes
84662020
4059245495917
98% Warenverfügbarkeit. N...
31.12.2099
K1532.31860065
K1532.31860065
18
600
M16
65
30
400
550
100
4
4
110.000
Yes
84662020
4059245495924
98% Warenverfügbarkeit. N...
31.12.2099
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청